(N)HXCH-FE 180/E 90

Security cable, halogen-free, 0,6/1 kV

Logo Image
Produktfoto
Technical data
  • Halogen free security cable
    in reference to DIN VDE 0266
  • Temperature range
    during installation  -5°C  to  +50°C
    fixed installation  -30°C  to  +90°C
  • Permissible operating temperature
    at conductor  +90°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Minimum bending radius
    12x outer Ø
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor,
    single wire or multi wire acc. to
    DIN VDE 0295 cl.1 or cl.2 /
    IEC 60228 cl.1 or cl.2
  • Core insulation of polymer
  • Core identification
    acc. to DIN VDE 0293-308
    ≤ 5 cores: coloured
    ≥ 6 cores: black with continuous
       white numbering
  • Cores stranded in layer
  • Overall core sheath
  • Bare copper wire screening
    with helix of copper tape
  • Separator
  • Outer sheath of polyolefin
  • Sheath colour: orange
     
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 /
    DIN EN 61034-1+2 / IEC 61034-1+2
Properties
  • Halogen-free
  • Flame retardant
  • Self-extinguished
  • No flame propagation
  • Low smoke density
  • FE 180: Insulation integrity
    for 180 minutes. Tests acc. to
    DIN VDE 0472-814 / IEC 60331
  • E 90: Functionality of electrical
    cable systems for min. 90 minutes.
    This fulfils the demands of technical
    guide lines for fire protection
    Test method acc. to DIN 4102-12
    The functionality for 90 minutes
    assures the functional performance
    of water-pressure-rising stations for
    the supply to avoid smoke and heat
    in safety-stairs and inner rooms, ladder
    shafts and engine rooms for fire brigade
    lifts, emergency lifts for sickbeds in
    hospitals and the fire brigade lifts.
Note
  • re = round conductor, single wire
    rm = round conductor, multi wire
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
Wherever damage to people and material must be prevented in the event of a fire due to a high concentration of material assets. Suitable for permanent installation in dry, damp and wet rooms above, on, in and under plaster, as well as in masonry and concrete. They are also suitable for laying outdoors and in the ground when laying in pipes. Laying in the pipe is permitted if precautions have been taken to prevent water from building up in the pipe.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

59028

2 x 2,5 / 2,5   re

16,0

80,0

390,0

14

53032

3 x 1,5 / 1,5   re

16,9

66,0

380,0

16

53033

3 x 2,5 / 2,5   re

18,0

104,0

430,0

14

53034

3 x 4 / 4   re

19,0

161,0

530,0

12

53035

3 x 6 / 6   re

20,1

240,0

640,0

10

53036

3 x 10 / 10   re

22,0

408,0

850,0

8

53037

3 x 16 / 16   rm

24,0

643,0

1150,0

6

53038

3 x 25 / 16   rm

28,0

902,0

1700,0

4

53039

3 x 35 / 16   rm

30,0

1190,0

2150,0

2

53040

3 x 50 / 25   rm

34,0

1723,0

2800,0

1

53041

3 x 70 / 35   rm

38,0

2410,0

3800,0

2/0

53042

3 x 95 / 50   rm

44,0

3296,0

5100,0

3/0

53043

3 x 120 / 70   rm

47,0

4236,0

6250,0

4/0

53044

3 x 150 / 70   rm

51,0

4992,0

6900,0

300 kcmil

53045

3 x 185 / 95   rm

56,0

6383,0

8550,0

350 kcmil

53046

3 x 240 / 120   rm

65,0

8242,0

11150,0

500 kcmil

53047

4 x 1,5 / 1,5   re

18,0

81,0

435,0

16

53048

4 x 2,5 / 2,5   re

18,9

128,0

500,0

14

53049

4 x 4 / 4   re

20,0

200,0

610,0

12

53050

4 x 6 / 6   re

21,0

297,0

740,0

10

53051

4 x 10 / 10   re

23,0

504,0

1050,0

8

53052

4 x 16 / 16   rm

25,0

796,0

1350,0

6

53053

4 x 25 / 16   rm

30,0

1142,0

1950,0

4

53054

4 x 35 / 16   rm

33,0

1526,0

2400,0

2

53055

4 x 50 / 25   rm

37,0

2203,0

3200,0

1

53056

4 x 70 / 35   rm

42,0

3082,0

4300,0

2/0

53057

4 x 95 / 50   rm

47,0

4208,0

5750,0

3/0

53058

4 x 120 / 70   rm

51,0

5388,0

7100,0

4/0

53059

4 x 150 / 70   rm

56,0

6540,0

8550,0

300 kcmil

53060

4 x 185 / 95   rm

68,0

8159,0

10700,0

350 kcmil

53061

4 x 240 / 120   rm

70,0

10546,0

13930,0

500 kcmil

53062

7 x 1,5 / 2,5   re

21,0

133,0

680,0

16

53066

7 x 2,5 / 2,5   re

21,0

200,0

680,0

14

53063

12 x 1,5 / 2,5   re

27,0

205,0

1050,0

16

53067

12 x 2,5 / 4   re

28,0

334,0

1050,0

14

53064

24 x 1,5 / 6   re

37,0

413,0

1900,0

16

53068

24 x 2,5 / 10   re

37,5

696,0

1900,0

14

53065

30 x 1,5 / 6   re

39,0

499,0

2200,0

16

53069

30 x 2,5 / 10   re

39,5

840,0

2200,0

14