Special cable for drag chains, halogen-free, screened,
meter marking, EMC-preferred type

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for extreme
    mechanical stress adapted to
    DIN VDE 0285-525-2-21 /
    DIN EN 50525-2-21
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Test of alternating bending
    cycles
    approx. 10 million
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper conductor, extra fine wire
    acc. to DIN VDE 0295  cl.6, col. 4 /
    IEC 60228 cl.6
  • Core insulation special PP
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal
    selected lay length
  • Fleece wrapping over each layer
    (from 4 mm² without fleece wrapping)
  • TPE-inner sheath, halogen-free
  • Fleece wrapping
  • Tinned copper braided screening,
    approx. 85% coverage
  • Fleece wrapping
  • Outer sheath of special full-polyurethane
    compound type TMPU acc. to
    DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
  • Sheath colour: grey, (RAL 7001),
    with a matte surface
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    MULTIFLEX 512®-PUR
Application
The special screened cables for drag chains are mainly applied for impulse transmission to prevent external interference effects and used for permanent flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts and multi-shift operation. Those cables are developed according to the newest state of technology improvement. These high flexible control cables with sliding abilities guaranteed an optimum service life durabilities and also very economic by using the PP-core insulation and the PUR-outer sheath which is adhesive-free and cut-resistant. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Information".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

22571

2 x 0,5

8,3

30,0

90,0

20

22572

3 G 0,5

8,6

38,0

105,0

20

22573

4 G 0,5

9,1

50,0

124,0

20

22574

5 G 0,5

9,8

65,0

132,0

20

22575

7 G 0,5

11,3

70,0

175,0

20

22576

12 G 0,5

12,9

100,0

250,0

20

22577

18 G 0,5

14,8

157,0

325,0

20

22578

20 G 0,5

15,6

167,0

350,0

20

22579

25 G 0,5

17,6

240,0

450,0

20

22580

30 G 0,5

18,3

273,0

510,0

20

22581

36 G 0,5

19,5

306,0

580,0

20

22582

2 x 0,75

9,1

39,0

110,0

19

22583

3 G 0,75

9,7

49,0

120,0

19

22584

4 G 0,75

10,2

60,0

148,0

19

22585

5 G 0,75

11,1

70,0

160,0

19

22586

7 G 0,75

12,6

95,0

205,0

19

22587

12 G 0,75

15,0

140,0

308,0

19

22588

18 G 0,75

17,4

220,0

420,0

19

22589

20 G 0,75

18,1

249,0

450,0

19

22590

25 G 0,75

20,8

313,0

579,0

19

22591

30 G 0,75

21,0

470,0

630,0

19

22592

36 G 0,75

22,7

500,0

745,0

19

22593

2 x 1

9,9

50,0

120,0

18

22594

3 G 1

10,3

60,0

135,0

18

22595

4 G 1

11,1

73,0

173,0

18

22596

5 G 1

11,8

81,0

187,0

18

22597

7 G 1

13,7

114,0

240,0

18

22598

12 G 1

16,2

186,0

360,0

18

22599

18 G 1

18,8

254,0

498,0

18

22600

20 G 1

19,8

322,0

568,0

18

22601

25 G 1

22,5

377,0

670,0

18

22602

30 G 1

22,9

429,0

774,0

18

22603

36 G 1

24,7

516,0

895,0

18

22884

41 G 1

26,6

610,0

1032,0

18

22885

50 G 1

28,8

690,0

1160,0

18

22886

65 G 1

32,5

852,0

1660,0

18

22604

2 x 1,5

10,3

64,0

145,0

16

22605

3 G 1,5

11,2

84,0

168,0

16

22606

4 G 1,5

11,9

99,0

217,0

16

22607

5 G 1,5

12,8

129,0

235,0

16

22608

7 G 1,5

14,9

148,0

325,0

16

22609

12 G 1,5

17,9

279,0

481,0

16

22610

18 G 1,5

20,6

393,0

675,0

16

22611

25 G 1,5

24,8

584,0

927,0

16

22612

30 G 1,5

25,3

607,0

1025,0

16

22613

36 G 1,5

27,3

702,0

1210,0

16

22887

42 G 1,5

29,4

829,0

1441,0

16

22888

50 G 1,5

32,0

1025,0

1709,0

16

22889

61 G 1,5

35,0

1190,0

2025,0

16

22614

2 x 2,5

11,9

104,0

198,0

14

22615

3 G 2,5

12,7

140,0

284,0

14

22616

4 G 2,5

13,5

164,0

378,0

14

22617

5 G 2,5

14,7

190,0

423,0

14

22618

7 G 2,5

17,7

236,0

486,0

14

22619

12 G 2,5

21,2

390,0

756,0

14

22620

18 G 2,5

24,6

607,0

1127,0

14

22621

20 G 2,5

26,0

661,0

1210,0

14

22622

25 G 2,5

29,8

796,0

1530,0

14

22623

4 G 4

16,7

222,0

448,0

12

22624

5 G 4

18,5

328,0

533,0

12

22625

7 G 4

21,8

360,0

678,0

12

22626

4 G 6

18,7

305,0

636,0

10

22627

5 G 6

20,4

441,0

772,0

10

22628

7 G 6

24,3

505,0

1028,0

10

22629

4 G 10

23,0

485,0

1052,0

8

22630

5 G 10

25,2

610,0

1096,0

8

22631

7 G 10

30,2

820,0

1530,0

8

22632

4 G 16

26,5

840,0

1386,0

6

22633

5 G 16

29,1

1050,0

1759,0

6

22634

7 G 16

34,9

1510,0

2087,0

6