Special cable for drag chains, halogen-free, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for extreme
    mechanical stress adapted to
    DIN VDE 0285-525-2-21 /
    DIN EN 50525-2-21
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 5x cable Ø
    fixed installation 3x cable Ø
  • Test of alternating bending
    cycles
    approx. 10 million
Cable structure
  • Bare copper conductor, extra fine wire
    acc. to DIN VDE 0295  cl.6, col. 4 /
    IEC 60228 cl.6
  • Core insulation of special PP
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal
    selected lay length
  • Fleece wrapping over each layer
    (from 4 mm² without fleece wrapping)
  • Outer sheath of special full-polyurethane
    compound type TMPU acc. to
    DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
  • Sheath colour: grey (RAL 7001),
    with a matte surface
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    MULTIFLEX 512®-C-PUR
Application
The special cables for drag chains are used for permanent flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts and multi-shift operation. Those cables are developed according to the newest state of technology improvement. These high flexible control cables with sliding abilities guaranteed an optimum service life durabilities and also very economic by using the PP-core insulation and the PUR-outer sheath. The PUR material is adhesion-low and cut-resistant. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Information".
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

22501

2 x 0,5

5,5

9,6

38,0

20

22502

3 G 0,5

5,8

14,4

46,0

20

22503

4 G 0,5

6,5

19,0

59,0

20

22504

5 G 0,5

7,0

24,0

68,0

20

22505

7 G 0,5

8,3

33,6

88,0

20

22506

12 G 0,5

9,9

58,0

131,0

20

22507

18 G 0,5

11,6

86,0

197,0

20

22508

20 G 0,5

12,2

96,0

260,0

20

22509

25 G 0,5

14,0

120,0

282,0

20

22510

30 G 0,5

14,5

144,0

315,0

20

22511

36 G 0,5

15,5

172,0

374,0

20

22512

2 x 0,75

6,5

14,4

47,0

19

22513

3 G 0,75

6,9

21,6

58,0

19

22514

4 G 0,75

7,4

29,0

69,0

19

22515

5 G 0,75

8,3

36,0

85,0

19

22516

7 G 0,75

9,6

50,0

118,0

19

22517

12 G 0,75

11,8

86,0

183,0

19

22518

18 G 0,75

13,8

130,0

270,0

19

22519

20 G 0,75

14,5

144,0

290,0

19

22520

25 G 0,75

16,8

180,0

374,0

19

22521

30 G 0,75

17,2

216,0

420,0

19

22522

36 G 0,75

18,7

259,0

498,0

19

22523

2 x 1

6,9

19,2

55,0

18

22524

3 G 1

7,5

29,0

70,0

18

22525

4 G 1

8,1

38,0

86,0

18

22526

5 G 1

8,8

48,0

102,0

18

22527

7 G 1

10,5

67,0

143,0

18

22528

12 G 1

12,8

115,0

225,0

18

22529

18 G 1

15,0

173,0

334,0

18

22530

20 G 1

16,0

192,0

370,0

18

22531

25 G 1

18,5

240,0

460,0

18

22532

30 G 1

18,7

288,0

530,0

18

22533

36 G 1

20,3

346,0

625,0

18

22878

41 G 1

22,4

410,0

779,0

18

22879

50 G 1

24,2

498,0

953,0

18

22880

65 G 1

27,5

650,0

1205,0

18

22534

2 x 1,5

7,7

29,0

70,0

16

22535

3 G 1,5

8,2

43,0

90,0

16

22536

4 G 1,5

8,9

58,0

106,0

16

22537

5 G 1,5

9,8

72,0

145,0

16

22538

7 G 1,5

11,7

101,0

205,0

16

22539

12 G 1,5

14,1

173,0

320,0

16

22540

18 G 1,5

16,8

259,0

465,0

16

22541

20 G 1,5

17,8

288,0

510,0

16

22542

25 G 1,5

20,6

360,0

650,0

16

22543

30 G 1,5

20,9

432,0

750,0

16

22544

36 G 1,5

22,9

518,0

880,0

16

22881

42 G 1,5

24,8

628,0

1209,0

16

22882

50 G 1,5

27,0

749,0

1449,0

16

22883

61 G 1,5

29,8

912,0

1712,0

16

22545

2 x 2,5

9,1

48,0

115,0

14

22546

3 G 2,5

9,7

72,0

162,0

14

22547

4 G 2,5

10,5

96,0

196,0

14

22548

5 G 2,5

11,7

120,0

230,0

14

22549

7 G 2,5

13,9

168,0

312,0

14

22550

12 G 2,5

17,0

288,0

532,0

14

22551

18 G 2,5

20,2

432,0

762,0

14

22552

20 G 2,5

21,4

480,0

858,0

14

22553

25 G 2,5

25,0

600,0

998,0

14

22554

4 G 4

13,3

154,0

283,0

12

22555

5 G 4

14,7

192,0

349,0

12

22556

7 G 4

17,8

269,0

498,0

12

22557

4 G 6

14,9

230,0

432,0

10

22558

5 G 6

16,6

288,0

529,0

10

22559

7 G 6

20,1

403,0

782,0

10

22560

4 G 10

18,8

384,0

685,0

8

22561

5 G 10

21,0

480,0

817,0

8

22562

7 G 10

25,4

672,0

1023,0

8

22563

4 G 16

21,9

614,0

1042,0

6

22564

5 G 16

24,5

768,0

1292,0

6

22565

7 G 16

29,7

1075,0

1709,0

6