PAAR-TRONIC-CY

flexible, screened, colour coded to DIN 47100, meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • PVC data cables in reference to
    DIN VDE 0812 and 0814
  • Temperature range
    flexing  -5°C  to  +80°C
    fixed installation  -30°C  to  +80°C
  • Operating peak voltage  350 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core  1200 V
    core/screen  800 V
  • Breakdown voltage
    min. 2400 V
  • Mutual capacitance  at 800 Hz
    core/core  0,14 mm²  app. 120 pF/m
    core/core  0,25 mm²  app. 150 pF/m
    core/screen  0,14 mm²  app. 240 pF/m
    core/screen  0,25 mm²  app. 270 pF/m
  • Inductance
    approx. 0,65 mH/km
  • Impedance
    approx. 78 Ohm
  • k1-coupling
    approx. 300 pF/100 m
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 5x outer Ø
Cable structure
  • Bare copper conductor,
    from 0,5 mm²  fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Conductor construction:
    0,14 mm² approx. 18x0,1 mm
    0,25 mm² approx. 14x0,15 mm
    0,34 mm² = 7x0,25 mm
  • Core insulation of PVC
    compound type TI2 acc. to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification (pair) to DIN 47100
  • Cores stranded in pairs with
    optimal lay length
  • Pairs stranded in layers with
    optimal lay length
  • Foil wrapping
  • Drain wire, tinned
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of  PVC
    compound type TM2 acc. to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7032)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
  • Unscreened analogue type:
    PAAR-TRONIC
Application
These data control cables are used for flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. PAAR-TRONIC-CY is well suited for use in areas subject to signal interference. The high level of screening reduces substantially the effects of electrical disturbances from parallel running wiring etc. The twisted pairs conform favourable cross-talk attenuation values.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

21001

1 x 2 x 0,14

3,8

16,0

34,0

26

21002

2 x 2 x 0,14

5,2

18,5

40,0

26

21003

3 x 2 x 0,14

5,5

23,0

49,0

26

21004

4 x 2 x 0,14

5,9

27,0

55,0

26

21005

5 x 2 x 0,14

6,6

31,0

66,0

26

21006

6 x 2 x 0,14

7,1

48,0

86,0

26

21007

7 x 2 x 0,14

7,1

51,0

91,0

26

21008

8 x 2 x 0,14

8,1

54,0

97,0

26

21009

10 x 2 x 0,14

9,0

59,0

109,0

26

21010

12 x 2 x 0,14

9,3

66,0

141,0

26

21011

14 x 2 x 0,14

9,7

74,0

148,0

26

21012

15 x 2 x 0,14

10,2

76,0

152,0

26

21013

16 x 2 x 0,14

10,2

79,0

155,0

26

21014

18 x 2 x 0,14

10,9

83,0

171,0

26

21015

20 x 2 x 0,14

11,4

97,0

183,0

26

21016

22 x 2 x 0,14

13,0

103,0

205,0

26

21017

24 x 2 x 0,14

13,0

111,0

228,0

26

21018

25 x 2 x 0,14

13,3

113,0

239,0

26

21019

26 x 2 x 0,14

13,3

122,0

245,0

26

21020

27 x 2 x 0,14

13,3

125,0

251,0

26

21021

28 x 2 x 0,14

13,3

128,0

258,0

26

21022

30 x 2 x 0,14

13,7

140,0

270,0

26

21023

32 x 2 x 0,14

13,9

145,0

284,0

26

21024

34 x 2 x 0,14

14,4

150,0

300,0

26

21025

36 x 2 x 0,14

14,4

156,0

316,0

26

21026

38 x 2 x 0,14

14,9

162,0

350,0

26

21027

40 x 2 x 0,14

14,9

177,0

370,0

26

21028

44 x 2 x 0,14

16,3

181,0

390,0

26

21029

46 x 2 x 0,14

16,6

195,0

430,0

26

21030

50 x 2 x 0,14

17,0

202,0

440,0

26

21031

52 x 2 x 0,14

16,8

206,0

460,0

26

21032

55 x 2 x 0,14

17,5

210,0

480,0

26

21033

1 x 2 x 0,25

4,4

15,0

45,0

24

21034

2 x 2 x 0,25

6,4

28,0

53,0

24

21035

3 x 2 x 0,25

6,8

32,0

65,0

24

21036

4 x 2 x 0,25

7,4

38,0

80,0

24

21037

5 x 2 x 0,25

8,0

55,0

98,0

24

21038

6 x 2 x 0,25

8,9

65,0

114,0

24

21039

7 x 2 x 0,25

8,9

70,0

121,0

24

21040

8 x 2 x 0,25

10,2

75,0

129,0

24

21041

10 x 2 x 0,25

11,3

110,0

157,0

24

21042

12 x 2 x 0,25

11,6

117,0

189,0

24

21043

14 x 2 x 0,25

12,2

122,0

213,0

24

21044

15 x 2 x 0,25

13,2

134,0

225,0

24

21045

16 x 2 x 0,25

13,2

143,0

237,0

24

21046

18 x 2 x 0,25

13,9

148,0

248,0

24

21047

20 x 2 x 0,25

14,5

162,0

275,0

24

21048

22 x 2 x 0,25

16,3

172,0

303,0

24

21049

24 x 2 x 0,25

16,3

223,0

330,0

24

21050

25 x 2 x 0,25

16,6

233,0

343,0

24

21051

26 x 2 x 0,25

16,6

238,0

345,0

24

21052

27 x 2 x 0,25

16,6

244,0

350,0

24

21053

28 x 2 x 0,25

16,6

249,0

360,0

24

21054

30 x 2 x 0,25

17,2

254,0

375,0

24

21055

32 x 2 x 0,25

17,7

290,0

400,0

24

21056

34 x 2 x 0,25

18,5

312,0

410,0

24

21057

36 x 2 x 0,25

18,5

322,0

420,0

24

21058

38 x 2 x 0,25

19,2

339,0

450,0

24

21059

40 x 2 x 0,25

19,2

349,0

485,0

24

21060

44 x 2 x 0,25

20,9

359,0

500,0

24

21061

46 x 2 x 0,25

21,2

398,0

540,0

24

21062

50 x 2 x 0,25

22,0

403,0

550,0

24

21063

52 x 2 x 0,25

21,6

435,0

580,0

24

21064

55 x 2 x 0,25

22,4

464,0

630,0

24

19970

1 x 2 x 0,34

4,6

16,0

58,0

22

19971

2 x 2 x 0,34

6,8

37,0

65,0

22

19972

3 x 2 x 0,34

7,1

45,0

78,0

22

19973

4 x 2 x 0,34

7,8

54,0

90,0

22

19974

5 x 2 x 0,34

8,7

64,0

110,0

22

19975

6 x 2 x 0,34

9,4

73,0

130,0

22

19976

7 x 2 x 0,34

9,4

80,0

145,0

22

19977

8 x 2 x 0,34

11,0

88,0

150,0

22

19978

9 x 2 x 0,34

11,9

99,0

170,0

22

19979

10 x 2 x 0,34

11,9

107,0

190,0

22

19980

12 x 2 x 0,34

12,3

122,0

220,0

22

19981

14 x 2 x 0,34

13,3

138,0

245,0

22

19982

16 x 2 x 0,34

14,0

154,0

250,0

22

19983

18 x 2 x 0,34

14,7

198,0

275,0

22

19984

21 x 2 x 0,34

16,3

214,4

300,0

22

19985

25 x 2 x 0,34

17,9

238,0

400,0

22

19986

27 x 2 x 0,34

17,9

262,0

410,0

22

19987

30 x 2 x 0,34

18,7

287,0

440,0

22

19988

34 x 2 x 0,34

19,9

310,0

510,0

22

19989

37 x 2 x 0,34

19,9

369,0

550,0

22

19990

40 x 2 x 0,34

20,6

393,0

590,0

22

19991

44 x 2 x 0,34

22,4

424,0

600,0

22

19992

50 x 2 x 0,34

23,4

456,0

650,0

22

19993

52 x 2 x 0,34

23,1

488,0

680,0

22

19994

56 x 2 x 0,34

24,2

518,0

750,0

22

19995

61 x 2 x 0,34

24,9

557,0

840,0

22

17047

1 x 2 x 0,5

5,2

24,0

60,0

20

17001

2 x 2 x 0,5

7,8

54,0

89,0

20

17002

3 x 2 x 0,5

8,2

70,0

104,0

20

17003

4 x 2 x 0,5

9,2

91,0

126,0

20

17004

5 x 2 x 0,5

10,0

105,0

148,0

20

17005

6 x 2 x 0,5

11,1

120,0

171,0

20

17006

8 x 2 x 0,5

13,2

144,0

290,0

20

17007

10 x 2 x 0,5

14,4

178,0

320,0

20

17008

12 x 2 x 0,5

14,8

199,0

361,0

20

17009

16 x 2 x 0,5

16,6

254,0

421,0

20

17010

20 x 2 x 0,5

18,8

302,0

580,0

20

17011

25 x 2 x 0,5

21,4

344,0

740,0

20

17048

1 x 2 x 0,75

5,7

28,0

71,0

19

17012

2 x 2 x 0,75

8,9

58,0

105,0

19

17013

3 x 2 x 0,75

9,4

84,0

128,0

19

17014

4 x 2 x 0,75

10,2

108,0

156,0

19

17015

5 x 2 x 0,75

11,4

126,0

189,0

19

17016

6 x 2 x 0,75

12,6

146,0

216,0

19

17017

8 x 2 x 0,75

14,8

180,0

309,0

19

17018

10 x 2 x 0,75

16,3

220,0

355,0

19

17019

12 x 2 x 0,75

16,8

261,0

405,0

19

17020

16 x 2 x 0,75

19,0

328,0

565,0

19

17021

20 x 2 x 0,75

21,2

392,0

700,0

19

17022

25 x 2 x 0,75

24,6

470,0

950,0

19

17049

1 x 2 x 1

6,0

46,0

75,0

18

17050

2 x 2 x 1

9,4

82,0

116,0

18

17051

3 x 2 x 1

9,9

103,0

140,0

18

17052

4 x 2 x 1

11,0

132,0

191,0

18

17053

1 x 2 x 1,5

7,2

63,0

84,0

16

17054

2 x 2 x 1,5

11,3

111,0

122,0

16

17055

3 x 2 x 1,5

11,9

136,0

194,0

16

17056

4 x 2 x 1,5

13,5

172,0

240,0

16