OZ-BL-CY

Outer sheath blue, flexible, meter marking, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • PVC cable in reference to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing  -10°C  to  +80°C
    fixed installation  -40°C  to  +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Mutual capacitance at 800 Hz
    core/core approx. 140 pF/m
    core/screen approx. 187 pF/m
  • Inductance
    approx. 0,68 mH/km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 5x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • Without GN-YE conductor
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: blue (RAL 5015)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • For installation in explosive areas
    including intrinsic safety -i- acc. to
    DIN EN 60079-14 / IEC 60079-14,
    section 16.2.2 (VDE 0165-1)
  • Instrumentation cable RE-2Y(St)Yv with blue
    outer sheath see Data and Computer cables.
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
These cables are appropriate for flexible use with medium mechanical stresses, and free movement without tensile stress or forced movements. For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying. The copper braided screening ensures the transmission of data signals and free from interference.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

14028

2 x 0,75

6,1

40,0

59,0

19

14029

3 x 0,75

6,3

52,0

66,0

19

14030

4 x 0,75

6,8

60,0

77,0

19

14031

5 x 0,75

7,4

71,0

93,0

19

14088

7 x 0,75

8,2

91,0

130,0

19

14032

8 x 0,75

9,0

110,0

145,0

19

14033

10 x 0,75

10,3

137,0

180,0

19

14034

12 x 0,75

10,5

142,0

202,0

19

14035

18 x 0,75

12,7

212,0

292,0

19

14036

20 x 0,75

13,6

238,0

362,0

19

14037

25 x 0,75

15,0

281,0

415,0

19

14038

30 x 0,75

16,0

320,0

486,0

19

14039

34 x 0,75

17,2

345,0

523,0

19

14040

41 x 0,75

18,1

400,0

680,0

19

14041

2 x 1

6,4

50,0

65,0

18

14042

3 x 1

6,7

60,0

81,0

18

14043

4 x 1

7,2

71,0

98,0

18

14044

5 x 1

8,0

88,0

127,0

18

14045

7 x 1

8,7

111,0

158,0

18

14046

12 x 1

11,4

184,0

260,0

18

14047

18 x 1

13,6

260,0

380,0

18

14048

25 x 1

16,2

349,0

534,0

18

14049

34 x 1

18,5

486,0

741,0

18

14050

2 x 1,5

7,0

63,0

88,0

16

14051

3 x 1,5

7,4

80,0

100,0

16

14052

4 x 1,5

8,1

97,0

126,0

16

14053

5 x 1,5

9,0

119,0

160,0

16

14054

7 x 1,5

9,8

147,0

208,0

16

14055

12 x 1,5

12,8

267,0

338,0

16

14056

18 x 1,5

15,6

374,0

479,0

16

14057

25 x 1,5

18,4

526,0

705,0

16

14058

30 x 1,5

19,6

555,0

830,0

16

14059

34 x 1,5

21,2

629,0

900,0

16