HELUCOM® A-DF(ZN)2Y4Y

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables A-DF(ZN)2Y4Y
Application

These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Non-metallic tension elements and a second outer sheath made of polyamide (PA) ensure above average strain relief and rodent protection. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DF(ZN)2Y4Y

2

Multimode G50/125

OM2

2

10,0

2700

100,0

6,10

400

90,0

80915

A-DF(ZN)2Y4Y

2

Multimode G62.5/125

OM1

2

10,0

2700

100,0

6,10

400

90,0

80927

A-DF(ZN)2Y4Y

2

Single-mode E9/125

ITU-T G.652

2

10,0

2700

100,0

6,10

400

90,0

80945

A-DF(ZN)2Y4Y

4

Multimode G50/125

OM2

4

10,0

2700

100,0

6,10

400

90,0

80735

A-DF(ZN)2Y4Y

4

Multimode G62.5/125

OM1

4

10,0

2700

100,0

6,10

400

90,0

80928

A-DF(ZN)2Y4Y

4

Single-mode E9/125

ITU-T G.652

4

10,0

2700

100,0

6,10

400

90,0

80895

A-DF(ZN)2Y4Y

8

Multimode G50/125

OM2

8

10,0

2700

100,0

6,10

400

90,0

80691

A-DF(ZN)2Y4Y

8

Multimode G62.5/125

OM1

8

10,0

2700

100,0

6,10

400

90,0

80809

A-DF(ZN)2Y4Y

8

Single-mode E9/125

ITU-T G.652

8

10,0

2700

100,0

6,10

400

90,0

80118

A-DF(ZN)2Y4Y

12

Multimode G50/125

OM2

12

10,0

2700

100,0

6,10

400

90,0

80627

A-DF(ZN)2Y4Y

12

Multimode G62.5/125

OM1

12

10,0

2700

100,0

6,10

400

90,0

80931

A-DF(ZN)2Y4Y

12

Single-mode E9/125

ITU-T G.652

12

10,0

2700

100,0

6,10

400

90,0

80947

A-DF(ZN)2Y4Y

24

Multimode G50/125

OM2

12

10,0

2700

100,0

6,10

400

90,0

80578

A-DF(ZN)2Y4Y

24

Multimode G62.5/125

OM1

12

10,0

2700

100,0

6,10

400

90,0

80576

A-DF(ZN)2Y4Y

24

Single-mode E9/125

ITU-T G.652

12

10,0

2700

100,0

6,10

400

90,0

80577

A-DF(ZN)2Y4Y

36

Multimode G50/125

OM2

12

10,0

2700

100,0

6,00

400

90,0

80672

A-DF(ZN)2Y4Y

36

Multimode G62.5/125

OM1

12

10,0

2700

100,0

6,00

400

90,0

80935

A-DF(ZN)2Y4Y

36

Single-mode E9/125

ITU-T G.652

12

10,0

2700

100,0

6,00

400

90,0

80950

A-DF(ZN)2Y4Y

48

Multimode G50/125

OM2

12

10,0

2700

100,0

6,00

400

90,0

80732

A-DF(ZN)2Y4Y

48

Multimode G62.5/125

OM1

12

10,0

2700

100,0

6,00

400

90,0

80936

A-DF(ZN)2Y4Y

48

Single-mode E9/125

ITU-T G.652

12

10,0

2700

100,0

6,00

400

90,0

80951

A-DF(ZN)2Y4Y

60

Multimode G50/125

OM2

12

10,0

2700

100,0

5,80

400

90,0

80920

A-DF(ZN)2Y4Y

60

Multimode G62.5/125

OM1

12

10,0

2700

100,0

5,80

400

90,0

80938

A-DF(ZN)2Y4Y

72

Multimode G50/125

OM2

12

10,5

2700

105,0

5,80

400

95,0

80921

A-DF(ZN)2Y4Y

72

Multimode G62.5/125

OM1

12

10,5

2700

105,0

5,80

400

95,0

80939

A-DF(ZN)2Y4Y

72

Single-mode E9/125

ITU-T G.652

12

10,5

2700

105,0

5,80

400

95,0

80954

A-DF(ZN)2Y4Y

84

Multimode G50/125

OM2

12

11,0

3000

110,0

8,40

400

110,0

80922

A-DF(ZN)2Y4Y

84

Multimode G62.5/125

OM1

12

11,0

3000

110,0

8,40

400

110,0

80940

A-DF(ZN)2Y4Y

84

Single-mode E9/125

ITU-T G.652

12

11,0

3000

110,0

8,40

400

110,0

80955

A-DF(ZN)2Y4Y

96

Multimode G50/125

OM2

12

11,5

3000

115,0

7,20

400

120,0

80923

A-DF(ZN)2Y4Y

96

Multimode G62.5/125

OM1

12

11,5

3000

115,0

7,20

400

120,0

80941

A-DF(ZN)2Y4Y

96

Single-mode E9/125

ITU-T G.652

12

11,5

3000

115,0

7,20

400

120,0

80956

A-DF(ZN)2Y4Y

144

Multimode G50/125

OM2

12

14,5

3000

145,0

10,40

400

180,0

80926

A-DF(ZN)2Y4Y

144

Multimode G62.5/125

OM1

12

14,5

3000

145,0

10,40

400

180,0

80944

A-DF(ZN)2Y4Y

144

Single-mode E9/125

ITU-T G.652

12

14,5

3000

145,0

10,40

400

180,0

80959