BUS-Leitung HMCB500S, PVC

Logo Image
Produktfoto
Cable structure
2x2x0,22 + 1x2x0,38
Description

Bus Cable HMCB500S, PVC

Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(db/100m)

10,0

12,0

23,0

30,0

Next

(db)

47,0

44,0

35,0

32,0

ACR

(db)

37,0

36,0

12,0

2,0

Application

HELUKABEL® HMCB500S is designed for occasional moving in cable carriers and ranges up to 100m without repeater. This cable is used in Siemens Systems.

Typical plugs are RJ45 Industrial IP20 Siemens or Y-Con RJ45 Yamaichi or round M-Connectors from Molex.

Downloads
Product Sheet

Part no.

Designation

803672

2x2xAWG24 + 1x2xAWG22