HELUKAT® 1500 S/FTP 2x(4x2xAWG 22/1)

Logo Image
Produktfoto
Cable structure
S/FTP 2x(4x2xAWG 22/1) FRNC
Description
HELUKAT® 1500 S/FTP duplex solid
Typical values
Frequency(MHz)101662,5100200300600100012001500
Attenuation(db/100m)4,26,312,716,521,527,541,754,459,866,2
Next(db)110,0110,0110,0110,0110,0105,095,085,080,074,0
ACR(db)105,8103,7 97,3 93,5 88,5 77,5 53,330,622,2 7,8
Application

HELUKAT®1500 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as 10Gigabit Ethernet, Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s or ISDN absolutely trouble-free. That means applications such as multimedia (TV, Video, Data, Speach) are no problem for this series.Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Downloads
Product Sheet

Part no.

Designation

802170

S/FTP 2x(4x2xAWG 22/1) FRNC