HELUKABEL® CONNECTING SYSTEMS INDUSTRY Patchcables Drag Chain Profibus M12 screened, angeled

Logo Image
Produktfoto
Description

Patch Cable M12W for Profibus RS 485, drag chain

Norms and standards

Components of HELUKABEL® CONNECTING SYSTEMS® for applications of Profibus RS 485. Plug according IEC 61076-2-101-A1. Support the EN50170.

Characteristics
  • Drag chain suitable
  • Bending radius 10 x cable outerdiameter maximum
  • Moving speed 200 m/min maximum
  • Movement distance 5 m maximum
  • Accelaration 5 m/s² maximum
  • Cycles maximum 5 Mio.
  • Temperature range from -25°C to +70°C
  • Transmission rate maximum 3,6 re. 12 Mbit/s
  • Segment distance maximum 100 m
  • PIN 2 (A) = green, PIN 4 (B) = red, screen terminated on the nut and on PIN 5
  • Suitable for the „Heavy-Duty“ range
Options
We also can deliver other cable length, other pin codes or other types of plugs like SUB-D.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

800818

violet similar RAL 4001

0,3

10

800819

violet similar RAL 4001

1,0

10

800820

violet similar RAL 4001

2,0

10

800821

violet similar RAL 4001

3,0

10

800822

violet similar RAL 4001

5,0

10

800823

violet similar RAL 4001

10,0

10