HELUCOM®pact A-DQ(ZN)2Y, central

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables HELUCOM® pact A-DQ(ZN)B2Y, central
Application

These HELUCOM® pact fibre-optic cables are characterized by a design that is particularly easy to mount and is rodent-protected. Around a central grooved cable, there is a composite of glass yarns and swelling fleece with characteristics that ensure rodent protection, strain relief, and waterproofing in longitudinal direction of the cable. In addition, these cables are designed grease-free. Wiping the jelly off is therefore unnecessary. This construction is particularly used in underground, tubes and channel areas, where normal tensile stresses and/or transverse compressions occur and rodent infestation is to be expected.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DQ(ZN)B2Y

2

Multimode G50/125

OM2

2

7,5

1500

150,0

1,60

300

40,0

800754

A-DQ(ZN)B2Y

2

Multimode G62.5/125

OM1

2

7,5

1500

150,0

1,60

300

40,0

802131

A-DQ(ZN)B2Y

2

Single-mode E9/125

ITU-T G.652

2

7,5

1500

150,0

1,60

300

40,0

802137

A-DQ(ZN)B2Y

4

Multimode G50/125

OM2

4

7,5

1500

150,0

1,60

300

40,0

800755

A-DQ(ZN)B2Y

4

Multimode G62.5/125

OM1

4

7,5

1500

150,0

1,60

300

40,0

802132

A-DQ(ZN)B2Y

4

Single-mode E9/125

ITU-T G.652

4

7,5

1500

150,0

1,60

300

40,0

802138

A-DQ(ZN)B2Y

6

Multimode G50/125

OM2

6

7,5

1500

150,0

1,60

300

40,0

800756

A-DQ(ZN)B2Y

6

Multimode G62.5/125

OM1

6

7,5

1500

150,0

1,60

300

40,0

802133

A-DQ(ZN)B2Y

6

Single-mode E9/125

ITU-T G.652

6

7,5

1500

150,0

1,60

300

40,0

802139

A-DQ(ZN)B2Y

8

Multimode G50/125

OM2

8

7,5

1500

150,0

1,60

300

40,0

800757

A-DQ(ZN)B2Y

8

Multimode G62.5/125

OM1

8

7,5

1500

150,0

1,60

300

40,0

802134

A-DQ(ZN)B2Y

8

Single-mode E9/125

ITU-T G.652

8

7,5

1500

150,0

1,60

300

40,0

802140

A-DQ(ZN)B2Y

12

Multimode G50/125

OM2

12

7,5

1500

150,0

1,60

300

40,0

800759

A-DQ(ZN)B2Y

12

Multimode G62.5/125

OM1

12

7,5

1500

150,0

1,60

300

40,0

802135

A-DQ(ZN)B2Y

12

Single-mode E9/125

ITU-T G.652

12

7,5

1500

150,0

1,60

300

40,0

802141

A-DQ(ZN)B2Y

24

Multimode G50/125

OM2

24

8,5

1500

170,0

1,90

300

60,0

800762

A-DQ(ZN)B2Y

24

Multimode G62.5/125

OM1

24

8,5

1500

170,0

1,90

300

60,0

802136

A-DQ(ZN)B2Y

24

Single-mode E9/125

ITU-T G.652

24

8,5

1500

170,0

1,90

300

60,0

802142