HELUKAT® PROFInet Typ B 2x2xAWG22/7 PVC or FRNC

Logo Image
Produktfoto
Cable structure
2x2x0,75 mm (stranded)
Description

Industrial Ethernet PROFInet type B (SK) PVC and FRNC

Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/100m)

6,3

8,0

16,5 21,3

Next

(db)

70,0

65,0

55,0

50,0

ACR

(db)

64,0

57,4

39,0

29,0

Application

HELUKAT® PROFInet Type B (flexible) Cat.5e for use on moving parts. The cables listed here correspond to the PROFInet classifications Type B for moving cables and are designed to withstand mechanical loads. The version PVC is the standard cable; the FRNC version is used for halogen free requirements.

Norms and standards
  800654 805654
Geltende Normen:

PROFInet Guideline
acc. ISO/IEC 11801
acc. EN 50173
category 5e
flame retardent acc. FT4 & IEC 60332-3

sun & oil resistant

PROFInet Guideline
acc. ISO/IEC 11801
acc. EN 50173
category 5e
halogen free acc. IEC 60754-2
flame retardent acc. FT4 & IEC 60332-3

smoke density acc. EN50268-2

sun resistant

UL-Style: CMG 75°C PLTC

CMG 75°C PLTC

CSA-Norm: CSA FT 4 CSA FT4
Downloads
Product Sheet

Part no.

Designation

800654

2x2x0,75 mm (stranded)