HELUKAT® PROFInet Typ A 2x2xAWG22/1 PVC + PUR

Logo Image
Produktfoto
Cable structure
2x2x0.64 mm
Description

Industrial Ethernet PROFInet type A, PVC and PUR

Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/100m)

5,2

6,9

15,0

19,5

Next

(db)

70,0

65,0

55,0

50,0

ACR

(db)

64,8

58,1

40,0

30,5

Application

HELUKAT® PROFInet Type A Category 5e for fixed installation in industrial networks, rugged. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. The cable listed here corresponds to PROFInet Type A; this means the version with PVC sheath is designed for normal fixed installations and the version with PUR sheath is for difficult fixed installations in harsh industrial environments.

Downloads
Product Sheet

Part no.

Designation

800653

2x2x0.64 mm

801194

2x2x0.64 mm