HELUKABEL® BUS cables Profibus L2 7-wire

Logo Image
Produktfoto
Cable structure

1x2x0.64 mm (stranded)

Description
Profibus L2, 7-wire
Typical values

9,6

kHz

<

2,9

dB/km

38,4

kHz

<

4,6

dB/km

4

MHz

<

25,0

dB/km

16

MHz

<

49,0

dB/km

Application

HELUKABEL® Profibus L2 7-wire for mobile applications in Profibus industrial networks. With its core design and the special PVC sheath, the type described here is suitable for normal mobile applications.

Norms and standards
Geltende Normen: Profibus nach DIN 19245 T3 und EN50170
Downloads
Product Sheet

Part no.

Designation

800648

1x2x0.64 mm (stranded)