Heat-resistant Cables
Selection table
- HELUTHERM® 120 flexible, heat-resistant (+105 °C), meter marking
- HELUTHERM® 145 MULTI flexible, cross-linked, halogen-free, meter marking
- SiHF silicon mulitcore cable, flexible, halogen-free, meter marking
- THERMFLEX® 180 EWKF halogen-free, silicone multicore cable, meter marking
- H05SS-F / H05SST-F heat-resistant multicore cable
- HELUFLON®-FEP-6Y multi core, fluorinated polymeric materials, -100 °C up to +205 °
- MULTITHERM® 400 halogen-free
- HELUTHERM® 145 MULTI-C flexible, cross-linked, halogen-free, Cu-screened, EMC-preferred type, meter marking
- SiHF-C-Si silicon multicore cable, halogen-free, Cu-screened, EMC-preferred type, meter marking
- THERMFLEX® 180 EWKF-C silicone multicore cable, Cu-screened, halogen-free, +180 °C, EMC-preferred type, meter marking
- SiHF/GL-P silicon multicore cable, halogen-free
- MULTITHERM® 400 -ES halogen-free, high-grade steel braiding