UL/CSA Data Cables
- Command Cable UL (LiYY) Style 2464/300 V, (80°C)
- Command Cable UL (LiYY) 600V, Style 2516/600 V, (105°C)
- TRAYCONTROL 300<br />flexible, oil-resistant, NFPA 79 Edition 2012
- Command Cable UL (LiYY-TP) Style 2464/300V, 80°C
- TRAYCONTROL 300 TP<br />stranded pair, flexible, oil-resistant, NFPA 79 Edition 2012
- VERTEILERFLEX two-approvals
- Command Cable UL (LiYCY) Style 2464, 300V, 80°C, EMC-preferred type
- Command Cable UL (LiYCY) Style 2516/600 V, 105°C, EMC-preferred type
- TRAYCONTROL 300-C<br />flexible, oil-resistant, screened, EMC-preferred type,<br />NFPA 79 Edition 2012
- Command Cable UL (LiYCY-TP) Style 2464/300 V, 80°C, EMC-preferred type
- TRAYCONTROL 300-C TP<br />stranded pair, flexible, screened, oil-resistant, EMC-preferred type, NFPA 79 Edition 2012