HSSV

Corrugated tubes conduit gland - elbow 90°

Produktfoto
Properties

Resistant to a multitude of

  • Fuels

  • Mineral oils

  • Greases

  • Weak bases

  • Weak acids

Note
  • UR-tested

Protection classification:

  • IP 66 with outer seal

Each unit includes 1 safety opener

Description

HSSV gland 90° flange

Description

Quick-insert glands for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Downloads
Data sheet

flange

Part no.

grey

Part no.

black

Suitable for ND

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

920209

920214

17,0

50

o. r.

o. r.

o. r.

920210

920215

21,0 / 23,0

50

o. r.

o. r.

o. r.

920211

920216

29,0

25

o. r.

o. r.

o. r.

920212

920217

36,0 / 37,0

25

o. r.

o. r.

o. r.

920213

920218

48,0 / 50,0

10

o. r.

o. r.

o. r.