Command Cable UL (LiYY)

Style 2516, 600 V, 105°C

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC command cable
    approved to UL Style 2516
  • Temperature range
    flexing -10°C  to  +105°C
    fixed installation -20°C  to  +105°C
  • Nominal voltage
    600 V
  • Test voltage
    2000 V
  • Breakdown voltage
    min. 4000 V
  • Minimum bending radius
    flexing 15x outer Ø
    fixed installation 7,5x outer Ø
Cable structure
  • Tinned copper conductor, fine wire,
    acc. to ASTM-B 174 class J-K
  • Conductor construction:
    2,08 mm² = 41x0,254 mm
    3,20 mm² = 65x0,254 mm
  • Core insulation of special PVC
    class 43 to UL Std.1581 tab.50.182
    (105°C)
  • Core identification to DIN 47100
    or international colour code
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    class 43 to UL Std.1581 tab.50.182
    (105°C)
  • Sheath colour: grey (DIN 47100)
    black (international colour code)
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • To a large extent resistant to
    Oil
    Solvents
    Acids
    Lyes
Tests
  • PVC flame retardant acc. to
    UL VW-1 / CSA FT1
Note
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Screened analogue type:
    command cable UL (LiYCY)
Application
As a flexible connector and connecting cable, as control, signal and measuring line of machine tools, conveyor belts and plant construction, air conditioning systems, in foundries and steel mills.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Sheath
colour

grey

Part no.

Sheath
colour

black

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

83233

83624

2 x 2,08

14

8,4

39,6

120,0

83234

83625

3 x 2,08

14

8,9

59,6

150,0

83235

83626

4 x 2,08

14

9,6

79,2

190,0

83236

83627

6 x 2,08

14

11,4

119,0

300,0

83237

83628

10 x 2,08

14

15,1

198,4

450,0

83238

83629

12 x 2,08

14

15,6

238,7

500,0

83239

83630

16 x 2,08

14

17,2

319,0

700,0

83240

83631

18 x 2,08

14

18,3

358,4

750,0

83241

83632

24 x 2,08

14

21,5

478,4

900,0

83242

83633

27 x 2,08

14

22,7

538,1

1100,0

83243

83634

30 x 2,08

14

23,5

598,4

1150,0

83244

83635

36 x 2,08

14

25,4

717,2

1800,0

83245

83636

2 x 3,2

12

9,3

61,0

150,0

83246

83637

3 x 3,2

12

9,8

91,4

210,0

83247

83638

4 x 3,2

12

10,8

121,6

300,0

83248

83639

6 x 3,2

12

12,8

183,7

430,0

83249

83640

10 x 3,2

12

17,0

305,9

500,0

83250

83641

12 x 3,2

12

17,5

367,6

700,0

83251

83642

16 x 3,2

12

19,8

490,9

810,0

83252

83643

18 x 3,2

12

21,0

551,7

970,0

83253

83644

24 x 3,2

12

24,8

736,4

1200,0