NSGAFÖU 3 kV - now in orange

A go-to for short-circuit proof wiring in control cabinet construction

No more need for hoses and heatshrink tubing!

Advantages:

  • Time saving
  • Reduce stock items
  • Smaller outer diameter facilitates insertion into the fanning strip
  • No creasing
  • No risk of overheating the wire end ferrules with a heat gun
  • Improved look

Structure

  • Conductor: tinned copper, finely stranded acc. to DIN VDE 0295 class 5 / IEC 60228 class 5
  • Core insulation: EPR, compound type 3Gl3 acc. to DIN VDE 0207-20
  • Outer sheath: polychloroprene, compound type 5GM3 acc. to DIN VDE 0207-21
  • Sheath colour: orange (also available in black)

Usage:

Suitable for short-circuit and earth-fault proof installations; in switchboards and distributors up to 1000 V.

HELUKABEL NSGAFÖU 3 kV - orange

Item no. No. of cores x nominal cross sec. mm² Outer-Ø mm² Copper no. kg/km Weight kg/km
17001252 1 x 1,5 7,0 14,4 62,0
710665 1 x 2,5 7,5 24,0 76,0
710666 1 x 4 9,0 38,0 95,0
710223 1 x 6 9,5 58,0 140,0
17000914 1x10 11,0 96 190,0
17000915 1x16 13,0 154 270,0
17000916 1x25 15,0 240 410,0
17000917 1x35 16,5 336 490,0
17000918 1x50 18,0 480 650,0
17000919 1x70 20,5 672 900,0
17000920 1x95 24,0 912 1200,0
17000921 1x120 26,0 1152 1450,0
17000922 1x150 28,0 1440 1800,0
17000923 1x185 31,0 1776 2200,0
17000924 1x240 34,5 2304 2650,0
17001253 1x300 38,0 2880 3250,0

Additional colours and sizes available on request.