Cables and Wires for Plant construction

We supply high quality cable products specifically designed to work within the requirements of your facility

With their extreme flexibility for easier routing, HELUKABEL ® cables are perfect for the vast network of pipes and trays that are found in new plant development and expansions.

Our cables, many of which contain multiple approvals, allow you to lower installation times and reduce or eliminate the need to purchase numerous cables to meet individual country requirements, which translates into a reduction in costs without compromising the quality of the installation process.

Combining our tray cables with the HELUTOP ® line of strain relief glands will ensure that the high performance, durability and reliability of your facility’s operations is maintained.

We look forward to assisting you in identifying the best products for your specific application and to answer any questions you might have.

Call +49 7150 9209-0 or email us: info@helukabel.de

Here is a brief look at some of the companies that we partner with:

- ABB
- Actemium
- Alstom
- Areva
- Baumüller
- BEA
- Cegelec
- Controlmatic
- Dürr
- Elpro
- GEA Group
- Imtech
- Kuka
- Linde
- SIEMENS
- Takraf
- ThyssenKrupp Uhde

Below you will find examples of cables and wires for plant construction:

H05 V-K

These insulated wires are determined for the installation to the inside of apparatus as well as for the protective laying to the lightings, in dry rooms, in production facilities, switch and distributor boards, in tubes, under and surface mounting of plasters.


H07 V-K

These insulated wires are suitable for laying in tubes, under and surface mounting of plasters and also in closed installation conduits. These are not allowed to install for direct laying on cable trays, channels or tanks. These types are permitted for the inner wiring of equipment, distributor and switchboards and also for protective laying to the lightings with a nominal voltage up to 1000 V alternating current or up to 750 V direct current against earth.


H05 V-U / (H)05 V-U / (H)07 V-U

PVC-single cores, fine wire stranded and VDE 0281 approved. Coil in cardboard (100m), spool (with various capacity) or drum.


H07 V-R / H05 V-K / (H)07 V-K

PVC-single cores, fine wire stranded and VDE 0281 approved. As Coil in foil or on drum.


H05Z-K / H07Z-K

Halogen-free single-core wires are used for installation in dry environments for wiring up lighting fixtures and units where valuable assets are to protected from further damage resulting from fire. These cables may be installed on, in and beneath plaster, as well as in closed installation ducts. The direct operating voltage is permitted up to 900 V nst ground when they are used in rail-coaches. For the inner wiring of switch boards and distributors are to be used with an alternating nominal voltage up to 1000 V or a direct voltage up to 750 V against ground.


HELUTHERM® 145

These temperature resistant single-core cables are used for the internal wiring of lighting fixtures, heaters, electrical machinery, switching systems and distributors in equipment and plant and machinery, suitable for installation on, in and beneath plaster, in closed installation ducts, as well as for traffic systems and outdoor applications. These cables are not approved for direct routing on racks, gutters or tanks. For a protected installation, these cables may be used at a nominal voltage of up to 1000 V alternating current or a direct current up to 750 V when earthed. The maximum operating d.c. voltage used in rail vehicles shall not exceed 900 V when earthed. These halogen-free single core cables are characterised by their amazingly high long-time resistance to temperature and feature among the leading halogen-free, flame resistant products in the world. These single core cables significantly contribute to safety and the environment.


NSGAFÖU 3kV

Particularly suitable for protection against short circuits in laying and for inherently earth-fault-proof routing in rail vehicles and omnibuses. Also suitable for laying in dry environments.


NSHXAFö 3kV

Particularly suitable for protection against short circuits in laying and for inherently earth-fault-proof routing in rail vehicles and omnibuses. Also suitable for laying in dry environments. In switching units and distributors, they are considered to be short circuit and inherently earth proof to 1000 V. Note: Considered as being short-circuit safe and inherently earth-fault-proof are those operating materials and conducting assemblies where because of suitable measures and/or means applied, neither a short circuit nor a short to ground is to be expected under operating conditions which are in accordance with those specified for the intended application.


TRONIC (LiYY)

These cables are used for flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, wherever the construction requirements call for a minimum outer diameter, TRONIC is the suitable cable to use. This applies especially to such areas as tool making and machine industries as well as electronic, computer, measurement and control sectors.


TRONIC-CY (LiY-CY)

These screened cables are used for flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, wherever the construction requirements call for a minimum outer diameter, TRONIC is the suitable cable to use. This applies especially to such areas as tool making and machine industries as well as electronic, computer, measurement and control sectors.


DATAFLAMM-C

Are used as connecting cable for signal, measuring, control, call-announcing and two-way intercom speaking systems, clock installations, electronic weighing equipment and electrical apparatus for office requirements. The cables are suitable for installation in dry, damp and wet environments as well as in masonry and concrete. These cables are generally installed in telecommunication apparatus and data transmission systems in public buildings, laboratories, trading centres where the freedom from halogen in case of fire and the flame propagation must be avoided. With screened braiding offers interference-free signal transfer.


DATAFLAMM-C-PAAR

Are used as connecting cable for signal, measuring, control, call-announcing and two-way intercom speaking systems, clock installations, electronic weighing equipment and electrical apparatus for office requirements. The cables are suitable for installation in dry, damp and wet environments as well as in masonry and concrete. PE-insulated cores, compared with the conventional PVC-insulated cores, assure a remarkable and more favourable capacitance values. These cables are generally installed in telecommunication apparatus and data transmission systems in public buildings, laboratories, trading centres where the freedom from halogen in case of fire and the flame propagation must be avoided. With screened braiding offers interference-free signal transfer. The halogen-free thermoplastic sheath produce neither corrosive nor toxic gases.


EDV-PiMF-CY

Absolute disturbance-free data transfer both for installed terminals in all areas of medicine and data technology. Also suitable for use in machine tool and steel producing industries, traffic signal systems, assembly lines and food processing.


RD-Y(St)Y

The data transmission cables RD-Y(St)Y are used in measurement and control technology such as in control rooms of industrial plants and power stations. The cables serves for transmission of analog and digital signals up to frequencies of approx. 10 kHz. These cables offer considerable advantages by using the quick and economical connecting possibilities in Maxi-Termi-Point ® technique. This solderless connecting technique is defined by a compression termination that employs a spring-clip for the connection of the cable to a square rigid post without pre-stripping. For this technique it is necessary to have an exact 7-core stranded conductor and a Semi-Rigid-PVC. Suitable for fixed installation only inside of buildings. Cable with a blue outer jacket is used for intrinsic safe installation.


UL-Style 1015

For the internal wiring of switchbords, electrical equipment, e. g. households, radio or televisions and control desks. Connecting wires in machines laid in predective tubes and flexible pipes and also for motors and transformators.


FIVENORM

Five norms approved connecting jumper wire primarily designed for exportes, used in machine tools. The approbation of HAR, UL-AWM, UL-MTW, CSA-AWM, CSA-Equipment-wire make possible an economical storekeeping and simplification of parts list.