HELUcond PA6 UL corrugated tubes, polyamide

for heavy-duty applications

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Description

HELUcond PA-UL-F/B

Description

Heavy-duty cable protection tube for heavy-duty mechanical applications.

- high load rating

Downloads
Data sheet

coarse profile / PA6-UL-B

Part no.

grey

Part no.

black

Nominal size

mm

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

920389

920399

16,0

15,3

21,0

50

o. r.

o. r.

o. r.

920390

920400

21,0

21,6

28,5

50

o. r.

o. r.

o. r.

920391

920401

29,0

27,5

34,5

25

o. r.

o. r.

o. r.

920392

920402

36,0

35,0

42,5

25

o. r.

o. r.

o. r.

920393

920403

48,0

45,5

54,5

25

o. r.

o. r.

o. r.