RE PA-ATEX reducer

explosive area

Produktfoto
Note
Approval: PTB 04 ATEX 1040X
Description
RE PA-ATEX
Description

Reducer made of polyamide for use in explosive areas.

Transition from large to small thread.

Downloads
Data sheet

from metric to metric - high-profile design

Part no.

Size

metr.

outside

Size

metr.

inside

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904446

M16 x 1,5

M12 x 1,5

100

o. r.

o. r.

o. r.

904448

M20 x 1,5

M16 x 1,5

100

o. r.

o. r.

o. r.