JE-H(St)H

Bd FE 180/E 30 up to E 90 (orange), halogen-free

Produktfoto
Technical data
  • Flame retardant, halogen free
    installation cable
    adapted to DIN VDE 0815
  • Loop resistance
    max. 73,2 Ohm/km
  • Temperature range
    flexing -5°C  to  +50°C
    fixed installation -30°C  to  +70°C
  • Operating peak voltage  225 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core  500 V
    core/screen  2000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Mutual capacitance  at 800 Hz
    max. 120 pF/m
    (this value may be exceeded by
    20% with a make-up to 4 pairs)
  • Capacity unbalance
    max. 200 pF/100 m
    (20% of the values, but one
    value up to 400 pF is allowed)
  • Minimum bending radius
    6x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor, single wire
  • Core insulation halogen-free, cross-linked
    polymer, compound type HI1 flame retardant
    (E90 with special foil wrapping over
    conductor)
  • Core identification with colour rings and
    ring-groups to DIN VDE 0815
  • Cores twisted to pairs, 4 pairs consist to
    unit, several units stranded to layers
  • Units identified by numbered tape
  • Core wrapping with special polyester and
    glass-fibre tape
  • Screening with alu-laminated polyester tape
    and solid tinned copper drain wire
    0,8 mm Ø
  • Outer sheath halogen-free, flame retardant
    to DIN VDE 0207 part 24 HM2
  • Sheath colour: orange
     
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3 / BS 4066-3 /
    DIN EN 60332-3 / IEC 60332-3
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Properties
  • No fire propagation
  • Low smoke density
  • Not for purposes of high current
    and power installation as well as
    underground laying.
  • FE 180: Insulation integrity for 180
    minutes. Tests acc.to DIN VDE 0472
    part 814 ≙ IEC 60331.
    Insulation integrity under direct
    flame propagation for the test period
    of 180 minutes.
  • E 30: Functionality of electrical cable
    systems for minimum 30 minutes. Test to
    DIN 4102 part 12.
    The functionality for 30 minutes assures
    when persons and animals are to be saved
    from a burning building. 30 minutes secures
    the functional performance of the fire
    warning and alarm systems, safety and
    spare lighting, passenger lifts with
    evacuation circuits, except the cables which
    are installed within the ladder shafts and
    engine rooms.
  • E 90: Functionality of electrical cable
    systems for minimum 90 minutes. Test
    method to DIN 4102 part 12.
    The functionality for 90 minutes assures
    the functional performance of
    water-pressure-rising stations for the
    supply to avoid smoke and heat in
    safety-stairs and inner rooms, ladder shafts
    and engine rooms for fire brigade lifts,
    emergency lifts for sickbeds in hospitals
    and the fire brigade lifts.
Note
  • E 30 to E 90
    Functionality (burning behaviour) is
    dependant on corresponding installation
    technique.
  • LS0H = Low Smoke Zero Halogen
Application
Flame resistant, halogen-free, static screened installation cables for telecommunication purpose. The static screen prevents strong interference impulse. Suitable for fixed installation everywhere, where in case of fire human life and material assets are to be protected and a safety conciousness take a special significance, e. g. in industrial complexes, public buildings, hotels, airports, under ground railway networks, hospitals.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Functionality E 30 to E 90

Part no.

No.pairs x
cross-sec.
mm

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

34081

2 x 2 x 0,8

7,4

25,0

74,0

-

34082

4 x 2 x 0,8

10,8

45,0

127,0

-

34083

8 x 2 x 0,8

16,9

85,0

300,0

-

34084

12 x 2 x 0,8

18,5

126,0

336,0

-

34085

16 x 2 x 0,8

20,1

166,0

426,0

-

34086

20 x 2 x 0,8

22,2

206,0

529,0

-

34087

32 x 2 x 0,8

29,1

326,0

859,0

-

34088

40 x 2 x 0,8

34,2

407,0

1094,0

-

34089

52 x 2 x 0,8

37,3

529,0

1280,0

-