H01N2-D / H01N2-E

100 V, arc welding cable

Logo Image Logo Image Logo Image
Produktfoto
H01N2-D 1x120 mm² BK  Part no. 31008
content quantity per sales unit of measure
100.00
Technical data
  • Harmonized welding cable 
    acc. to DIN VDE 0285-525-2-81 /
    DIN EN 50525-2-81
  • Temperature range
    flexing -20°C to +85°C
    fixed installation -35°C to +85°C
  • Permissible conductor operating
    temperature
    +85°C
  • Nominal voltage
    U0/U 100/100 V
  • Test voltage
    1000 V
  • Minimum bending radius
    H01N2-D 12x outer Ø
    H01N2-E 10x outer Ø
Cable structure
  • Bare Cu- conductor, extra fine wire
    to DIN VDE 0295, BS 6360, IEC 60228
  • Separator over conductor
  • Crosslinked elastomeric covering,
    chlorinated rubber compound EM5
    acc. to DIN VDE 0207-363-2-2 /
    DIN EN 50363-2-2
  • Colour: black
Properties
  • Test acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2 / IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B)
  • Oil resistant to
    DIN VDE 0473-811-404 /
    DIN EN 60811-404
  • The cable also maintains its high
    flexibilty under the effect of ozone,
    light, oxygen, inert gas, oil or petrol.
Note
  • No. wires = Gauiding value;
    the number of individual wires
    are without obligation.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
For use between the welding generator and the hand-electrode and the workpiece. For use in the automobile industry, in shipbuilding, in transport and conveyor systems, tool making machinery, welding robots etc.. They are suitable for use in dry and damp conditions. Outdoor use for a limited period.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance