LiYv

PVC-Single Cores, fine wire stranded, tinned

Logo Image
Produktfoto
LiYv spool 1x0,5 mm² BN  Part no. 26440
content quantity per sales unit of measure
100.00
Technical data
  • PVC single cores adapted to
    DIN VDE 0812
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -30°C to +80°C
  • Operating peak voltage
    0,14 mm²  500 V
    0,25-1,5 mm²  900 V
  • Test voltage
    0,14 mm²  1200 V
    0,25-1,5 mm²  2500 V
  • Insulation resistance
    min. 10 MOhm x km
  • Minimum bending radius
    fixed installation 4x core Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
    compound type YI3 to
    DIN VDE 0812
  • Core identification see table below
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • For 2-coloured combinations ring marking.
Application
PVC insulated flexible hook-up wires are used for the connection for low voltage applications, communication apparatus, electronic assemblies and equipment, racks, switchboards etc. correspondingly of VDE 0800-1 for the temperature range up to +70°C. Those stranded hook-up wires are not permitted to install for heavy current application outside of the equipment.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance