Medium Voltage Cables
Overview:
- HELUWIND® WK DLO 2kV
- HELUWIND® WK POWERLINE ALU 105°C 1,8/3 kV
- HELUWIND® WK POWERLINE ALU 105°C robust 1,8/3 kV
- HELUWIND® WK RHH/RHW-2 ALU
- HELUWIND® WK POWERLINE ALU 105°C halogen-free 1,8/3 kV
- HELUWIND® WK POWERLINE ALU MS-Single 3,6/6 kV
- HELUWIND® WK POWERLINE ALU MULTI 0,6/1 kV
- HELUWIND® WK POWERLINE ALU MS-Single 12/20 kV
- HELUWIND® WK POWERLINE ALU MS-Single 18/30 kV
- HELUWIND® WK DLO-Torsion 2kV
- HELUWIND® WK POWERLINE ALU Single
- N2XS2Y 6/10 kV 1x50/16 (rm) mm² BK
- NA2XS2Y 12/20kV 1x70/16 (rm) mm² BK
- N2XS(F)2Y 12/20kV 1x35/16 (rm) mm² BK
- NA2XS(F)2Y 12/20kV 1x70/16 (rm) mm² BK