Ships Wiring Cables-SY single cores

Produktfoto
Technical data
  • Special PVC single cores
    acc. to DIN VDE 0250
  • Temperature range
    flexing +5°C  to  +70°C
    fixed installation -40°C  to  +70°C
  • Nominal voltage
    250 V
  • Test voltage
    1500 V
  • Minimum bending radius
    7,5x outer Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • PVC core insulation
  • Tinned steel-wire braided screening
  • PVC outer sheath
  • Sheath colour: grey (RAL 7001)
Properties
  • self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Oil resistant according DIN VDE 0250
  • Approved by
    Germanischer Lloyd
Note
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
A connection and a connection cable for measuring and control devices for communication systems, production lines, conveyor systems for fixed and variable connection in humid, wet and dry areas.
These PVC single cores are also suitable for use in ship building.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59450

1 x 6

8,3

57,4

148,0

10

59451

1 x 10

10,3

95,8

221,0

8

59452

1 x 16

10,3

153,4

293,0

6

59453

1 x 25

13,7

239,5

447,0

4

59454

1 x 35

15,2

335,0

565,0

2

59455

1 x 50

18,1

479,5

788,0

1

59456

1 x 70

21,1

671,0

1061,0

2/0

59457

1 x 95

22,8

910,0

1355,0

3/0