Ships Power Cables MGSGO

halogen-free, copper screened

Produktfoto
Technical data
  • acc. to VG 95218-60, with screen and
    natural insulation integrity in case of
    fire without a flame retardant barrier
  • Operating temperature
    at conductor max.  +85°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Minimum bending radius
    5x outer Ø
Cable structure
  • Stranded copper conductors
  • Heat-resistant
    EPR-insulation 3GI3
    acc. to DIN VDE 0207-20
  • Cores stranded in layers with
    optimal lay length
  • Filling compound covering all cores
  • Foil wrapping
  • Bare copper braided screen
  • Polyester tape
  • Outer sheath of elastomer compound
    to olefin based copolymer
  • Sheath colour: black
Properties
  • halogen-free and flame retardant
  • Colour code
    1 core:    BK
    2 cores:  BN, BU
    3 cores:  BN, BK, GY
    4 cores:  BU, BN, BK, GY
Note
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
Halogen-free power cables for marine craft are used for fixed installation on ships in all rooms and open decks as control and power cables.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59270

1 x 4

7,5 - 8,5

81,0

155,0

12

59271

1 x 6

8,4 - 9,4

104,0

185,0

10

59272

1 x 10

9,5 - 10,5

149,0

245,0

8

59273

1 x 16

10,0 - 11,0

214,0

260,0

6

59274

1 x 25

12,0 - 13,0

311,0

420,0

4

59275

1 x 35

13,0 - 14,0

416,0

530,0

2

59276

1 x 50

15,0 - 16,0

572,0

680,0

1

59277

1 x 70

17,0 - 18,0

779,0

890,0

2/0

59278

1 x 95

19,5 - 20,5

1034,0

1200,0

3/0

59279

1 x 120

21,0 - 22,4

1316,0

1340,0

4/0

59280

1 x 150

23,0 - 24,4

1615,0

1770,0

300 kcmil

59281

1 x 185

25,5 - 27,0

1968,0

2180,0

350 kcmil

59282

1 x 240

29,0 - 30,5

2506,0

2610,0

500 kcmil

59283

1 x 300

31,5 - 33,5

3345,0

3250,0

600 kcmil

59284

2 x 1,5

11,5 - 12,5

105,0

240,0

16

59285

2 x 2,5

12,4 - 13,4

132,0

290,0

14

59286

2 x 4

13,4 - 14,7

170,0

350,0

12

59287

2 x 6

14,7 - 16,0

217,0

440,0

10

59288

2 x 10

16,2 - 17,7

307,0

570,0

8

59289

2 x 16

19,0 - 20,3

471,0

780,0

6

59290

2 x 25

22,5 - 24,0

670,0

1070,0

4

59291

3 x 1,5

12,0 - 13,0

125,0

260,0

16

59292

3 x 2,5

13,0 - 14,2

161,0

330,0

14

59293

3 x 4

14,0 - 15,2

215,0

420,0

12

59294

3 x 6

15,5 - 16,8

282,0

530,0

10

59295

3 x 10

17,6 - 18,9

417,0

740,0

8

59296

3 x 16

20,0 - 21,4

636,0

1090,0

6

59297

3 x 25

24,0 - 25,4

924,0

1340,0

4

59298

3 x 35

26,0 - 28,2

1233,0

1790,0

2

59299

3 x 50

30,0 - 32,2

1703,0

2190,0

1

59300

3 x 70

34,5 - 36,7

2413,0

2990,0

2/0

59301

3 x 95

39,7 - 42,2

3191,0

4220,0

3/0

59302

3 x 120

43,0 - 45,7

3975,0

5090,0

4/0

59303

4 x 4

15,2 - 16,5

284,0

480,0

12

59304

4 x 6

17,0 - 18,3

371,0

670,0

10

59305

4 x 10

19,4 - 20,9

545,0

910,0

8

59306

4 x 16

22,0 - 23,5

796,0

1160,0

6

59307

4 x 25

26,4 - 28,0

1170,0

1680,0

4

59308

4 x 35

29,2 - 31,0

1578,0

2160,0

2

59309

4 x 50

33,5 - 35,8

2278,0

2760,0

1

59310

4 x 70

38,2 - 40,7

3090,0

3750,0

2/0

59311

4 x 95

44,2 - 46,7

4110,0

4990,0

3/0