ROBOFLEX®-recycle

M8 socket, straight or angled, pre-assembled on one side with LED, 3-pin and 4-pin

Produktfoto
Technical data
  • Approval 
    UL/cUL approved
  • Production
    adapted to VDE standards
  • Temperature range
    flexing  -30°C  to  +105°C
    fixed installation  -40°C  to  +105°C
  • Nominal voltage 
    300 V
  • Test voltage 
    2000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
  • Traversing speed for 5 m of
    horizontal traverse path length
    max. 3.3 m/s
  • Acceleration 
    max. 5 m/s²
  • Flexing and torsion cycles 
    min. 10 million
  • Torsional stress 
    +/- 360°/m
Cable structure
  • Bare copper conductor, 42x0,1 mm
  • Core insulation of TPE
  • Assembly (3-pin)
    core colours BN, BU, BK
    outer Ø  4,9  +/-  0,2 mm
    Assembly (4-pin)

    core colours BN, BU, BK, WH
    outer Ø  5,2  +/-  0,2 mm
  • Cores stranded in layers
  • Sheath: special compound
  • Sheath colour: black
     

Tests

  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Properties
  • good resistance to acids,
    alkalis and solvents
  • not cross-linked
  • weld splatter resistant
  • low adhesion, matt surface
  • recyclable
  • halogen-free
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • highly flexible
  • UV-resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • CE conformant
Note
  • IP67
  • A-coded
Downloads
Data sheet

socket angled with 2 LED

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

670672

ROBOFLEX®-recycle   3 x 0,34

1,5

socket angled with 2 LED

14,7

-

670673

ROBOFLEX®-recycle   3 x 0,34

3,0

socket angled with 2 LED

29,4

-

670674

ROBOFLEX®-recycle   3 x 0,34

5,0

socket angled with 2 LED

49,0

-

670675

ROBOFLEX®-recycle   3 x 0,34

10,0

socket angled with 2 LED

98,0

-

670688

ROBOFLEX®-recycle   4 x 0,34

1,5

socket angled with 2 LED

19,7

-

670689

ROBOFLEX®-recycle   4 x 0,34

3,0

socket angled with 2 LED

39,3

-

670690

ROBOFLEX®-recycle   4 x 0,34

5,0

socket angled with 2 LED

65,5

-

670691

ROBOFLEX®-recycle   4 x 0,34

10,0

socket angled with 2 LED

131,0

-