ROBOFLEX®-recycle

M12 plug and socket with LED, pre-assembled on both sides 4-pin + PE

Produktfoto
Technical data
  • Approval
    UL/cUL approved
  • Production
    adapted to VDE standards
  • Temperature range
    flexing  -30°C  to  +105°C
    fixed installation  -40°C  to  +105°C
  • Nominal voltage 
    300 V
  • Test voltage
    2000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
  • Traversing speed for 5 m of
    horizontal traverse path length
    max. 3.3 m/s
  • Acceleration 
    max. 5 m/s²
  • Flexing and torsion cycles 
    min. 10 million
  • Torsional stress 
    +/- 360°/m
Cable structure
  • Bare copper conductor, 42x0,1 mm
  • Core insulation of TPE
  • Assembly (5-pin)
    core colours BN, BU, BK, WH, GN-YE
    outer Ø  5,5  +/-  0,2 mm
  • Cores stranded in layers
  • Sheath: special compound
  • Sheath colour: black
     

Tests

  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Properties
  • good resistance to acids,
    alkalis and solvents
  • not cross-linked
  • weld splatter resistant
  • low adhesion, matt surface
  • recyclable
  • halogen-free
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • highly flexible
  • UV-resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • CE conformant
Note
  • IP67
  • A-coded
Downloads
Data sheet

both ends pre-assembled, 3 LED (gn, rd, ye)

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

672333

ROBOFLEX®-recycle   5 G 0,34

1,0

plug straight / socket straight with 3 LED

16,5

-

672334

ROBOFLEX®-recycle   5 G 0,34

1,5

plug straight / socket straight with 3 LED

24,8

-

672336

ROBOFLEX®-recycle   5 G 0,34

3,0

plug straight / socket straight with 3 LED

49,5

-

672337

ROBOFLEX®-recycle   5 G 0,34

5,0

plug straight / socket straight with 3 LED

82,5

-

672339

ROBOFLEX®-recycle   5 G 0,34

10,0

plug straight / socket straight with 3 LED

165,0

-

672373

ROBOFLEX®-recycle   5 G 0,34

1,0

plug angled / socket angled with 3 LED

16,5

-

672374

ROBOFLEX®-recycle   5 G 0,34

1,5

plug angled / socket angled with 3 LED

24,8

-

672376

ROBOFLEX®-recycle   5 G 0,34

3,0

plug angled / socket angled with 3 LED

49,5

-

672377

ROBOFLEX®-recycle   5 G 0,34

5,0

plug angled / socket angled with 3 LED

82,5

-

672379

ROBOFLEX®-recycle   5 G 0,34

10,0

plug angled / socket angled with 3 LED

165,0

-

672323

ROBOFLEX®-recycle   5 G 0,34

1,0

plug straight / socket angled with 3 LED

16,5

-

672324

ROBOFLEX®-recycle   5 G 0,34

1,5

plug straight / socket angled with 3 LED

24,8

-

672326

ROBOFLEX®-recycle   5 G 0,34

3,0

plug straight / socket angled with 3 LED

49,5

-

672327

ROBOFLEX®-recycle   5 G 0,34

5,0

plug straight / socket angled with 3 LED

82,5

-

672329

ROBOFLEX®-recycle   5 G 0,34

10,0

plug straight / socket angled with 3 LED

165,0

-