ROBOFLEX®-recycle

M12 plug or socket, straight or angled, screened, pre-assembled on one side, 3-pin, 4-pin and 5-pin

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    adapted to VDE standards
  • Temperature range
    flexing  -30°C  to  +105°C
    fixed installation  -40°C  to  +105°C
  • Nominal voltage 
    300 V
  • Test voltage 
    2000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
  • Traversing speed for 5 m of
    horizontal traverse path length
    max. 3.3 m/s
  • Acceleration 
    max. 5 m/s²
  • Flexing and torsion cycles 
    min. 10 million
  • Torsional stress 
    +/- 360°/m
Cable structure
  • Bare copper conductor, 42x0,1 mm
  • Core insulation of TPE
  • Assembly (3-pin)
    core colours BN, BU, BK
    outer Ø  5,2  +/-  0,2 mm
    Assembly (4-pin)
    core colours BN, BU, BK, WH
    outer Ø  5,5  +/-  0,2 mm
    Assembly (5-pin)
    core colours BN, BU, BK, WH, GY
    outer Ø  6,0  +/-  0,2 mm
  • Cores stranded in layers
  • Polyester foil taping
  • Screen of tinned copper wires,
    approx. 85% coverage
    - D-screen for robot applications
  • Sheath: special compound
  • Sheath colour: black
     

Tests

  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Properties
  • good resistance to acids,
    alkalis and solvents
  • not cross-linked
  • weld splatter resistant
  • low adhesion, matt surface
  • recyclable
  • halogen-free
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • highly flexible
  • UV-resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • CE conformant
Note
  • IP67
  • A-coded
Downloads
Data sheet

plug straight pre-assembled

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

671893

ROBOFLEX®-recycle   3 x 0,34

1,0

plug, straight

19,6

-

671894

ROBOFLEX®-recycle   3 x 0,34

1,5

plug, straight

29,4

-

671896

ROBOFLEX®-recycle   3 x 0,34

3,0

plug, straight

58,8

-

671897

ROBOFLEX®-recycle   3 x 0,34

5,0

plug, straight

98,0

-

671899

ROBOFLEX®-recycle   3 x 0,34

10,0

plug, straight

196,0

-

671903

ROBOFLEX®-recycle   3 x 0,34

1,0

plug, angled

19,6

-

671904

ROBOFLEX®-recycle   3 x 0,34

1,5

plug, angled

29,4

-

671906

ROBOFLEX®-recycle   3 x 0,34

3,0

plug, angled

58,8

-

671907

ROBOFLEX®-recycle   3 x 0,34

5,0

plug, angled

98,0

-

671909

ROBOFLEX®-recycle   3 x 0,34

10,0

plug, angled

196,0

-

671913

ROBOFLEX®-recycle   4 x 0,34

1,0

plug, straight

24,2

-

671914

ROBOFLEX®-recycle   4 x 0,34

1,5

plug, straight

36,3

-

671916

ROBOFLEX®-recycle   4 x 0,34

3,0

plug, straight

72,6

-

671917

ROBOFLEX®-recycle   4 x 0,34

5,0

plug, straight

121,0

-

671919

ROBOFLEX®-recycle   4 x 0,34

10,0

plug, straight

242,0

-

671923

ROBOFLEX®-recycle   4 x 0,34

1,0

plug, angled

24,2

-

671924

ROBOFLEX®-recycle   4 x 0,34

1,5

plug, angled

36,3

-

671926

ROBOFLEX®-recycle   4 x 0,34

3,0

plug, angled

72,6

-

671927

ROBOFLEX®-recycle   4 x 0,34

5,0

plug, angled

121,0

-

671929

ROBOFLEX®-recycle   4 x 0,34

10,0

plug, angled

242,0

-

671933

ROBOFLEX®-recycle   5 x 0,34

1,0

plug, straight

30,0

-

671934

ROBOFLEX®-recycle   5 x 0,34

1,5

plug, straight

45,0

-

671936

ROBOFLEX®-recycle   5 x 0,34

3,0

plug, straight

90,0

-

671937

ROBOFLEX®-recycle   5 x 0,34

5,0

plug, straight

150,0

-

671939

ROBOFLEX®-recycle   5 x 0,34

10,0

plug, straight

300,0

-

671943

ROBOFLEX®-recycle   5 x 0,34

1,0

plug, angled

30,0

-

671944

ROBOFLEX®-recycle   5 x 0,34

1,5

plug, angled

45,0

-

671946

ROBOFLEX®-recycle   5 x 0,34

3,0

plug, angled

90,0

-

671947

ROBOFLEX®-recycle   5 x 0,34

5,0

plug, angled

150,0

-

671949

ROBOFLEX®-recycle   5 x 0,34

10,0

plug, angled

300,0

-