ROBOFLEX®-recycle

M12 plug or socket, straight or angled, screened, pre-assembled on both sides, 3-pin, 4-pin and 5-pin

Produktfoto
Technical data
  • Approval 
    UL/cUL approved
  • Production
    adapted to VDE standards
  • Temperature range
    flexing  -30°C  to  +105°C
    fixed installation  -40°C  to  +105°C
  • Nominal voltage 
    300 V
  • Test voltage 
    2000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
  • Traversing speed for 5 m of
    horizontal traverse path length
    max. 3.3 m/s
  • Acceleration 
    max. 5 m/s²
  • Flexing and torsion cycles 
    min. 10 million
  • Torsional stress 
    +/- 360°/m
Cable structure
  • Bare copper conductor, 42x0,1 mm
  • Core insulation of TPE
  • Assembly (3-pin)
    core colours BN, BU, BK
    outer Ø  5,2  +/-  0,2 mm
    Assembly (4-pin)
    core colours BN, BU, BK, WH
    outer Ø  5,5  +/-  0,2 mm
    Assembly (5-pin)
    core colours BN, BU, BK, WH, GY
    outer Ø  6,0  +/-  0,2 mm
  • Cores stranded in layers
  • Polyester foil taping
  • Screen of tinned copper wires,
    approx. 85% coverage,
    - D-screen for robot applications
  • Sheath: special compound
  • Sheath colour: black
     

Tests

  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Properties
  • good resistance to acids,
    alkalis and solvents
  • not cross-linked
  • weld splatter resistant
  • low adhesion, matt surface
  • recyclable
  • halogen-free
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • highly flexible
  • UV-resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • CE conformant
Note
  • IP67
  • A-coded
Downloads
Data sheet

plug / socket

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

671953

ROBOFLEX®-recycle   3 x 0,34

1,0

plug straight / socket straight

19,6

-

671954

ROBOFLEX®-recycle   3 x 0,34

1,5

plug straight / socket straight

29,4

-

671956

ROBOFLEX®-recycle   3 x 0,34

3,0

plug straight / socket straight

58,8

-

671957

ROBOFLEX®-recycle   3 x 0,34

5,0

plug straight / socket straight

98,0

-

671759

ROBOFLEX®-recycle   3 x 0,34

10,0

plug straight / socket straight

196,0

-

671963

ROBOFLEX®-recycle   4 x 0,34

1,0

plug straight / socket straight

24,2

-

671964

ROBOFLEX®-recycle   4 x 0,34

1,5

plug straight / socket straight

36,3

-

671966

ROBOFLEX®-recycle   4 x 0,34

3,0

plug straight / socket straight

72,6

-

671967

ROBOFLEX®-recycle   4 x 0,34

5,0

plug straight / socket straight

121,0

-

671969

ROBOFLEX®-recycle   4 x 0,34

10,0

plug straight / socket straight

242,0

-

671973

ROBOFLEX®-recycle   5 x 0,34

1,0

plug straight / socket straight

30,0

-

671974

ROBOFLEX®-recycle   5 x 0,34

1,5

plug straight / socket straight

45,0

-

671976

ROBOFLEX®-recycle   5 x 0,34

3,0

plug straight / socket straight

90,0

-

671977

ROBOFLEX®-recycle   5 x 0,34

5,0

plug straight / socket straight

150,0

-

671979

ROBOFLEX®-recycle   5 x 0,34

10,0

plug straight / socket straight

300,0

-

671983

ROBOFLEX®-recycle   3 x 0,34

1,0

plug straight / socket angled

19,6

-

671984

ROBOFLEX®-recycle   3 x 0,34

1,5

plug straight / socket angled

29,4

-

671986

ROBOFLEX®-recycle   3 x 0,34

3,0

plug straight / socket angled

58,8

-

671988

ROBOFLEX®-recycle   3 x 0,34

5,0

plug straight / socket angled

98,0

-

671989

ROBOFLEX®-recycle   3 x 0,34

10,0

plug straight / socket angled

196,0

-

671993

ROBOFLEX®-recycle   4 x 0,34

1,0

plug straight / socket angled

24,2

-

671994

ROBOFLEX®-recycle   4 x 0,34

1,5

plug straight / socket angled

36,3

-

671996

ROBOFLEX®-recycle   4 x 0,34

3,0

plug straight / socket angled

72,6

-

671997

ROBOFLEX®-recycle   4 x 0,34

5,0

plug straight / socket angled

121,0

-

671999

ROBOFLEX®-recycle   4 x 0,34

10,0

plug straight / socket angled

242,0

-

672003

ROBOFLEX®-recycle   5 x 0,34

1,0

plug straight / socket angled

30,0

-

672004

ROBOFLEX®-recycle   5 x 0,34

1,5

plug straight / socket angled

45,0

-

672006

ROBOFLEX®-recycle   5 x 0,34

3,0

plug straight / socket angled

90,0

-

672007

ROBOFLEX®-recycle   5 x 0,34

5,0

plug straight / socket angled

150,0

-

672009

ROBOFLEX®-recycle   5 x 0,34

10,0

plug straight / socket angled

300,0

-

672013

ROBOFLEX®-recycle   3 x 0,34

1,0

plug angled / socket angled

19,6

-

672014

ROBOFLEX®-recycle   3 x 0,34

1,5

plug angled / socket angled

29,4

-

672016

ROBOFLEX®-recycle   3 x 0,34

3,0

plug angled / socket angled

58,8

-

672017

ROBOFLEX®-recycle   3 x 0,34

5,0

plug angled / socket angled

98,0

-

672019

ROBOFLEX®-recycle   3 x 0,34

10,0

plug angled / socket angled

196,0

-

672023

ROBOFLEX®-recycle   4 x 0,34

1,0

plug angled / socket angled

24,2

-

672024

ROBOFLEX®-recycle   4 x 0,34

1,5

plug angled / socket angled

36,3

-

672026

ROBOFLEX®-recycle   4 x 0,34

3,0

plug angled / socket angled

72,6

-

672027

ROBOFLEX®-recycle   4 x 0,34

5,0

plug angled / socket angled

121,0

-

672029

ROBOFLEX®-recycle   4 x 0,34

10,0

plug angled / socket angled

242,0

-

672033

ROBOFLEX®-recycle   5 x 0,34

1,0

plug angled / socket angled

30,0

-

672034

ROBOFLEX®-recycle   5 x 0,34

1,5

plug angled / socket angled

45,0

-

672036

ROBOFLEX®-recycle   5 x 0,34

3,0

plug angled / socket angled

90,0

-

672037

ROBOFLEX®-recycle   5 x 0,34

5,0

plug angled / socket angled

150,0

-

672039

ROBOFLEX®-recycle   5 x 0,34

10,0

plug angled / socket angled

300,0

-