Pre-assembled servo motor cables

for mobile use

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing 0°C to +60°C
    fixed installation -30°C to +80°C
  • Minimum bending radius
    flexing 12x cable Ø
    fixed installation 7x cable Ø
  • Max. acceleration
    4 m/s²
  • Bending cycles
    10 million for ≥ 12x cable Ø
  • Operating voltage 1000 V
  • Test voltage
    power cores 3 kV
    control cores 1,5 kV
  • Insulation resistance
    power cores ≥ 5000 MOhm x km
    signal cores ≥ 20 MOhm x km
Cable structure
Power supply cores
  • Bare copper conductor
    acc. to DIN VDE 0295 cl.6
  • Polyolefin polymer core insulation
  • Core identification 1, 2, 3
  • GN-YE conductor
Signal cores
  • Copper conductors, bare
  • Polyolefin/polymer core insulation
  • Core identification black, white
  • Cores twisted in pairs
  • Shielding screened with tin-plated
    copper wires
  • Complete shield of tin-plated copper
    braiding, coverage approx. 85%
  • PUR outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled motor
connection cable is specially manufactured
for applications with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
Particularly suitable for use with
small bending radii and high
acceleration.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

EYP 0013 A xxxx C01 A00

motor cable 0013AC01A00 PUR

660786

EYP 0015 A xxxx C02 A00

motor cable 0015AC02A00 PUR

660787

EYP 0012 A xxxx M02 A00

motor cable 0012AM02A00 PUR

660788

EYP 0013 A xxxx M02 A00

motor cable 0013AM02A00 PUR

660789

EYP 0014 A xxxx M03 A00

motor cable 0014AM03A00 PUR

660790

EYP 0015 A xxxx M03 A00

motor cable 0015AM03A00 PUR

660791

EYP 0016 A xxxx M03 A00

motor cable 0016AM03A00 PUR

660792

EYP 0010 A xxxx M01 A00

motor cable 0010AM01A00 PUR

660793

EYP 0011 A xxxx M01 A00

motor cable 0011AM01A00 PUR

660510

EYP 0012 A xxxx M01 A00

motor cable 0012AM01A00 PUR

660794