Pre-assembled servo motor cables

for fixed laying

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +70°C
    fixed installation -20°C to +80°C
  • Minimum bending radius
    flexing 18x cable Ø
    fixed installation 9x cable Ø
  • Max. acceleration
    2 m/s²
  • Bending cycles
    50.000 for ≥ 18x cable Ø
  • Operating voltage
    VDE U0/U 0,6/1 kV
  • Test voltage 4 kV
  • Insulation resistance ≥ 500 MOhm x km
Cable structure
Power supply cores
  • Copper conductors, bare
  • high quality PP core insulation
  • Core identification 1, 2, 3
  • GN-YE conductor
Signal cores
  • Copper conductors, bare
  • High quality PP core insulation
  • Core identification black, white
  • Shielding aluminium/polyester foil
    screened with tin-plated copper wires
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PVC outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled motor
connection cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
VDE
UL/CSA
Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

EYP 0006 A xxxx C01 A00

motor cable 0006AC01A00 PVC

660776

EYP 0008 A xxxx C02 A00

motor cable 0008AC02A00 PVC

660777

EYP 0005 A xxxx M02 A00

motor cable 0005AM02A00 PVC

660778

EYP 0006 A xxxx M02 A00

motor cable 0006AM02A00 PVC

660779

EYP 0007 A xxxx M03 A00

motor cable 0007AM03A00 PVC

660780

EYP 0008 A xxxx M03 A00

motor cable 0008AM03A00 PVC

660781

EYP 0009 A xxxx M03 A00

motor cable 0009AM03A00 PVC

660782

EYP 0003 A xxxx M01 A00

motor cable 0003AM01A00 PVC

660783

EYP 0004 A xxxx M01 A00

motor cable 0004AM01A00 PVC

660784

EYP 0005 A xxxx M01 A00

motor cable 0005AM01A00 PVC

660785