Marine Telecommunication Cables FMSGSGO 250 V

with a single screen, higher cross-talk attenuation, halogen-free

Produktfoto
Technical data
  • acc. to VG 95218-63
  • Operating temperature
    at conductor max.  +85°C
  • Min. installation temperature
    -10°C
  • Nominal voltage
    250 V
  • Minimum bending radius
    5x outer Ø
Cable structure
  • Bare copper conductor, stranded
  • Cross-linked polyolefin-insulation
  • Cores laid up in pairs
  • Foil wrapping
  • Each pair with bare copper wire screen
  • Each pair with foil wrapping
  • Pairs laid up concentrically
  • Foil wrapping
  • Overall foil wrap
  • Bare copper wire braided screen
  • Foil wrapping
  • Outer sheath of elastomer compound
  • Sheath colour: black
Properties
  • Oil resistant and flame retardant
  • Colour code
    Pair/counting pair: BK/BU
    Pair/counting direction pair: BK/BN
    Subsequent pairs: BK/GY
     
Note
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
For fixed installation on marine craft above and below deck.
Downloads
Data sheet

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59150

2 x 2 x 0,75

11,1 - 12,5

149,0

220,0

18

59151

4 x 2 x 0,75

12,9 - 14,5

277,0

332,0

18

59152

7 x 2 x 0,75

14,9 - 16,4

489,0

475,0

18

59153

11 x 2 x 0,75

19,6 - 21,4

658,0

705,0

18

59154

14 x 2 x 0,75

20,8 - 22,8

731,0

900,0

18

59155

19 x 2 x 0,75

23,4 - 25,4

951,0

1130,0

18

59156

24 x 2 x 0,75

26,4 - 28,4

1181,0

1430,0

18