Marine Telecommunication Cables FMGSGO

halogen-free, Cu-screened

Produktfoto
Technical data
  • acc. to VG 95218-62, with screen
    and natural insulation integrity in case
    of fire without a flame retardant barrier
  • Operating temperature
    at conductor max.  +85°C
  • Nominal voltage
    250 V
  • Minimum bending radius
    5x outer Ø
Cable structure
  • Bare copper conductor, stranded
  • Heat resistant EPR-insulation 3GI3, to
    DIN VDE 0207 part 20
  • To four wires twisted
  • Filling compound covering all cores,
    halogen-free
  • Screening of copper braid
  • Foil wrapping
  • Outer sheath of elastomer compound
    to olefin based copolymer
  • Sheath colour: black
Properties
  • Halogen-free and flame retardant
  • Colour code
    All sizes and dimensions are colour coded
Note
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
For fixed installation on Navy ships in locations and on open decks.
Downloads
Data sheet

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59380

2 x 2 x 0,75

6,7 - 7,8

89,0

100,0

18

59381

4 x 2 x 0,75

9,6 - 11,0

142,0

190,0

18

59382

6 x 2 x 0,75

10,8 - 12,3

189,0

235,0

18

59383

8 x 2 x 0,75

11,9 - 13,4

225,0

295,0

18

59384

10 x 2 x 0,75

13,7 - 15,2

272,0

335,0

18

59385

14 x 2 x 0,75

14,9 - 16,5

338,0

475,0

18

59386

16 x 2 x 0,75

16,1 - 17,9

373,0

520,0

18