Marine Power Cables LMGSGO

halogen-free, Cu-screened

Produktfoto
Technical data
  • acc. to VG 95218-61, with screen and
    natural insulation integrity in case of
    fire without a flame retardant barrier
  • Operating temperature
    at conductor max.  +85°C
  • Nominal voltage
    500 V
  • Minimum bending radius
    5x outer Ø
Cable structure
  • Bare copper conductor,
    multi wire
  • Heat resistant
    EPR-insulation 3GI3
    acc. to DIN VDE 0207-20
  • Core stranded in layers with
    optimal lay length
  • Inner filling sheath
  • Copper braided screening
  • Foil wrapping
  • Outer sheath of elastomer compound
    to olefin based copolymer
  • Sheath colour: black
Properties
  • Halogen-free and flame retardant
  • Colour code
    2 cores:  BN, BU
    3 cores:  BN, BK, GY
    4 cores:  BU, BN, BK, GY
    5-33 cores: all cores black, number
    coded, core 1 placed centrally
Note
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
For fixed installation on marine craft above and below deck.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

59360

2 x 1,5

7,0 - 8,0

89,0

100,0

16

59361

3 x 1,5

7,2 - 8,4

105,0

120,0

16

59362

4 x 1,5

7,8 - 9,4

131,0

145,0

16

59363

5 x 1,5

8,3 - 9,6

146,0

165,0

16

59364

7 x 1,5

9,3 - 10,8

180,0

215,0

16

59365

10 x 1,5

10,8 - 12,5

244,0

285,0

16

59366

12 x 1,5

12,0 - 13,5

276,0

320,0

16

59367

14 x 1,5

12,7 - 14,2

310,0

375,0

16

59368

16 x 1,5

13,2 - 14,8

342,0

400,0

16

59369

19 x 1,5

13,9 - 15,3

401,0

475,0

16

59370

24 x 1,5

15,5 - 17,5

494,0

595,0

16

59371

27 x 1,5

16,6 - 18,3

539,0

645,0

16

59372

33 x 1,5

17,5 - 19,5

633,0

790,0

16

59373

2 x 2,5

7,7 - 8,8

114,0

130,0

14

59374

3 x 2,5

8,0 - 9,4

144,0

150,0

14

59375

4 x 2,5

8,7 - 10,4

171,0

200,0

14

59376

6 x 2,5

10,3 - 12,0

242,0

275,0

14

59377

7 x 2,5

10,3 - 12,0

266,0

295,0

14