Data and Computer Cables
Selection table
- TRONIC (LiYY) flexible, colour coded to DIN 47100, meter marking
- PAAR-TRONIC flexible, unscreened, colour coded to DIN 47100, meter marking
- SENSORFLEX sensor actuator cable, PVC, PUR, PVC/PUR
- VERTEILERFLEX for sensor actuator distributor boxes, PVC, PUR or PVC/PUR
- DATAFLAMM halogen-free, meter marking
- TRONIC-CY (LiY-CY) flexible, Cu-screened, colour coded to DIN 47100, EMC-preferred type, meter marking
- PAAR-TRONIC-CY flexible, Cu-unscreened, colour coded to DIN 47100, EMC-preferred type, meter marking
- PAAR-CY-OZ flexible, Cu-screened, EMC-preferred type, meter marking
- PAAR-TRONIC-CY-CY (LiYCY-CY) EMC-preferred type, meter marking
- PAAR-TRONIC-Li-2YCYv
PE-insulated, low capacitance, Term-Point®, EMC-preferred type, meter marking - PAAR-TRONIC-Li-2YCY / -Li-2YCYv PE-insulated, low capacitance, Termi-Point®, EMC-preferred type, meter marking
- LifYCY high flexible, paired, screened, EMC-preferred type, meter marking
- TRONIC 1-CY each core individually screened, EMC-preferred type, meter marking
- TRONIC 2-CY 2 cores screened, meter marking
- LiY-TPC-Y pairs screened, EMC-preferred type, meter marking
- DATAPUR-C EMC-preferred type, Cu-screened, PUR-outer jacket, meter marking
- DATAFLAMM-C EMC-preferred type, halogen-free, screened, meter marking
- DATAFLAMM-C-PAAR EMC-preferred type, halogen-free, screened, meter marking
- EDV-PiMF-CY PE-insulated, low capacitance, EMC-preferred type, meter marking
- RD-Y(St)Y Instrumentation Cable suitable for Maxi-Term-Point®-connection, meter marking
- RD-Y(St)Yv / RD-Y(St)YY reinforced (double) outer jacket, instrumentation cable, Maxi-Termi-Point®, meter marking
- RE-2Y(St)Yv instrumentation cable, reinforced outer jacket, meter marking
- RE-2Y(St)Yv PiMF Instrumentation calbe, pairs screened, reinforced outer jacket, meter marking
- JE-Y(St)Y Bd Si Industry-Elektronic Cable according to DIN VDE 0815
- JE-LiYCY Bd Si Industry-Elektronic Cable adapted to DIN VDE 0815
- JE-LiHCH Bd industry electronic cable, halogen-free, adapted to VDE 0815
- RD-H(ST)H Bd instrumentation cable, halogen-free