HELUTRUCK® 270 (FLRYY)

with ADR-approval, PVC low voltage cable for commercial vehicles

Produktfoto
Technical data
  • Temperature range
    -40°C  to  +85°C
  • Test voltage
    2000 V min. 5 minutes
  • Capacitance
    max. 50 pF/m for the data pair
    max. 100 pF/m between data pair cores
    and the other cores
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    12x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of cold-resistant special PVC
  • Core identification coloured,
    see table below
  • Outer sheath of special PVC
    also available with PUR sheath
  • Sheath colour: black
     

Tests

  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • These cables conform to the
    national standard ISO 4141 and the
    international standard DIN/ISO 6722
  • Component codes TÜ.EGG.073-03
Properties
  • Cold-resistant special PVC sheath,
    UV-resistant
  • Largely resistant to oil, weather, and
    chemicals; Chemical resistance (see
    table Technical Information)
     
Special feature:
  • Complies with GGVS regulations
  • Approved and tested by the TÜV
  • Complies with ADR regulations
Note
  • Further sizes are available on request.
Application
These low-voltage cables are designed for the wiring of electrical installations in the manufacture of commercial vehicles. Due to the ADR-approval especially suitable for trailers and semitrailers manufactured for the transport of GGVS hazardous substances.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

700016

2 x 0,5

4,8

9,6

40,0

20

700575

2 x 0,75 + 2 x 1,5

7,0

43,2

91,0

18

702179

3 x 0,75

5,3

21,6

52,4

17

700582

7 x 0,75

7,3

50,4

101,0

18

75255

2 x 1

6,0

19,2

56,0

17

75254

2 x 1

6,0

19,2

56,0

17

75256

3 x 1

6,3

28,8

66,0

17

700578

3 x 1

6,6

28,8

66,0

17

75257

4 x 1

6,8

38,4

80,0

17

75258

5 x 1

7,5

48,0

98,0

17

75260

5 x 1 + 1 x 2,5

9,0

72,0

132,0

17

700580

5 x 1 + 1 x 2,5

9,0

72,0

132,0

17

75259

5 x 1 + 1 x 2,5

9,0

72,0

132,0

17

700581

5 x 1 + 1 x 2,5

9,0

72,0

132,0

17

700849

5 x 1 + 1 x 2,5

9,3

65,7

149,5

16

700576

2 x 1,5

6,6

28,8

66,0

16

700577

2 x 1,5

6,6

28,8

66,0

16

700579

4 x 1,5

7,5

57,6

106,0

16

700407

8 x 1,5 + 1 x 2,5

11,5

139,2

238,0

16

75262

6 x 1,5 + 1 x 2,5

10,3

110,5

187,0

16

700032

7 x 1,5

10,3

100,8

185,0

16

75261

7 x 1,5

8,9

100,2

165,0

16

75263

8 x 1,5 + 1 x 2,5

11,7

139,2

238,0

16

700583

8 x 1,5 + 5 x 2,5

14,8

235,2

360,0

16

75267

9 x 1,5 + 4 x 2,5

14,8

200,0

350,0

16

75265

10 x 1,5 + 3 x 2,5

12,5

168,0

366,0

16

75319

10 x 1,5 + 3 x 2,5 + 2 x 1,5

14,4

244,8

393,0

16

700017

10 x 1,5 + 3 x 2,5 + 2 x 1,5

14,3

244,8

391,0

16

705167

10 x 1,5 + 3 x 2,5 + 2 x 1,5

14,4

244,8

393,0

16

75266

10 x 1,5 + 3 x 2,5

13,0

216,0

345,0

16

700018

11 x 1,5 + 3 x 2,5

13,5

230,4

365,0

16

700142

3 x 2,5 + 4 x 1,5

10,3

129,6

221,0

14

706627

4 x 6 + 1 x 1,5

13,7

244,8

411,0

18