Fibre Optic Cables HELUCOM®
Selection table
- I-VH 1 G50/125
- I-V(ZN)HH 2 G50/125
- I-V(ZN)H 2 G50/125
- I-D(ZN)H 4 G50/125
- A/I-VQ(ZN)BH 4 G50/125
- A/I-DQ(ZN)BH 4 G50/125
- Indoor/Outdoor Cable A/I-DQ(ZN)BH OM3
- A/I-DQ(ZN)BH 4 G50/125
- A/I-DQ(ZN)BH 2x12 G50/125
- A/I-DQ(ZN)BH 4 G50/125 FS30
- A/I-D(ZN)BH(SR)H 4 G50/125 FS90
- A-DQ(ZN)2Y 2 G50/125
- A-DQ(ZN)2Y 2x12 G50/125
- A-DQ(ZN)B2Y 2 G50/125
- A-DQ(ZN)B2Y 12 G50/125 + 12E9/125
- A-DQ(ZN)B2Y 12 G50/125 + 12E9/125
- A-DF(ZN)2Y 2 G50/125
- A-DF(ZN)B2Y 2 G50/125
- A-DF(ZN)2Y4Y 2 G50/125
- A-DQ2Y 4 E9/125
- A-DQ2Y 4 E9/125
- A-DQ(ZN)(SR)2Y 4 G50/125
- A-DF(ZN)2Y(SR)2Y 6x2 E9/125 ARCOR
- A-DSQ(ZN)B2Y 4 G50/125 + Cu 2x1,0mm²
- A-DSF(L)2Y 12 E9/125 + Cu 1x2x0,6
- ADSS 9 12 E9/125
- MOBILKABEL A-V(ZN)11Y 2 G50/125
- A-V(ZN)YY 4 G50/125
- AT-V(ZN)YY 4 G50/125
- AT-V(ZN)HH(ZN)B2Y 4 G50/125
- AT-VYY 2 G62,5/125
- I-VH 1 200/230 HCS
- AT-V(ZN)HH 4 K200/230
- I-V(ZN)YY 2K 200/230
- I-V(ZN)Y11Y 2K 200/230
- AT-VQH(ZN)B2Y 2K200/230
- A/I-DQ(ZN)BH 4 K200/230
- I-V2Y 1P 980/1000
- I-V4Y(ZN)Y 2P980/1000µm, fixed installation
- ADSS 6L 12 E9/125
- A-DF(ZN)2Y(SR)2Y 6x2 E9/125µm
- AT-V(ZN)H(ZN)BH 2 G50/125
- I-V4Y(ZN)Y 2P980/1000µm, fixed installation
- AT-V(ZN)H(ZN)BH 4 E9/125
- AT-W(ZN)YY 2x1 G50/125
- AT-W(ZN)H(ZN)H 2 G50/125
- AT-W(ZN)Y(ZN)11Y 2 G50/125
- AT-WQ(ZN)H(ZN)B2Y 2 G50/125
- A-DQ(ZN)B2Y 2x12 G50/125