Copper Connecting Equipment HELUKAT CONNECTING SYSTEMS®
- Modular system RJ45 Category 6E A
- Patch panel category 24P 6EA 500MHz
- RJ-45 UP socket 2P cat. 6EA 500MHz vertical
- Patchcable S/FTP LSZH RJ45 Cat.6a/ 500MHz 1.0m grey
- Patch panel class E 24P
- Patch Cable S/FTP halogenfree 0,5M grey
- Patch panel cat. 5e / class D 24P
- RJ-45 UP socket cat. 5e 2P horizontal
- PATCH CABLE SF/UTP PVC 0,5M grey
- Patch-Panel unscreened class E 24P
- RJ-45 UP socket unscreened class E 2P vertical
- PATCH CABLE U/UTP PVC 0,5M grey
- Patch panel 25-port cat.3
- Patch panel 50-port cat.3
- RJ-45 AP-frame
- Rubber cable reel with HELUKAT® 155 FTP 50m RJ45
- top-hat rail installation patch panel 1HE 8M empty
- Top-hat rail installation modul 2xRJ45/LSA, Cat.6
- Ind.Outlet Metal, Cat.6 RJ45-IP67-VARIOSUB PHOENIX
- Ind.Outlet Metal, Cat.5, 2 x M12 D-coded, IP67
- Top-hat rail outlet 2xRJ-45 cat.6/Class E 2P horizontal
- Patchcable PROFInet A RJ45 HARTING HAN 3A IP67 screened 0,5m
- Patchcable PROFInet A RJ45 HARTING Push-Pull IP65/67 screened 1,5m
- Patch Cable PROFInet C RJ45 HARTING HAN 3A IP67 screened 0,5m
- Patch Cable PROFInet C RJ45 HARTING Push-Pull IP65/67 0,5m
- Patch Cable Ind.Ethernet RJ45 PHOENIX IP67 screened 0,5m
- Adapter Cable PROFInet A RJ45 HARTING IP20/HAN 3A IP67 screened 10,0m
- Patchcable PROFInet A RJ45 HARTING Industrial IP20 screened 1,5m
- Patch Cable PROFInet A RJ45 HARTING Industrial IP20 angeled - left 0,5m
- Patch Cable industrial usable RJ45 Harting Industrial IP20 screened 0,5m
- Patch Cable Ind.Eth.Harting RJ45 8P Cat.6 IP20 0,5m
- Patch Cable PROFInet C RJ45 HARTING Industrial IP20 0,5m
- Patchcable Ind.Ethernet RJ45 Harting Industrial IP20 screened 0,5m
- Patchcable Ind.Ethernet RJ45 PHOENIX IP20 screened 0,5m
- Industrial Patchcable USB 0,5m 2x USB A
- Patchcable Ind.Ethernet M12 screened 0,3m
- Patchcable Ind.Ethernet M12 angeled screened 0,3m
- Patchcable Profibus PUR M12 screened 0,3m
- Patchcable Profibus M12 angeled screened 0,3m
- RJ45 plug cat.5 IP20 Harting
- Copper Connection Technics Industry plugs RJ45
- Connector type Profibus-90°-S
- PATCH CABLE S/FTP halogenfree 0,5M red
- Patchcable S/FTP halogenfree 0,5M blue
- Patchcable S/FTP halogenfree 0,5M green
- PATCH CABLE S/FTP halogenfree 0,5M yellow
- PATCH CABLE S/FTP halogenfree 0,5M black
- PATCH CABLE SF/UTP PVC 0,5M red
- PATCH CABLE SF/UTP PVC 0,5M blue
- PATCH CABLE SF/UTP PVC 0,5M green
- PATCH CABLE SF/UTP PVC 0,5M yellow
- PATCH CABLE SF/UTP PVC 0,5M black
- PATCHCABLE U/UTP PVC 0,5M red
- PATCH CABLE U/UTP PVC 0,5M blue
- PATCH CABLE U/UTP PVC 0,5M green
- PATCH CABLE U/UTP PVC 0,5M yellow
- PATCH CABLE U/UTP PVC 0,5M black
- PATCH CABLE U/UTP PVC 0,5M grey
- Patchcable U/UTP LSZH RJ45 Cat.6a/ 500MHz 1.0m grey
- Adaptor Profibus 90° Sub-D to M12
- PROFInet RJ45 Connector axial 180° metal IP20 Cat.5