Cold equipment extensions

Produktfoto

Part no.

Cable type /
cross-sec.
mm²

Length

m

Cable colour

Plug 1

Plug 2

AWG-No.

87476

H05VV-F   3 G 0,75

2,0

black

PROTECTED PLUG, angled

Cold device socket

19

86762

H05VV-F   3 G 0,75

2,0

grey

PROTECTED PLUG, angled

Cold device socket

19

84674

H05VV-F   3 G 0,75

3,0

black

PROTECTED PLUG, angled

Cold device socket

19

87845

H05VV-F   3 G 0,75

3,0

grey

PROTECTED PLUG, angled

Cold device socket

19

84675

H05VV-F   3 G 1,0

2,0

grey

PROTECTED PLUG, angled

Cold device socket

17

87196

H05VV-F   3 G 1,0

2,0

black

PROTECTED PLUG, angled

Cold device socket

17

84676

H05VV-F   3 G 1,0

3,0

grey

PROTECTED PLUG, angled

Cold device socket

17

87549

H05VV-F   3 G 1,0

3,0

black

PROTECTED PLUG, angled

Cold device socket

17