Home
Contact
my
HELUKABEL worldwide
Germany
Austria
Sweden
Belgium
United Kingdom
Bulgaria
Hungary
Czech Republic
Denmark
Netherlands
France
Poland
Portugal
Romania
Russia
Switzerland
Italy
Turkey
USA
Brazil
China
Indonesia
South Africa
South Korea
India
Canada
Malaysia
Mexico
Peru
Singapore
Thailand
Vietnam
United Arab Emirates
HELUKABEL Global Site
HELUKABEL worldwide
x
Products
Industrial Cables & Wires
Flexible Control Cables
PVC Control Cables
JZ-500 flexible, number coded, meter marking
JZ-500 black flexible, meter marking
JZ-500 orange flexible, orange cores, control cable for interlocking purposes
JZ-500 COLD flexible at low temperature, number coded, meter marking
H05VV5-F (NYSLYÖ-JZ) flexible, number coded, oil resistant
(H)05VV5-F ((N)YSLYÖ-JZ) flexible, number coded, oil resistant
JZ-750 flexible, number coded, 750V, meter marking
JZ-600 flexible, number coded, 0,6/1kV, meter marking
JB-500 flexible, colour coded
JB-750 flexible, colour coded, 750V
JB-750 yellow flexible, colour coded, 750V, connection cable for warning indication, meter marking
H03VV-F according to DIN VDE 0281
H05VV-F according to DIN VDE 0281
H05VV-F according to DIN VDE 0281
F-CY-OZ (LiY-CY) flexible, Cu-screened, EMC-preferred type
F-CY-JZ flexible, Cu-screened, EMC-preferred type
JZ-500-C black<br /> EMC-preffered type, Cu-screened. flexible, meter marking
Y-CY-JZ flexible, CU-screened, transparent, EMC-preferred type
SY-JZ flexible, number coded, with steel wire braiding
H05VVC4V5-K (NYSLYCYÖ-JZ) flexible, number coded, oil resistant, EMC-preferred type
(H)05VVC4V5-K ((N)YSLYCYÖ-JZ) number coded, screened, oil resistant, EMC-preferred type
JZ-600-Y-CY flexible, number coded, 0,6/1kV, Cu screened EMC-preferred type
Y-CY-JB flexible, CU-screened, transparent, EMC-preferred type
SY-JB flexible, colour coded, with steel wire braiding
PUR Control Cables
JZ-500 PUR tear and coolant resistant, meter marking
PURö-JZ tear and coolant resistant, increased oil resistant
PUR-ORANGE PVC-inner jacket, flexible, high abrasion, coolant resistant
PUR-YELLOW PVC-inner jacket, flexible, high abrasion, coolant resistant
H05 BQ-F / H07 BQ-F* (NGMH11YÖ) EPR-insulated power cables with PUR jacket
UNIPUR® flexible at low temperature, with customer markings, halogen-free, wear resistant, robust, meter marking
PUR-750 halogen-free, meter marking
JZ-500-FC-PUR EMC-preffered type, tear and coolant resistant, screened, without inner sheath, meter marking
F-C-PURö-JZ tear and coolant resistant, Cu-screened, without inner sheath, increased oil resistant, EMC-preferred type
Yö-C-PURö-JZ tear and coolant resistant, Cu-screened, with inner sheath, increased oil resistant, EMC-preferred type
UNIPUR-CP flexible at low temperature, with customer markings, halogen-free, wear resistant, robust, screened, EMC-preferred type, meter marking
PUR-C-PUR Cu-screened, extrem conditions, halogen-free, EMC-preferred type, meter marking
Halogen-free Control Cables
JZ-500 HMH flexible control cable, halogen-free, extremely fire resistant, oil resistant1)
MEGAFLEX® 500 halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking
H07 ZZ-F control cable, cross linked, halogen-free
JZ-600 HMH flexible control cable, halogen-free, extremely fire resistant, oil resistant1), 0,6/1kV
JB-750 HMH flexible control cable, coloured core, halogen-free, extremely fire resistant, oil resistant1), meter marking
(H)03 Z1Z1-F halogen-free, meter marking
(H)05 Z1Z1-F halogen-free, meter marking
JZ-500 HMH-C flexible control cable, halogen-free, extremely fire resistant, oil resistant1), Cu-screened, EMC-preferred type
MEGAFLEX® 500-C halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, screened, EMC-preferred types, meter marking
JZ-600 HMH-C flexible control cable, halogen-free, extremely fire resistant, oil resistant 1), 0,6/1kV, screened, EMC-preferred type
JB-750 HMH flexible control cable, coloured core, halogen-free, extremely fire resistant, oil resistant1), meter marking
PVC Control Cables for Intrinsically Safe Circuits
OZ-BL outer jacket blue, intrinsic safety, flexible
OZ-BL-CY outer jacket blue, intrinsic safety, flexible, EMC-preferred type
OB-BL-PAAR-CY outer jacket blue, intrinsic safety, EMC-preferred type
Bio-Oil and Microbial Resistant Cables
BIOFLEX-500®-JZ Bio-fuel resistant, abrasion resistant, recyclable environment friendly, bio-oil resistant1), meter marking
BIOFLEX-500®-JZ-C Bio-fuel resistant, abrasion resistant, recyclable environment friendly, bio-oil resistant1), Cu-screened, EMC-preferred type, meter marking
KOMPOFLEX® JZ-500 halogen-free, microbes resistant, low adhesion, meter marking
KOMPOFLEX® JZ-500-C halogen-free, microbes resistant, Cu-screende, EMC-preferred type, meter marking
Data and Computer Cables
TRONIC (LiYY) flexible, colour coded to DIN 47100, meter marking
PAAR-TRONIC flexible, unscreened, colour coded to DIN 47100, meter marking
SENSORFLEX sensor actuator cable, PVC, PUR, PVC/PUR
VERTEILERFLEX for sensor actuator distributor boxes, PVC, PUR or PVC/PUR
DATAFLAMM halogen-free, meter marking
TRONIC-CY (LiY-CY) flexible, Cu-screened, colour coded to DIN 47100, EMC-preferred type, meter marking
PAAR-TRONIC-CY flexible, Cu-unscreened, colour coded to DIN 47100, EMC-preferred type, meter marking
PAAR-CY-OZ flexible, Cu-screened, EMC-preferred type, meter marking
PAAR-TRONIC-CY-CY (LiYCY-CY) EMC-preferred type, meter marking
PAAR-TRONIC-Li-2YCYv<br />PE-insulated, low capacitance, Term-Point®, EMC-preferred type, meter marking
PAAR-TRONIC-Li-2YCY / -Li-2YCYv PE-insulated, low capacitance, Termi-Point®, EMC-preferred type, meter marking
LifYCY high flexible, paired, screened, EMC-preferred type, meter marking
TRONIC 1-CY each core individually screened, EMC-preferred type, meter marking
TRONIC 2-CY 2 cores screened, meter marking
LiY-TPC-Y pairs screened, EMC-preferred type, meter marking
DATAPUR-C EMC-preferred type, Cu-screened, PUR-outer jacket, meter marking
DATAFLAMM-C EMC-preferred type, halogen-free, screened, meter marking
DATAFLAMM-C-PAAR EMC-preferred type, halogen-free, screened, meter marking
EDV-PiMF-CY PE-insulated, low capacitance, EMC-preferred type, meter marking
RD-Y(St)Y Instrumentation Cable suitable for Maxi-Term-Point®-connection, meter marking
RD-Y(St)Yv / RD-Y(St)YY reinforced (double) outer jacket, instrumentation cable, Maxi-Termi-Point®, meter marking
RE-2Y(St)Yv instrumentation cable, reinforced outer jacket, meter marking
RE-2Y(St)Yv PiMF Instrumentation calbe, pairs screened, reinforced outer jacket, meter marking
JE-Y(St)Y Bd Si Industry-Elektronic Cable according to DIN VDE 0815
JE-LiYCY Bd Si Industry-Elektronic Cable adapted to DIN VDE 0815
JE-LiHCH Bd industry electronic cable, halogen-free, adapted to VDE 0815
RD-H(ST)H Bd instrumentation cable, halogen-free
Cables for Drag Chains
Data-Cables for Drag Chains
SUPERTRONIC®-PVC special cable for drag chains, meter marking
SUPERTRONIC®-C-PVC special cable for drag chains, EMC-preferred type, meter marking
SUPERTRONIC®-PURö special cable for drag chains, meter marking
SUPERTRONIC®-C-PURö special cable for drag chains, halogen-free, EMC-preferred type, meter marking
SUPER-PAAR-TRONIC-C-PUR
SENSORFLEX-H sensor actuator cables, halogen-free, high flexible drag chain cable, PUR, mantle EVA +125°C
PVC Cables for Drag Chains
JZ-HF flexible, number coded, control cable for drag chains, meter marking
MULTISPEED® 500-PVC high flexible, safety against high bending in drag chain systems, low torsion, meter marking
JZ-HF-CY high flexible, screened control cable for drag chains, EMC-preferred type, meter marking
MULTISPEED® 500-C-PVC high flexible, safety against high bending in drag chain systems, low torsion, screened, EMC-preferred type, meter marking
PUR Cables for Drag Chains
PURö-JZ-HF high flexible, cable for drag chains, abrasion and coolant resistant, meter marking
MULTIFLEX 512®-PUR special cable for drag chains, halogen-free, meter marking
MULTISPEED® 500-PUR safety against high bending in drag chain systems, low torsion, halogen-free, meter marking
PURö-JZ-HF-YCP EMC-preferred type, cable for drag chains, screened, PUR-outer sheath, meter marking
MULTIFLEX 512®-C-PUR special cable for drag chains, halogen-free, screened, EMC-preferred type, meter marking
MULTISPEED® 500-C-PUR safety against high bending in drag chain systems, low torsion, halogen-free, EMC-preferred type, meter marking
MULTISPEED® 500-TPE high flexible, safety against high bending in drag chain systems, low torsion, halogen-free, meter marking
MULTISPEED® 500-C-TPE safety against high bending in drag chain systems, low torsion, halogen-free, EMC-preferred type, meter marking
Bio-oil and microbial resistant Cables for Drag Chains
BIOFLEX-500®-JZ-HF Bio-fuel resistant, abrasion resistant, recyclable environment friendly, bio-oil resistant1), cable for drag chains, meter marking
BIOFLEX-500®-JZ-HF-C Biofuel-resistant, abrasion-resistant, recyclable, environmentally friendly, drag-chain cable, bio-oil resistant 1), meter marking
KOMPOSPEED® JZ-HF-500 halogen-free, microbes resistant, cable for drag chains, meter marking
KOMPOSPEED® JZ-HF-500-C halogen-free, microbes resistant, Cu-screened, EMC-preferred type, cable for drag chains, meter marking
Motor, Servo & Feedback Cables
TOPFLEX® 600-PVC for power supply connections 0,6/1kV, meter marking
TOPFLEX® 600-C-PVC Motor power supply cable 0,6/1kV, halogen-free, meter marking
TOPFLEX® 611-PUR for power supply connections 0,6/1kV, meter marking
TOPFLEX® 611-C-PUR Motor power supply cable 0,6/1kV, halogen-free, meter marking
TOPSERV® 110 / 120 / Feedback-Cable drag chain cable, 0,6/1kV EMC-preferred type, servo/feedback cable, high flexible, meter marking
TOPFLEX®-PVC feedback cable, EMC-preferred type, meter marking
Tachofeedback-Cable-C-PUR, Incremental feedback-cable-C-PUR drag chain cable, EMC-preferred type, meter marking
TOPFLEX® -EMV-2YSLCY-J for power supply connections to frequency converters, double screened, 0,6/1kV, meter marking
TOPFLEX®-EMV-3 PLUS 2YSLCY-J for power supply connections to frequency converters, double screened, 0,6/1kV, meter marking
TOPFLEX® -EMV-UV-2YSLCYK-J for power supply connections to frequency converters, double screened, 0,6/1kV, meter marking
TOPFLEX®-EMV-UV-3 PLUS 2YSLCYK-J for power supply connections to frequency converters, double screened, 0,6/1kV, meter marking
TOPFLEX®-EMV-UV-2XSLCYK-J
TOPFLEX®-EMV-UV-3 PLUS 2XSLCYK-J
TOPFLEX®-EMV-UV-2XSLCH-J
TOPFLEX®-EMV-UV-3 PLUS 2XSLCH-J
TOPFLEX® Motor 109 low capacitance power supply cable 0,6/1kV, increased ampacity, meter marking
TOPFLEX®-PUR drag chain feedback cable, EMC-preferred type, halogen-free, meter marking
TOPSERV® 109 PUR<br />high flexible servo cable for drag chain without pair according to Siemens Standard 6FX8008-plus 0,6/1kV
TOPFLEX®-EMV-UV-3 PLUS 2YSLCYK-J UL/CSA Motor supply cable 0,6/1kV, for power supply connections to frequency converters, double screened, meter marking
TOPFLEX® MOTOR EMV 1/1 triple-screened, low capacitance, 80°C 600V high flexible motor supply cable, meter marking
TOPFLEX®-MOTOR-EMV 3/3 triple-screened, low capacitance, 80°C, 600V, PUR flexible motor supply cable, meter marking
TOPFLEX®-MOTOR-EMV 103low capacitance power supply cable 0,6/1kV, increased ampacity, meter marking
TOPSERV® 108 PVC Motor cable without pair according to Siemens Standard 6FX5008 with PVC-outer sheath for fixed or not constantly movements 0,6/1kV
TOPSERV® 112 PVC Servo cable with 1 signal pair according to Siemens Standard 6FX5008 and Lenze Standard with PVC-sheath for fixed or not constantly movements 0,6/1kV
TOPSERV® 119 PVC Servo cable with 2 signal pairs analogue to Indramat Standard with PVC-sheath for fixed or not constantly movements 0,6/1kV
TOPGEBER® 511 PVC<br /> Feedback cables with according to Siemens-, Lenze- und Indramat Standard with PVC-sheath for fixed or not constantly movements
TOPSERV® 113 PUR<br />high flexible servo cable for drag chain with 1 signal pair according to Siemens Standard 6FX8008-plus and Lenze 0,6/1kV
TOPSERV® 121 PUR<br />high flexible servo cable for drag chain with 2 signal pairs according to Indramat-Standard INK
TOPGEBER® 512 PUR<br />high flexible Feedback cable for drag chain according to Siemens-, Indramat-, Lenze and other Standards
TOPFLEX® 600 VFD<br />EMC-preferred type, flexible motor power supply cable, <br />oil-resistant, NFPA79 Edition 2012
TOPSERV® 600 VFD<br />EMC-preferred type, highly-flexible motor power supply cable, <br />oil-resistant, NFPA79 dition 2012
TOPFLEX®-EMV-UV 2YSLC11Y-J UL/CSA
TOPSERV® 650 VFD<br />EMC-preferred type, highly-flexible motor power supply cable with control cores, oil-resistant, NFPA79 Edition 2012
TOPSERV® Hybrid
TOPFLEX® 650 VFD<br />EMC-preferred type, flexible motor power supply cable with control cores, oil-resistant, NFPA79 Edition 2012
TOPFLEX®-EMV-UV-2YSLCYK-J UL/CSA Motor supply cable 0,6/1kV, for power supply connections to frequency converters, double screened, meter marking
Heat-resistant Cables
HELUTHERM® 120 flexible, heat-resistant (+105 °C), meter marking
HELUTHERM® 145 MULTI flexible, cross-linked, halogen-free, meter marking
SiHF silicon mulitcore cable, flexible, halogen-free, meter marking
THERMFLEX® 180 EWKF halogen-free, silicone multicore cable, meter marking
H05SS-F / H05SST-F heat-resistant multicore cable
HELUFLON®-FEP-6Y multi core, fluorinated polymeric materials, -100 °C up to +205 °
MULTITHERM® 400 halogen-free
HELUTHERM® 145 MULTI-C flexible, cross-linked, halogen-free, Cu-screened, EMC-preferred type, meter marking
SiHF-C-Si silicon multicore cable, halogen-free, Cu-screened, EMC-preferred type, meter marking
THERMFLEX® 180 EWKF-C silicone multicore cable, Cu-screened, halogen-free, +180 °C, EMC-preferred type, meter marking
SiHF/GL-P silicon multicore cable, halogen-free
MULTITHERM® 400 -ES halogen-free, high-grade steel braiding
Allweather and Rubber Cables
YELLOWFLEX cold flexible, robust, meter marking
H05 RR-F / H05 RN-F rubber-sheathed cable
H07 RN-F rubber-sheathed cable, harmonized type
A07 RN-F rubber-sheathed cable, authorised national type
NEOPREN Command Cable flexible, colour or number coded with support organ
NSSHÖU heavy duty rubber cable for mining working, 0,6/1kV
LIFT-TRAGO-30 / -60 lift hoist control cable, pendal length 30 m resp. 60 m
TRAGO / Lift-2S Lift and Hoist Control Cables 300/500V
BAULIFTKABEL B101 / B102 / B103 to be used at plant elevators
HELUSPREADER YSLTÖ-J<br /> Spreader cable for vertical basket enterprise
Trailing Cables
TROMM-PUR PUR trailing and control cable, halogen-free
Flugzeugheber-T trailing, PUR
NSHTÖU drum cable, VDE approved
(N)SHTÖU-V<br /> Trailing cable
(N)TSCGEWÖU<br /> extremely torsionally stiff
Robot Cables
ROBOFLEX recycle
ROBOFLEX 2001 / 2001-C Robot cables, meter marking
ROBOFLEX 150,...151,...152,...153 PUR, flame retardant, halogen-free, for torsional stress, meter marking
ROBOFLEX sewer robot trailing
Water resistant cables
Tauchflex-R 750V, blue, submersible-pump cable
Tauchflex-FL 750 V, blue, submersible pump cable
H07 RN8-F waterproof rubber-sheathed cable, harmonized type
Flat and Ribbon Cables
PVC-flat (H05 VVH6-F/H07 VVH6-F) 300/500V and 450/750V
NEO-Flat (N)GFLGÖU
PVC-flat-CY screened, EMC-preferred type
NEO-Flat-C (MCHÖU) screened, EMC-preferred type
Ribbon Cables Type L, Type L AWG 28, Type D
TUBEFLEX-Y roundshaped flat ribbon cable for IDC-technique, pitch 1,27 mm
TUBEFLEX-(St)-CY roundshaped flat ribbon cable, screened, for IDC-technique, pitch 1,27mm, EMC-preferred type
Single Conductors
H07 V-R PVC-Single Cores, multi wire, VDE 0281 approved
LiY PVC-Single Cores, fine wire stranded, tinned
H05 V-K PVC-Single Cores, fine wire stranded
H07 V-K / (H)07 V-K PVC-Single Cores, fine wire stranded
H05 V-K / (H)07 V-K**
H05 V-U / (H)05 V-U / (H)07 V-U
H07 V-R PVC-Single Cores, multi wire, VDE 0281 approved
TOPFLEX® 303 X07V-K-YÖ double insulation 0,6/1kV flexible PVC single core, oil resistant
LifY Single Core extra fine wires with highest flexibility
PUR Single Core cold resistant, halogen-free
H05Z-K / H07Z-K rubber insulated single core, halogen-free
H05G-U / -K / H07G-U / -R / -K
LiYW / H05 V2-K PVC-Single Cores, 90 °C, heat-resistant
H07 V2-K PVC single core, 90 °C, heat resistant
HELUTHERM® 145 flexible, cross-linked, halogen-free
SiF silicon single core, halogen-free
SiFF silicon single core, high flexible, halogen-free
SiF/GL, SiD, SiD/GL silicon single cores, halogen-free
FZ-LSi / FZ-LS / Neon Light Cables
HELUFLON®-FEP-6Y fluorinated polymeric materials, single core, -100 °C to +205 °C
HELUFLON®-PTFE-5Y fluorinated polymeric materials, single core, 600V / 1000V
HELUTHERM® 400 Insulation class C
HELUTHERM® 600 / 600-ES halogen-free / high-grade steel braiding
HELUTHERM® 800 / 800-ES halogen-free / high-grade steel braiding
HELUTHERM® 1200 / 1200-ES halogen-free / high-grade steel braiding
Earth Conductors ESUY and ESY
GALVANICABLE® high-current cable, high flexible and halogen-free
H01N2-D / -E 100 V, VDE approved, (NSLFFÖU), welding cable
NSGAFÖU 3kV Special Rubber-Insulated Cable, VDE approved, short-circuit up to 1000V
NSHXAFö 3kV halogen-free Special Rubber-Insulated Cable, VDE approved, short-circuit up to 1000V
TOPFLEX® 300 high flexible PVC single core, 0,6/1kV for drag chain and free move application
KOMPOSPEED® 600 / 600-C 0,6/1kV double-insulated, halogen-free, special single cores for drag chains, EMC-preferred type
H05 V-U / (H)05 V-U / (H)07 V-U PVC-Single Cores, single wire,VDE 0281 approved
Compensating Cables
Coaxial Cables
RG-Coaxial Cables
RG-Coaxial Cables
RG-Coaxial Cables
Halogen-Free RG-Coaxial Cables
CATV-Cables
SAT-Coaxial Cables up to 2150 MHz, for satellite-receivers, double screened
Multimedia-Coaxial Cables SAT 1,0/4,6GH, up to 2400MHz, for digital-tv, double screened, screening efficieny >90dB
SAT-Coaxial Cables for digital-tv, screening efficieny >90dB / >95dB, for salellite-receivers, double screened
RGB-KOAX-CY / RGB-KOAX-(St)Y transmission cables for colour monitor
Cables According to International Approvals
UL/CSA Control Cables
JZ-602 two approvals control cable, 90 °C, 600V, meter marking
JZ-603 Multi approvals control cable, meter marking
TRAYCONTROL 500<br />flexible, oil-resistant, open installation TC-ER, PLTC-ER, ITC-ER, NFPA 79 Edition 2012
TRAYCONTROL 530<br />flexible TC-ER control cable with coloured cores
JZ-600 UL/CSA flexible, number coded, 0,6/1kV, meter marking
JZ 604 TC TRAY CABLE PVC power cable, exposed run, 90°C, 600V, NFPA79 Edition 2012, meter marking
TRAYCONTROL 600<br />flexible, oil-resistant, open installation (TC-ER), <br />NFPA 79 Edition 2012
H05VV-F/SJT 300V, according to DIN VDE 0281 and UL 62
H05VV-F/SJT 300V, according to DIN VDE 0281 and UL 62
H05VV-F/UL VDE-HAR-UL 500 V, according to DIN VDE 0281 and UL-Style 20195
FROR CEI 20-22 II
C.N.O.M.O Type N0VV5-F according to NFC 32-207
JZ-602-CY EMC-preferred type, 90 °C 600V, screened two approvals control cable, meter marking
JZ-603-CY Multi approvals control cable, Cu-screened, EMC-preferred, meter marking
TRAYCONTROL 500-C<br />flexible, oil-resistant, screened, EMC-preferred type,<br />open installation TC-ER, PLTC-ER, ITC-ER, NFPA 79 Edition 2012
JZ-600-Y-CY UL/CSA flexible, number coded, 0,6/1kV, EMC-preffered type, meter marking
JZ 604-FCY TC TRAY CABLE PVC<br />power cable, screened, exposed run, NFPA 79 Edition 2012, 90°C, 600V, EMC-preferred type, meter marking
JZ 604-YCY TC TRAY CABLE PVC power cable, screened, exposed run, NFPA 79 Edition 2012, 90°C, 600V, EMC-preferred type, meter marking
TRAYCONTROL 600-C<br />flexible, oil-resistant, screened, EMC-preferred type,<br />open installation (TC-ER), NFPA 79 Edition 2012
JZ-602-PUR 80°C, 600V, two approvals control cable, meter marking
JZ-602-PUR DC/AC 80°C, 600V, two approvals control cable, meter marking
JZ-600 PUR tear and coolant resistant, 0,6/1kV, meter marking
JZ-602-C-PUR screened two approvals control cable, 80°C, 600V, EMC-preferred type, meter marking
JZ-600-YC-PUR tear and coolant resistant, 0,6/1kV, Cu-screened, EMC-preferred type, meter marking
TRAYCONTROL 670 HDP / 670-C HDP<br />flexible, oil-resistant, open installation (TC-ER), NFPA 79 Edition 2012
MEGAFLEX® 500 halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking
MEGAFLEX® 600 halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking
MEGAFLEX® 500-C halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, screened, EMC-preferred types, meter marking
MEGAFLEX® 600-C halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking
UL/CSA Data Cables
Command Cable UL (LiYY) Style 2464/300 V, (80°C)
Command Cable UL (LiYY) 600V, Style 2516/600 V, (105°C)
TRAYCONTROL 300<br />flexible, oil-resistant, NFPA 79 Edition 2012
Command Cable UL (LiYY-TP) Style 2464/300V, 80°C
TRAYCONTROL 300 TP<br />stranded pair, flexible, oil-resistant, NFPA 79 Edition 2012
VERTEILERFLEX two-approvals
Command Cable UL (LiYCY) Style 2464, 300V, 80°C, EMC-preferred type
Command Cable UL (LiYCY) Style 2516/600 V, 105°C, EMC-preferred type
TRAYCONTROL 300-C<br />flexible, oil-resistant, screened, EMC-preferred type,<br />NFPA 79 Edition 2012
Command Cable UL (LiYCY-TP) Style 2464/300 V, 80°C, EMC-preferred type
TRAYCONTROL 300-C TP<br />stranded pair, flexible, screened, oil-resistant, EMC-preferred type, NFPA 79 Edition 2012
UL/CSA Cables for Drag Chains
JZ-602 RC* cable for drag chains, 90 °C, 600V, two approvals control cable, meter marking
MULTIFLEX 600<br /> highly-flexible, oil-resistant, open installation TC-ER, PLTC-ER, NFPA 79 Edition 2012
MULTISPEED® 500-PVC UL/CSA high flexible, safety against high bending in drag chain systems, low torsion, meter marking
JZ-HF-FCY
JZ-602 RC*-CY special cable for drag chains, 90 °C, 600V, two approvals control cable, EMC-preferred type, meter marking
MULTIFLEX 600-C<br /> highly-flexible, oil-resistant, screened, EMC-preferred type, open installation TC-ER, PLTC-ER, NFPA 79 Edition 2012
MULTISPEED® 500-C-PVC UL/CSA high flexible, safety against high bending in drag chain systems, low torsion, screened, EMC-preferred type, meter marking
JZ-602 RC*-PUR special cable for drag chains, 80 °C, 600V, two approvals control cable, meter marking
MULTIFLEX 512®-PUR UL/CSA special cable for drag chains, 80 °C, 600V, two approvals control cable, halogen-free, meter marking
MULTISPEED® 500-PUR UL/CSA safety against high bending in drag chain systems, low torsion, halogen-free, meter marking
PURö-JZ-HF-FCP
JZ-602 RC*-C-PUR special cable for drag chains, 80 °C, 600V, two approvals control cable, EMC-preferred type, meter marking
MULTIFLEX 512®-C-PUR UL/CSA special cable for drag chains, 80 °C, 600V, two approvals control cable, EMC-preferred type, halogen-free, meter marking
MULTISPEED® 500-C-PUR UL/CSA safety against high bending in drag chain systems, low torsion, halogen-free, EMC-preferred type, meter marking
MULTISPEED® 500-TPE UL/CSA high flexible, safety against high bending in drag chain systems, low torsion, halogen-free, meter marking
MULTISPEED® 500-C-TPE UL/CSA safety against high bending in drag chain systems, low torsion, halogen-free, EMC-preferred type, meter marking
SUPERTRONIC-310-PVC special cable for drag chains, meter marking
SUPERTRONIC-310-C-PVC special cable for drag chains, EMC-preferred type, meter marking
SUPERTRONIC-330 PURö cable for drag chains, halogen-free, meter marking
MULTISPEED®-TRONIC-PUR safety against high bending in drag chain systems, halogen-free, meter marking
SUPERTRONIC-330 C-PURö cable for drag chains, halogen-free, EMC-preferred type, meter marking
MULTISPEED®-TRONIC-C-PUR safety against high bending in drag chain systems, high flexible, halogen-free, screened, EMC-preferred type, meter marking
SUPER-PAAR-TRONIC 340-C-PUR cable for drag chains, halogen-free, EMC-preferred type, meter marking
UL/CSA Servo-, Feedback and Motor Cables
TOPFLEX®-EMV-UV-2YSLCYK-J UL/CSA Moto supply cable 0,6/1kV, for power supply connections to frequency converters, double screened, meter marking
TOPFLEX®-EMV-UV-3 PLUS 2YSLCYK-J UL/CSA Motor supply cable 0,6/1kV, for power supply connections to frequency converters, double screened, meter marking
TOPFLEX®-MOTOR-EMV 103low capacitance power supply cable 0,6/1kV, increased ampacity, meter marking
TOPFLEX® 600 VFD<br /> EMC-preferred type, flexible motor power supply cable, <br />oil-resistant, NFPA79 Edition 2012
TOPFLEX® 650 VFD<br /> EMC-preferred type, flexible motor power supply cable with control cores, oil-resistant, NFPA79 Edition 2012
TOPFLEX® 1000 VFD
TOPFLEX®-EMV-UV-2YSLC11Y-J UL/CSA<br /> Motor supply cable 0,6/1kV, for power supply connections to frequency converters, double screened, meter marking
TOPFLEX® MOTOR EMV 1/1 triple-screened, low capacitance, 80°C 600V high flexible motor supply cable, meter marking
TOPFLEX®-MOTOR-EMV 3/3 triple-screened, low capacitance, 80°C, 600V, PUR flexible motor supply cable, meter marking
TOPSERV® 108 PVC Motor cable without pair according to Siemens Standard 6FX5008 with PVC-outer sheath for fixed or not constantly movements 0,6/1kV
TOPGEBER® 511 PVC<br /> Feedback cables with according to Siemens-, Lenze- und Indramat Standard with PVC-sheath for fixed or not constantly movements
TOPSERV® 109 PUR<br />high flexible servo cable for drag chain without pair according to Siemens Standard 6FX8008-plus 0,6/1kV
TOPSERV® 113 PUR<br />high flexible servo cable for drag chain with 1 signal pair according to Siemens Standard 6FX8008-plus and Lenze 0,6/1kV
TOPSERV® 121 PUR<br />high flexible servo cable for drag chain with 2 signal pairs according to Indramat-Standard INK
TOPGEBER® 512 PUR<br />high flexible Feedback cable for drag chain according to Siemens-, Indramat-, Lenze and other Standards
TOPSERV® 600 VFD<br />EMC-preferred type, highly-flexible motor power supply cable, <br />oil-resistant, NFPA79 dition 2012
TOPSERV® 650 VFD<br />EMC-preferred type, highly-flexible motor power supply cable with control cores, oil-resistant, NFPA79 Edition 2012
TOPSERV® 112 PVC Servo cable with 1 signal pair according to Siemens Standard 6FX5008 and Lenze Standard with PVC-sheath for fixed or not constantly movements 0,6/1kV
TOPSERV® 119 PVC Servo cable with 2 signal pairs analogue to Indramat Standard with PVC-sheath for fixed or not constantly movements 0,6/1kV
UL/CSA Heat resistant Cables
SiHF UL/CSA halogen-free, 150 °C/ 600 V, two-approvals silicon multicore cable
SiHF-C-Si UL/CSA halogen-free, 150 °C/ 600 V, two-approvals silicon multicore cable, Cu-screened, EMC-preferred type
UL/CSA Rubber Cables
Rubber / Neoprene Control Cable Types SJO und SO
H07RN-F / SOOW<br/> rubber-sheathed cable, harmonizised type
Trailing Cables UL/CSA
TROMM-PUR-H
UL/CSA Single Conductors
UL-Style 1007, CSA TR 64 PVC single cores, 80°C, 300V
UL-Style 1569, CSA TR 64 PVC single cores, 105 °C, 300V
THREENORM PVC single core, UL-Style 1013 and CSA 600V
FIVENORM HAR-UL-CSA-AWM-MTW, PVC single core, UL-Style 10269/UL-Standard 1063, 600V, 105 °C
THHN/THWN 90°C, 600V, UL listed, PVC + nylon single core
PVC single cores According to CEI-20-22 II
HELUTHERM® 145 300V, flexible single core, cross-linked, halogen-free
HELUTHERM® 145 600V, flexible single core, cross-linked, halogen-free
UL-Style 3135 silicone single cores cable, 600V / 200°C, halogen-free
Single 600-J/-O special single core cable, 0,6/1kV, meter marking
Single 600-CY -J/-O special single core cable, Cu-screened, EMC-preferred type, meter marking
TOPFLEX® 302 / 302-UL very high flexible PVC single core double insulated 0,6/1kV
TOPFLEX® 302 / 302-UL very high flexible PVC single core double insulated 0,6/1kV
Single 602-RC* -J/O special single core cable for drag chains, 90 °C, 600V, meter marking
Single 602-RC* -CY -J/O special single core cable for drag chains, 90 °C, 600V, EMC-preferred type, meter marking
TOPFLEX® 304 / 304-C unscreened (double insulated) / screened high flexible PVC single core 0,6/1kV for drag chain application
TOPFLEX® 304 / 304-C unscreened (double insulated)/ screened high flexible PVC single core 0,6/1kV for drag chain application
MULTISPEED® 600-PUR -J/-O special single cores for drag chains, halogen-free, meter marking
MULTISPEED® 600-C-PUR -J/-O special cable for drag chains, screened, halogen-free, EMC-preferred type, meter marking
TOPFLEX® 301 / 301-C unscreened (double insulated) / screened high flexible PUR single core 0,6/1kV for drag chain application
Cables to British Standard
HELUKABEL BS 5308 Part 1 Instruments cable, core insulation PE or XLPE
HELUKABEL BS 5308 Part 2 Instruments cable, core insulation PVC
HELUKABEL BS 5467 High voltage cable 0,6/1kV, armoured, sheath PVC
HELUKABEL BS 6724 High voltage cable 0,6/1kV, armoured, halogen-free
Cables for airport 400 Hz
AIRPORT 400 Hz trailing, PUR, halogen-free, flame retardant
AIRPORT 400 Hz trailing, PUR, halogen-free, flame retardant
Truck Cables
HELUTRUCK® 270 with ADR-approval, PVC low voltage cable for commercial vehicles
HELUTRUCK® 271 with ADR-approval, PUR low voltage cable for commercial vehicles
HELUTRUCK® 272 / 273 Flat cable for the sideways lighting with GGVS-authorization, Battery cable, battery charging cable
Cables for Trains and traffic
HELUTRAIN® 3GKW<br /> Train cable, robust special single core, halogen-free, 0,6/1kV, meter marking
HELUTRAIN® 4GKW-AXplus<br /> Train cable, robust special single core, halogen-free, 1,8/3kV, meter marking
Vehicle Cable FLY one colour / two colour (old type FLK), according to DIN ISO 6722
Vehicle cable FLRY<br /> FLRY-Type A (FLK-R) / -Type B (FLK-D)
Infrastructure Cables & Wires
Installation Cables
YV-Equipment Wires / YR-Bell Sheathed Cables
NYM-J/-O PVC-Sheathed Cable VDE approved
(N)YM(St)-J PVC-sheathed cable screened
(N)HMH-O halogen-free for fixed installation, emission-free, 300/500V
(N)HMH-J halogen-free for fixed installation, emission-free, 300/500V
NHXMH-O/-J <br />halogen-free plastic sheathed cable 300/500 V, VDE approved
Telephone and Fire Warning Cables
A-2Y(L)2Y Bd telephone-outdoor cable, according to VDE 0816, laminated sheath, unfilled
A-2YF(L)2Y Bd telephone-outdoor cable, according to VDE 0816, laminated sheath, filled cable core, longitudinally water-proof
J-2Y(St)Y
J-2Y(St)H St III Bd 16 Mbits/s (Kat.3) ISDN/EDV (Z = 100 Ohm), halogen-free
Power cables
NYY power cable, 0,6/1kV, VDE approved
NYCY power cable, 0,6/1kV, VDE approved, with concentric copper conductor
NYCWY power cable, 0,6/1kV, with concentric copper conductor, VDE approved
NAYY power cable, 0,6/1kV, VDE approved
NAY2Y
NAYCWY<br />power cable, 0,6/1kV, with concentric copper conductor, VDE approved
N2XY<br />power cable 0,6/1kV, VDE approved, higher current carrying capacity
N2XCY power cable, 0,6/1kV, VDE approved, with concentric copper conductor, higher current carrying capacity
NA2XY<br />power cable 0,6/1kV, VDE approved, higher current carrying capacity
A-LiY(StE)YÖ Data transmission cables for petrol stations and refineries with BAM*-test report
Petrol Station Cables (N)YYÖ-J 0,6/1 kV, with BAM-test report
NYKY-J 0,6/1kV with lead sheath, VDE approved
Security Cables
N2XH power cable, 0,6/1 kV, halogen-free, without functionality
N2XCH power cable, 0,6/1kV, halogen-free, with concentric conductor, without functionality
(N)A2XH
N2XH-FE 180/E 30 security cable, halogen-free, 0,6/1 kV, with improved fire characteristics
N2XCH-FE 180/E 30 security cable, halogen-free, 0,6/1 kV, with improved fire characteristics
NHXH-FE 180/E 30 security cable, halogen-free, 0,6/1 kV, with improved fire characteristics
NHXCH-FE 180/E 30 security cable, halogen-free, 0,6/1 kV, with improved fire characteristics
N2XH-FE 180/E 90 security cable, halogen-free, 0,6/1 kV, with improved fire characteristics
N2XCH-FE 180/E 90 security cable, halogen-free, 0,6/1 kV, with improved fire characteristics
NHXH-FE 180/E 90 security cable, halogen-free, 0,6/1 kV, with improved fire characteristics
NHXCH-FE 180/E 90 security cable, halogen-free, 0,6/1 kV, with improved fire characteristics
JE-H(St)H Bd FE 180/E 30 bis E 90 (orange), halogen-free
JE-H(St)H Bd fire warning cable, FE 180/E 30 to E 90 (red), halogen-free
JE-H(St)HRH Bd fire warning cable, FE 180/E 30 to E 90, halogen-free
Medium Voltage Power Cables
N2XSY 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PVC-jacket
N2XS2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PE-jacket
N2XS(F)2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, longitudinally water-tight, screened, PE-jacket
N2XS(FL)2Y 6/10kV, 12/20kV, 18/30kV
NA2XSY 6/10kV, 12/20kV, 18/30kV XLPE-insulated, alu-conductor, single core, screened, PVC-jacket
NA2XS2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PE-jacket
NA2XS(F)2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, alu-conductor, single core, longitudinally water-tight, screened, PE-jacket
NA2XS(FL)2Y 6/10kV, 12/20kV, 18/30kV
NYFGY 3 x ...3,6/6kV
N2XSEY 3 x ... 6/10kV XLPE-insulated, Cu-conductor, PVC-jacket
N2XSEH 3x ... 6_10kV
Data, Network and Bus Technology
Fibre Optic Cables HELUCOM®
I-VH 1 G50/125
I-V(ZN)HH 2 G50/125
I-V(ZN)H 2 G50/125
I-D(ZN)H 4 G50/125
A/I-VQ(ZN)BH 4 G50/125
A/I-DQ(ZN)BH 4 G50/125
Indoor/Outdoor Cable A/I-DQ(ZN)BH OM3
A/I-DQ(ZN)BH 4 G50/125
A/I-DQ(ZN)BH 2x12 G50/125
A/I-DQ(ZN)BH 4 G50/125 FS30
A/I-D(ZN)BH(SR)H 4 G50/125 FS90
A-DQ(ZN)2Y 2 G50/125
A-DQ(ZN)2Y 2x12 G50/125
A-DQ(ZN)B2Y 2 G50/125
A-DQ(ZN)B2Y 12 G50/125 + 12E9/125
A-DQ(ZN)B2Y 12 G50/125 + 12E9/125
A-DF(ZN)2Y 2 G50/125
A-DF(ZN)B2Y 2 G50/125
A-DF(ZN)2Y4Y 2 G50/125
A-DQ2Y 4 E9/125
A-DQ2Y 4 E9/125
A-DQ(ZN)(SR)2Y 4 G50/125
A-DF(ZN)2Y(SR)2Y 6x2 E9/125 ARCOR
A-DSQ(ZN)B2Y 4 G50/125 + Cu 2x1,0mm²
A-DSF(L)2Y 12 E9/125 + Cu 1x2x0,6
ADSS 9 12 E9/125
MOBILKABEL A-V(ZN)11Y 2 G50/125
A-V(ZN)YY 4 G50/125
AT-V(ZN)YY 4 G50/125
AT-V(ZN)HH(ZN)B2Y 4 G50/125
AT-VYY 2 G62,5/125
I-VH 1 200/230 HCS
AT-V(ZN)HH 4 K200/230
I-V(ZN)YY 2K 200/230
I-V(ZN)Y11Y 2K 200/230
AT-VQH(ZN)B2Y 2K200/230
A/I-DQ(ZN)BH 4 K200/230
I-V2Y 1P 980/1000
I-V4Y(ZN)Y 2P980/1000µm, fixed installation
ADSS 6L 12 E9/125
A-DF(ZN)2Y(SR)2Y 6x2 E9/125µm
AT-V(ZN)H(ZN)BH 2 G50/125
I-V4Y(ZN)Y 2P980/1000µm, fixed installation
AT-V(ZN)H(ZN)BH 4 E9/125
AT-W(ZN)YY 2x1 G50/125
AT-W(ZN)H(ZN)H 2 G50/125
AT-W(ZN)Y(ZN)11Y 2 G50/125
AT-WQ(ZN)H(ZN)B2Y 2 G50/125
A-DQ(ZN)B2Y 2x12 G50/125
Copper Data Cables HELUKAT® Ethernet, IBM
HELUKAT® 155 U/UTP 4x2xAWG 24/1 PVC
HELUKAT® 155 U/UTP 4x2xAWG 24/1 PVC grey, UL
HELUKAT® 300 U/UTP 4x2xAWG 24/1 PVC grey, UL
HELUKAT® 100 U/UTP 4x2xAWG 26/7 PVC
HELUKAT® 155 F/UTP 4x2xAWG 24/1 PVC
HELUKAT® 100 F/UTP 4x2xAWG 26/7 FRNC grey
HELUKAT® 100-FE60 F/UTP 4x2xAWG 23/1 LSZH red
HELUKAT® 200 F/UTP 4x2xAWG 26/7 PVC grey, UL
HELUKAT® 200 SF/UTP 4x2xAWG 24/1 PVC grey
HELUKAT® 200 SF/UTP 2x(4x2xAWG 24/1) FRNC green
HELUKAT® 200 SF/UTP 4x2xAWG 26/7 FRNC grey
HELUKAT® 300 U/FTP 4x2xAWG 26/7 PVC grey, UL
HELUKAT® 450 F/FTP 4x2xAWG 24/1 FRNC green
HELUKAT® 450 F/FTP 42x(4x2xAWG 24/1) FRNC green
HELUKAT® 500 F/FTP 4x2xAWG 23/1 FRNV violet
HELUKAT® 500 F/FTP 2x(4x2xAWG 23/1) FRNC violet
HELUKAT® 500 U/FTP 4x2xAWG 26/7 LSZH grey
HELUKAT® 600 S/FTP 4x2xAWG 23/1 FRNC violet
HELUKAT® 600 S/FTP 2x(4x2xAWG 23/1) FRNC violet
HELUKAT® 600 S/FTP 4x2xAWG 26/7 FRNC grey
HELUKAT® 600A S/FTP 4x2xAWG23/1 PVC/PVC
HELUKAT® 600E S/FTP 4x2xAWG 23/1 PVC black
HELUKAT® 600AE S/FTP 4x2xAWG 23/1 FRNC/PE black armoured
HELUKAT® 1200-7A S/FTP 4x2xAWG 23/1 FRNC violet
HELUKAT® 1200-7A S/FTP 2x(4x2xAWG 23/1) FRNC violet
HELUKAT® 1200 S/FTP 4x2xAWG 22/1 FRNC blue
HELUKAT® 1200 S/FTP 2x(4x2xAWG 22/1) FRNC blue
HELUKAT® 1500 S/FTP 4x2xAWG 22/1 FRNC yellow
HELUKAT® 1500 S/FTP 2x(4x2xAWG 22/1) FRNC yellow
IBM Type 1A 2x2xAWG22
HELUKAT® 300 U/UTP 4x2xAWG 24/1 FRNC green
HELUKAT® 300 U/UTP 4x2xAWG 24/7 FRNC grey
HELUKAT® 600 U/UTP 4x2xAWG 23/1 FRNC grey
HELUKAT® 200A F/UTP 4x2xAWG 24/1 PE black
HELUKAT® 300A U/UTP 4x2xAWG 24/1 PE black
Industrial Ethernet HELUKAT®, Bus Cables
HELUKAT® 600IND S/FTP 4x2xAWG 23/1 PUR green
HELUKAT® 600IND SHIPLINE S/FTP 4x2xAWG 24/7 FRNC grey
HELUKAT® 600IND Robustflex S/FTP 4x2xAWG 26/7 PUR green, UL
HELUKAT 500IND Category 6A S/FTP 4x2xAWG22/1 PVC green
Industrial Ethernet Festverlegung 100 MHz SF/UTP PUR
Ind.Ethernet SF/UTP 4x2x0,15 Cat.6
HELUKAT® 200IND SF/UTP 4x2xAWG 26/7 PUR Robustflex green
Industrial Ethernet WK 105°C SF/UTP 2x2xAWG 22/7 FRNC black
Ind.Ethernet SF/UTP 4x1x0,15 PUR green
Ind.Ethernet SF/UTP 4x2x0,15 PUR green
HELUKAT® 200S SF/UTP 4x1xAWG24/19 PUR green
HELUKAT® 200S SF/UTP 4x2xAWG 24/19 PUR green
HELUKAT® 100T SF/UTP 4x2xAWG 26/19 PUR green
PROFInet Typ A 2x2xAWG22/1 FRNC green
PROFInet (A) radiation resist. 2x2xAWG 22/1 PUR green
PROFInet Typ B hybrid 2x2xAWG22/7 + 4x1,5 FRNC green
PROFInet SHIPLINE type B (SK) 2x2xAWG22/7 FRNC green
PROFInet Typ B (SK) 2x2xAWG22/7 FRNC green
PROFInet Torsion type C (SK) 2x2xAWG22/19 PUR green
L2-BUS 1x2x0,64 PVC grey
L2-BUS 1x2x0,64 PE outdoor black
L2-BUS 1x2x0,64 direct burial PVC/PE black
L2-Bus 1x2x0,64 7-wire PVC indoor violet
L2-BUS 1x2x0.64 PUR drag chain violet
Profibus ET200X 1x2x0,65+3x1x0,75 PUR petrol
Profibus SHIPLINE 1x2x0,75 FRNC violet
DESINA HYBRID-BUS 4x1,5 + 2xPOF TPU violet
L2-BUS Torsion 1x2x0,80 violet
L2-BUS 1x2x1,0 PA-ex blue
L2-BUS 1x2x1,0 PA blue, armoured EX blue
Profibus PA ex Long distance 1x2x1,5 PVC blue
L2-BUS 1x2x0,64 SK indoor PVC violet
L2-BUS 1x2x0,64 SK FRNC violet
HELUKABEL® BUS Cables Profibus FRNC PH120
HELUKABEL® BUS cables Profibus SK 7-wire
L2-BUS 1x2x0,65 PUR SK drag chain violet
Foundation Fieldbus A 1x2x1,1/2,55-100 stranded PVC orange
Foundation Fieldbus A 1x2x1,1/2,85-100 Li/ gnye PVC yellow
Foundation Fieldbus A 1x2x1,1/2,85-100 Li/ gnye, armoured PVC yellow
Foundation Fieldbus A 1x2x1,1/2,85-100 Li PVC yellow
HMCB200 2x2x0,22 PVC green
Ind.USB S 2.0 cable PUR violet, max. 5m
BUS Cables USB L 2.0, PUR
CAN-BUS 2x0,22 PVC
CAN-BUS 2x2x0,22 PVC
CAN-BUS 2x2xAWG 24/19 PUR, 105°C
CAN-BUS 1x2x0,34 PVC
CAN-BUS 2x2x0,34 PVC
CAN-BUS 1x2x0,5 PVC
CAN-BUS 2x2x0,5 PVC
CAN-BUS 1x2x0,5 PVC/PE
CAN-BUS 1x2x0,75 PVC
CAN-BUS 1x2x0,25 PUR
CAN-BUS 1x2x0,34 PUR vio, UL
I-BUS remote bus 3x2x0,22 turquoise
I-BUS 3x2x0,22 halogenfr.
I-BUS drag chain 3x2x0,25 PUR turquoise
A-BUS 2x1.5 EPDM yellow
A-BUS PUR 2x1.5 YELLOW PUR, UL/CSA
A-BUS 2x1,5 TPE yellow
AS-Interface FLIH 2x0,86/2.5 yellow
DeviceNet™ PVC thick 1x2xAWG18 + 1x2xAWG15
DeviceNet™ FRNC thick 1x2xAWG18 + 1x2xAWG15
DeviceNet™ 1x2xAWG 15+1x2xAWG 18 CPE thick
DeviceNet™ 1x2xAWG 18+1x2xAWG15 PUR thick
CC-Link Bus 3xAWG 20/7 PVC
SafetyBUS p 3x0,75qmm FRNC, fixed installation
LON-BUS H122 1x2xAWG22/1 FRNC white
E-BUS / KNX 2x2x0.8 MM PVC violet
HMCB800W PUR (2x2x0,20+1x2x0,38)
HELUKABEL® Ind.USB S 3.0 PUR violet
E-BUS / KNX 2x2x0.8MM FRNC
HELUKABEL® Ind.Coax Cable Drag Chain 50 Ohm PUR black
E-BUS / KNX 2x2x0.8 MM, BURIAL
KH-BUS 2x1,5+2x2x0,6 PVC
HMCB500S 2x2xAWG24+1x2xAWG22 PVC green
A-BUS 2x2.5 Long Distance EPDM GELB
HELUKABEL® A-BUS 2x2.5 Long Distance PU YELLOW, UL
FireWire™ 2x2xAWG26/19 + 2xAWG22/19 PUR Trailing
Ind.Ethernet SF/FTP 4x2xAWG26/7 Cat.6A
HELUKAT® 600S SF/FTP 4x2xAWG 24/7 PUR green
HELUKAT® 600T SF/FTP 4x2xAWG 24/7 PUR green
HELUKAT250S Cat.6 SF/UTP 4x2xAWG24/7 PVC green
HELUKAT® 1200IND S/FTP 4x2xAWG 23/1 PUR grün
HELUKAT® 1000IND Robustflex S/FTP 4x2xAWG 26/7 PUR green, UL
CAN-BUS 1x2x0,5 PUR
A-BUS TPE 105° UL-CSA 2x1,5 GELB
HELUKABEL® Industrial Ethernet SF/UTP 2x2xAWG 24/1 FRNC blue
Ind.Ethernet SF/UTP 2x2xAWG26/7 FRNC blue
HELUKAT 500S Cat.6A S/FTP 4x2xAWG24/7 PVC green
Copper Connecting Equipment HELUKAT CONNECTING SYSTEMS®
Modular system RJ45 Category 6E A
Patch panel category 24P 6EA 500MHz
RJ-45 UP socket 2P cat. 6EA 500MHz vertical
Patchcable S/FTP LSZH RJ45 Cat.6a/ 500MHz 1.0m grey
Patch panel class E 24P
Patch Cable S/FTP halogenfree 0,5M grey
Patch panel cat. 5e / class D 24P
RJ-45 UP socket cat. 5e 2P horizontal
PATCH CABLE SF/UTP PVC 0,5M grey
Patch-Panel unscreened class E 24P
RJ-45 UP socket unscreened class E 2P vertical
PATCH CABLE U/UTP PVC 0,5M grey
Patch panel 25-port cat.3
Patch panel 50-port cat.3
RJ-45 AP-frame
Rubber cable reel with HELUKAT® 155 FTP 50m RJ45
top-hat rail installation patch panel 1HE 8M empty
Top-hat rail installation modul 2xRJ45/LSA, Cat.6
Ind.Outlet Metal, Cat.6 RJ45-IP67-VARIOSUB PHOENIX
Ind.Outlet Metal, Cat.5, 2 x M12 D-coded, IP67
Top-hat rail outlet 2xRJ-45 cat.6/Class E 2P horizontal
Patchcable PROFInet A RJ45 HARTING HAN 3A IP67 screened 0,5m
Patchcable PROFInet A RJ45 HARTING Push-Pull IP65/67 screened 1,5m
Patch Cable PROFInet C RJ45 HARTING HAN 3A IP67 screened 0,5m
Patch Cable PROFInet C RJ45 HARTING Push-Pull IP65/67 0,5m
Patch Cable Ind.Ethernet RJ45 PHOENIX IP67 screened 0,5m
Adapter Cable PROFInet A RJ45 HARTING IP20/HAN 3A IP67 screened 10,0m
Patchcable PROFInet A RJ45 HARTING Industrial IP20 screened 1,5m
Patch Cable PROFInet A RJ45 HARTING Industrial IP20 angeled - left 0,5m
Patch Cable industrial usable RJ45 Harting Industrial IP20 screened 0,5m
Patch Cable Ind.Eth.Harting RJ45 8P Cat.6 IP20 0,5m
Patch Cable PROFInet C RJ45 HARTING Industrial IP20 0,5m
Patchcable Ind.Ethernet RJ45 Harting Industrial IP20 screened 0,5m
Patchcable Ind.Ethernet RJ45 PHOENIX IP20 screened 0,5m
Industrial Patchcable USB 0,5m 2x USB A
Patchcable Ind.Ethernet M12 screened 0,3m
Patchcable Ind.Ethernet M12 angeled screened 0,3m
Patchcable Profibus PUR M12 screened 0,3m
Patchcable Profibus M12 angeled screened 0,3m
RJ45 plug cat.5 IP20 Harting
Copper Connection Technics Industry plugs RJ45
Connector type Profibus-90°-S
PATCH CABLE S/FTP halogenfree 0,5M red
Patchcable S/FTP halogenfree 0,5M blue
Patchcable S/FTP halogenfree 0,5M green
PATCH CABLE S/FTP halogenfree 0,5M yellow
PATCH CABLE S/FTP halogenfree 0,5M black
PATCH CABLE SF/UTP PVC 0,5M red
PATCH CABLE SF/UTP PVC 0,5M blue
PATCH CABLE SF/UTP PVC 0,5M green
PATCH CABLE SF/UTP PVC 0,5M yellow
PATCH CABLE SF/UTP PVC 0,5M black
PATCHCABLE U/UTP PVC 0,5M red
PATCH CABLE U/UTP PVC 0,5M blue
PATCH CABLE U/UTP PVC 0,5M green
PATCH CABLE U/UTP PVC 0,5M yellow
PATCH CABLE U/UTP PVC 0,5M black
PATCH CABLE U/UTP PVC 0,5M grey
Patchcable U/UTP LSZH RJ45 Cat.6a/ 500MHz 1.0m grey
Adaptor Profibus 90° Sub-D to M12
PROFInet RJ45 Connector axial 180° metal IP20 Cat.5
Fibre Optic Connecting Equipment HELUCOM CONNECTING SYSTEMS®
SPLICE-BOX 19 inch 4XST 50/125 OM2, telescope
SPLICE-BOX 19 Zoll 4XST telescope, with couplers MM
Mini Wallcabinet splicing 320x280x54, incl. key
Mini Wallcabinet splicing 265x150x54, incl. key
Outlet UP ST
ST-Plug MM
ST-FIBRE PIGT. 2M G50/125 OM2
I-VH 2x1 G50/125 2.0m ST/ST OM2
Rubber reel with HELUCOM Mobilcable 4G50 ST 500m
Fibre Optic Burial Sleeve 24 Fibre capacity
Mast- Hood-Sleeves 48 Fibre capacity
SPLICING CASSETTE
TOP HAT RAIL Splicebox vertical 2XSCdx telescope with couplers MM
Ind.Outlet Metal, 2xSC Multimode, IP67
Fibre optic outlet 2xSCdx IP 65
Outlet top hat rail 2xST MM 2P horizontal
Jumpercable I-V2Y 1P 980/1000, 2,0m, ST-ST
Jumpercable I-V(ZN)HH 2 K200/230µm, 2,0m, ST-ST
HFBR 4501 POF Simplex grau
SC/ST COUPLING SM
ST-Fibre pigtail set 2M G50/125 OM2
Network System Cabinets
Floor distributor cabinet 42HE 800x800
Wall cabinet 6 HE
HELU Line 19" 8x without switch
Rack Socket 100x600x600
19-inch hole matrix
Shelf 2U
Fan Unit data cabinet, 2-fan
Fastening set screen-profile
Cabinet light, Luminestra
Splicing Systems and Measuring Equipment
OTDR OV 1000 QUAD MDSD-SC
DTX Compact OTDR QUAD
Measuring instrument case POF/ TOCP 255/F07
Measuring instrument toolbox HCS
HELUCUT II 4.2-10.5
Fibre-optic tool case
HELUCUT I 0.9-4.2
POF Connector Assembly Case ST
HELUCUT`n STRIPP Multi
HELUCUT`n STRIPP
POF MULTI STRIPPER TOOL
HELUcrimp
HCS Connector Assembly Case for ST
Measuring instrument for PROFIBUS NetTEST II
HELUCRIMP45
HELU-LAN 12
Stripper for PROFInet cables
POF Connector Assembly Case F-SMA
HCS CONNECTOR ASSEMBLY CASE FOR F-SMA PLUG
Crimping tool for Harting Industrial RJ45 8 - poles
Stripper for SK bus cables
Active Components
Switches for top DIN Rails
Rail Power Supply
Custom Cables
Special solutions to customer
Realized projects
HK-SO-Roboflex
Fishing Trawler Drag Kite
Aldabra-Atoll
Pre-assembled Cables
Base line for use on SIEMENS drive systems
Pre-assembled servo motor cables for fixed laying (Simodrive)
Pre-assembled servo motor cables for mobile use (Simodrive)
Pre-assembled feedback cables for fixed laying (Simodrive)
Pre-assembled feedback cables for mobile use (Simodrive)
Pre-assembled servo motor cables for fixed laying (Sinamics)
Pre-assembled servo motor cables for mobile use (Sinamics)
Pre-assembled feedback cables for fixed laying (Sinamics)
Pre-assembled feedback cables for mobile use (Sinamics)
Base line for use on REXROTH drive systems
Pre-assembled servo motor cables for mobile use
Pre-assembled servo motor cables for mobile use
Pre-assembled feedback cables for mobile use
Pre-assembled feedback cables for mobile use
Base line for use on LENZE drive systems
Pre-assembled servo motor cables for fixed laying (Globaldrive)
Pre-assembled servo motor cables for mobile use (Globaldrive)
Pre-assembled feedback cables for fixed laying (Globaldrive)
Pre-assembled feedback cables for mobile use (Globaldrive)
Pre-assembled fan cables for fixed laying (Globaldrive)
Pre-assembled fan cables for mobile use (Globaldrive)
Pre-assembled servo motor cables for fixed laying use (Type L-force®)
Pre-assembled servo motor cables for mobile use (Type L-force®)
Pre-assembled feedback cables for fixed laying use (Type L-force®)
Pre-assembled feedback cables for mobile use (Type L-force®)
Pre-assembled fan cables for fixed laying use (Type L-force®)
Pre-assembled fan cables for mobile use (Type L-force®)
Base line for use on SEW drive systems
Pre-assembled servo motor cables for fixed laying
Pre-assembled servo motor cables for mobile use
Pre-assembled feedback cables for fixed laying
Pre-assembled feedback cables for mobile use
Pre-assembled servo motor cables for fixed laying
Pre-assembled servo motor cables for mobile use
Base line for use on HEIDENHAIN drive systems
Pre-assembled feedback cables for use on Heidenhain measurement systems
Pre-assembled adapter cables for use on Heidenhain hand wheels
Robot Cables
Pre-assembled with M8
M8 plug straight or angled, pre-assembled on one side, 3-pin and 4-pin
M8 socket straight or angled, pre-assembled on one side 3-pin and 4-pin
M8 socket angled, pre-assembled on one side with LED 3-pin and 4-pin
M8 plug straight and socket straight, pre-assembled on both sides 3-pin and 4-pin
M8 plug straight and socket angled, pre-assembled on both sides 3-pin and 4-pin
M8 plug angled and socket angled, pre-assembled on both sides 3-pin and 4-pin
M8 plug straight and socket angled with LED, pre-assembled on both sides 3-pin and 4-pin
Pre-assembled with M12
M12 plug straight or angled, pre-assembled on one side, 3-pin, 4-pin and 5-pin
M12 socket straight or angled, pre-assembled on one side 3-pin, 4-pin and 5-pin
M12 socket straight or angled with LED, pre-assembled on one side 3-pin,4-pin and 5-pin
M12 plug or socket, straight or angled, pre-assembled on one side 4-pin + PE
M12 socket straight or angled with LED, pre-assembled on one side 4-pin +PE
M12 plug straight and socket straight, pre-assembled on both sides 3-pin, 4-pin and 5-pin
M12 plug straight and socket angled, pre-assembled on both sides 3-pin, 4-pin and 5-pin
M12 plug angled and socket angled, pre-assembled on both sides 3-pin, 4-pin and 5-pin
M12 plug straight and socket angled with LED, pre-assembled on both sides 3-pin, 4-pin and 5-pin
M12 plug and socket, pre-assembled on both sides 4-pin + PE
M12 plug and socket with LED, pre-assembled on both sides 4-pin + PE
M12 plug straight or angled, screened pre-assembled on one side 3-pin, 4-pin and 5-pin
M12 socket straight or angled, screened pre-assembled on one side 3-pin, 4-pin and 5-pin
M12 plug and socket, screened pre-assembled on both sides 3-pin, 4-pin and 5-pin
Twin cables M12 to M12
Connecting Cables
PVC connecting cables
Rubber connecting cables
YELLOWFLEX - connecting cable
PUR connecting cables
Extensions / Supply Cables
CEE Extensions
PVC Extensions
Cold equipment extensions
Front connecting cables for Simatic® S7
Wind Turbine cables
Torsion cables / Power Cables
Torsion cables
< 0,6/1kV
> 1,8/3kV
Fibre Optic Cables / BUS-Cables
HELUWIND® WK 103w-Torsion<br />UV-resistant<br />0,6/1kV, UL/CSA, Single-/Multicore<br />-35°C to +90°C
HELUWIND® WK 103w EMV D-Torsion, screened<br />UV resistant<br />0,6/1kV, UL/CSA, Single-/Multicore<br />-35°C to +90°C
HELUWIND® WK 103k-Torsion<br />UV-resistant<br />0,6/1kV, UL/CSA, Single-/Multicore<br />-40°C to +80°C
HELUWIND® WK 103k EMV D-Torsion, screened<br />UV-resistant<br />0,6/1kV, UL/CSA, Single-/Multicore<br />-40°C to +80°C
HELUWIND® WK 135-Torsion<br />halogen free, Offshore, UV-resistant<br />0,6/1kV, UL/CSA, Multicore<br />-40°C to +90°C (+80°C to UL)
HELUWIND® WK 135 EMV D-Torsion, screened<br />halogen free, Offshore, UV-resistant<br />0,6/1kV, UL/CSA, Single-/Multicore<br />-40°C to +90°C (+80°C to UL)
HELUWIND® WK 137-Torsion FT4<br />halogen free, Offshore, UV-resistant<br />0,6/1kV, UL/CSA, Single-/Multicore<br />-40°C to +90°C (+80°C to UL)
HELUWIND® WK 137 EMV D-Torsion FT4, screened<br />halogen free, Offshore, UV-resistant<br />0,6/1kV, UL/CSA, Single-/Multicore<br />-40°C to +90°C (+80°C to UL)
HELUWIND® WK H07BN4-F WIND-Torsion<br />UV-resistant, 750V, +90°C
HELUWIND® WK Fire Alarm cable-Torsion, <br />halogen-free, FT1
Power Cables
AL Cables
flexible ALU/Copper-cables
HELUWIND® WK POWERLINE ALU 105°C, 0,6/1kV, <br />flexible ALU-conductor
HELUWIND® WK POWERLINE ALU robust 105°C, 0,6/1kV, <br />flexible ALU-conductor
HELUWIND® WK POWERLINE ALU 105°C, 1,8/3kV, <br />flexible ALU-conductor
HELUWIND® WK POWERLINE ALU 105°C robust 1,8/3kV, <br />flexible ALU-conductor
HELUWIND® WK POWERLINE Copper Tower 0,6/1kV<br />UV-resistant, stranded conductor (nv)
HELUWIND® WK POWERLINE ALU Tower 0,6/1kV<br />UV-resistant, stranded conductor (nv)
HELUWIND® WK POWERLINE Blade Copper 0,6/1kV<br />lightning protection
HELUWIND® WK POWERLINE Blade ALU 0,6/1kV<br />lightning protection
Medium Voltage Cables
WK Medium Voltage Cables – Torsion
HELUWIND® WK 300w-Torsion 1,8/3kV<br />UV-resistant, -35°C to +90°C, also for direct burial
HELUWIND® WK 305-Torsion 1,8/3kV<br />UV-resistant, -40°C to +90°C, Offshore
HELUWIND® WK MS-Single-Torsion 3,6/6kV or 12/20kV
HELUWIND® WK MS-Single-Torsion UL/CSA 3,6/6kV or 12/20kV
HELUWIND® WK MS-Multi-Torsion 3,6/6kV, 12/20kV or 24/38kV
HELUWIND® WK MS-Multi-Torsion UL/CSA 3,6/6kV, 12/20kV or 24/38kV
Tower and Infrastructure Cables
NYY-J / NYY-O power cable, 0,6/1kV, VDE approved
NAYY power cable, 0,6/1 kV, VDE approved
N2XY power cable, 0,6/1kV, VDE approved, increased power rating
NA2XY power cable, 0,6/1 kV, VDE approved, current-carrying capacity
N2XH power cable, 0,6/1 kV, halogen-free, without functionality
HELUWIND® WK (N)A2XH 0,6/1kV, halogen free
N2XS2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PE-jacket
NA2XS2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PE-jacket
N2XS(F)2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, longitudinally water-tight, screened, PE-jacket
NA2XS(F)2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, alu-conductor, single core, longitudinally water-tight, screened, PE-jacket
Single Conductors
H05Z-K / H07Z-K rubber insulated single core, halogen-free
FIVENORM HAR-UL-CSA-AWM-MTW, PVC single core, UL-Style 1015/UL-Standard 1063, 600V, 105°C
HELUTHERM® 145 flexible, electron beam cross-linked, halogen-free
HELUTHERM® 145 600V, flexible single core, cross-linked, halogen-free
THHN/THWN<br /> 90°C, 600V, UL listed, PVC + nylon single core
Data Cables
Command Cable UL (LiYCY) Style 2464, 300V, 80°C, EMC-preferred type
Command Cable UL (LiYY-TP) Style 2464/300V, 80°C
Command Cable UL (LiYCY-TP) Style 2464/300 V, 80°C, EMC-preferred type
SUPERTRONIC®-PURö special cable for drag chains, meter marking
SUPERTRONIC®-C-PURö special cable for drag chains, halogen-free, EMC-preferred type, meter marking
SUPERTRONIC-330 PURö cable for drag chains, halogen-free, meter marking
SUPERTRONIC-330 C-PURö cable for drag chains, halogen-free, EMC-preferred type, meter marking
SUPER-PAAR-TRONIC-C-PUR cable for drag chains, halogen-free, EMC-preferred type, meter marking
SUPER-PAAR-TRONIC 340-C-PUR cable for drag chains, halogen-free, EMC-preferred type, meter marking
TC TRAY CABLES USA
TRAYCONTROL 300 flexible, oil-resistant, NFPA 79 Edition 2007
TRAYCONTROL 300-C<br />flexible, oil-resistant, screened, EMC-preferred type,<br />NFPA 79 Edition 2012
TRAYCONROL 300 TP<br />stranded pair, flexible, oil-resistant, NFPA 79 Edition 2012
TRAYCONROL 300-C TP<br />stranded pair, flexible, screened, oil-resistant, EMC-preferred type, NFPA 79 Edition 2012
TRAYCONTROL 500 flexible and oil-resistant control cable for open installation TC-ER, PLTC-ER, ITC-ER, NFPA 79 Edition 2007
TRAYCONTROL 500-C<br />flexible, oil-resistant, screened, EMC-preferred type,<br />open installation TC-ER, PLTC-ER, ITC-ER, NFPA 79 Edition 2012
JZ 604 TC TRAY CABLE PVC power cable, exposed run, 90°C, 600V, NFPA79, Edition 2007, meter marking
JZ 604-YCY TC TRAY CABLE PVC power cable, exposed run, screened, NFPA79, Edition 2007, 90°C, 600V, EMC-preferred type, meter marking
TRAYCONTROL 600<br />flexible, oil-resistant, open installation (TC-ER), <br />NFPA 79 Edition 2012
TRAYCONTROL 600-C<br />flexible, oil-resistant, screened, EMC-preferred type,<br />open installation (TC-ER), NFPA 79 Edition 2012
TRAYCONTROL 610 OIL RES II<br />WTTC (2277), UL 1277, FT4, NFPA 79 Edition 2007<br />TRAY CABLE, open installation TC-ER
Industrial Cables & Wires
MULTIFLEX 600<br /> highly-flexible, oil-resistant, open installation TC-ER, PLTC-ER, NFPA 79 Edition 2012
MULTIFLEX 600-C<br /> highly-flexible, oil-resistant, screened, EMC-preferred type, open installation TC-ER, PLTC-ER, NFPA 79 Edition 2012
TOPFLEX® 600 VFD<br /> EMC-preferred type, flexible motor power supply cable, <br />oil-resistant, NFPA79 Edition 2012
TOPFLEX® 650 VFD<br /> EMC-preferred type, flexible motor power supply cable with control cores, oil-resistant, NFPA79 Edition 2012
Communication Cables
Industrial Ethernet PROFInet C Torsion
Industrial Ethernet S-FTP TORDIERFLEX
BUS Cables CAN Bus
BUS Cables Profibus SK Indoor + Outdoor
BUS Cables Profibus L2 Torsion + Festoon
BUS-Leitungen Profibus SK FRNC + Industrie
Fibre Optic Cable A-V(ZN)11Y
Fibre Optic Cable A-V(ZN)11Y
Fibre Optic Cable A-V(ZN)11Y
Fibre Optic Breakoutcable Industry HCS, acc. DIN VDE 0888 I-V(ZN)YY
Fibre Optic Breakoutcable Industry HCS acc. DIN VDE 0888 I-V(ZN)Y11Y
Plastic-fibre cable industry, POF/PE I-V2Y, I-V2Y(ZN)11Y
Fibre Optic Indoor/Outdoor Cable acc. DIN VDE 0888 A/I-DQ(ZN)BH, central
Fibre Optic Outdoor Cable acc. DIN VDE 0888 A-DQ(ZN)B2Y, central
Fibre Optic Outdoor Cable acc. DIN VDE 0888 A-DQ(ZN)B2Y, central
Fibre Optic Outdoor Cable acc. DIN VDE 0888 A-DQ(ZN)B2Y, stranded
Fibre Optic Outdoor Combi Cable acc. DIN VDE 0888 A-DQ(ZN)B2Y fibre combi stranded
Cable Accessories
Photovoltaic
Photovoltaic Cables
SOLARFLEX®-X H1Z2Z2-K
Pre-assembled solutions
Konfektionen
Components
Komponenten
Cable Accessories
KMK-PA-MB
CO-PA
heat-shrink tubing SK-D
heat-shrink tubing SK-M
Cables & Wires
JZ-600 flexible, number coded, 0,6/1kV, meter marking
JZ-600-Y-CY flexible, number coded, 0,6/1kV, Cu screened meter marking, EMC-preferred type
H07 RN-F rubber-sheathed cable, harmonized type
NYY-J / NYY-O power cable, 0,6/1kV, VDE approved
NAYY power cable, 0,6/1 kV, VDE approved
NAYY, power cable, 0,6/1 kV, VDE approved
NYCY power cable, 0,6/1kV, VDE approved, with concentric copper conductor
NYCWY power cable, 0,6/1kV, with concentric copper conductor, VDE approved
N2XH power cable, 0,6/1 kV, halogen-free, without functionality
N2XCH power cable, 0,6/1kV, halogen-free, with concentric conductor, without functionality
NYM-J/-O PVC-Sheathed Cable VDE approved
N2XSY 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PVC-jacket
N2XS2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PE-jacket
NA2XS2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PE-jacket
N2XS(F)2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, longitudinally water-tight, screened, PE-jacket
NA2XS(F)2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, alu-conductor, single core, longitudinally water-tight, screened, PE-jacket
N2XSEY 3 x ... 6/10kV XLPE-insulated, Cu-conductor, PVC-jacket
Spiral Cables
PVC Spiral Cables
PVC spiral cables black and white
PUR Spiral Cables
PUR spiral cables black
PUR spiral cables orange
PUR electronic spiral cables unscreened
PUR electronic spiral cables screened
Shipwiring and Marine Cables
Marine Power Cables
Ships Power Cables MGSGO halogen-free, copper screened
Marine Power Cables LMGSGO halogen-free, cu-screened
Marine Telecommunication Cables
Light Marine Power Cables XLFMKK Cu-screened
Ships Telephone Cables FMGCH 250 V FMGCG halogen-free according to DIN 89159/98
Marine Telecommunication Cables FMGSGO halogen-free, Cu-screened
Marine Telecommunication Cables FMSGSGO 250V with a single screen, higher cross-talk attenuation, halogen-free
Light Marine telecommunication Cables LFMGSSGO halogen-free, 2x Cu-screened
Light Marine Telecommunication Cables LFMSGSSGO halogen-free, 2 x Cu-screened
Ships Wiring Cables
Ships Wiring Cables-SY single cores
Ships Wiring Cables-SY stranded type
SHIPFLEX
SHIPFLEX 512 cable for drag chain, halogen-free, EMC-prefered type, meter marking
SHIPFLEX 330 cable for drag chain, halogen-free, EMC-prefered type, meter marking
SHIPFLEX 340 cable for drag chain, halogen-free, EMC-prefered type, meter marking
SHIPFLEX 109 Cable for drag chain, single core, halogen-free, EMC-prefered type (-C-Type), meter marking
SHIPFLEX 109 cable for drag chain, halogen-free, EMC-prefered type, meter marking
SHIPFLEX 113 cable for drag chain, halogen-free, EMC-prefered type, meter marking
SHIPFLEX 121 cable for drag chain, halogen-free, EMC-prefered type, meter marking
Media Technology
Audio cable analog
Audio cable analog with braided shielding
Audio cable analog, multicore, with braided shielding
Audio cable analog with foil shielding, single pair
Audio cable analog, foil-shielded pairs
Audio cable analog, multipair, spiral screened pairs and overall braided shielding
Audio cable digital AES/EBU
Audio cable digital AES/EBU, single pair, with spiral screen, 110 ohm
Audio cable digital AES/EBU, single pair, foil and braided shielding, 110 ohm
Audio cable digital AES/EBU, multipair, foil-shielded pairs and overall foil-shielding, 110 ohm
Audio cable digital AES/EBU, multipair, spiral screened pairs and overall foil-shielding, 110 ohm
DMX cable
DMX cable AES/EBU, single pair with foil and spiral shielding, 110 ohm
DMX cable AES/EBU, 2 core or 4 core 110 ohm
DMX cable AES/EBU, DMX 512, TP, foil-shielded pairs and overall <br />braided shielding 110 Ohm
DMX cable, 3 core with overall spiral shielding
DMX+POWER 1x2x0,24 + 2x1,0 QMM BK
DMX+POWER 1x2x0,25 + 3G1,5 QMM BK
Instrument cable
Instrument cable with spiral shielding
Camera cable
Load cable
Load cable 300/500V
Load cable 0,6/1 kV
Speaker cable
Speaker Cables
Speaker Cables high flexible
HELUSOUND 400 PVC speaker cable, multicore, round
HELUSOUND 500 PUR speaker cable, multicore, round, outdoor
HELUSOUND 600 FRNC speaker cable, multicore, round, halogen-free
Speaker cable PVC, coaxial
Microphone cable
Microphone cable with spiral shielding
Microphone cable with braided or spiral shielding
Microphone cable with braided shielding, star quad
Video cable
Video cable coaxial
Video cable coaxial, multicore
Connecting Equipment
Load cable 300/500V preassembled
Load cable 0,6/1 kV preassembled
DMX cable preassembled
Speaker cable preassembled
Microphone cable preassembled
Video cable preassembled
Power
JZ-600 flexible, number coded, 0,6/1kV
JZ-600-Y-CY flexible, number coded, 0,6/1kV, Cu screened EMC-preferred type
H07 RN-F rubber-sheathed cable, harmonized type
MEGAFLEX® 500 halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking
MEGAFLEX® 500-C halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, screened, EMC-preferred types, meter marking
SiHF silicon mulitcore cable, flexible, halogen-free, meter marking
HELULIGHT Reflect
Cable Accessories
Cable glands
Cable glands made of plastic - Seal with clamping plates
HELUTOP® HT
HELUTOP® HT-BS with dust protection
HELUTOP® Sealing inserts
HELUTOP® HT-MFDE multiple sealing inserts
Sealing billets
HELUTOP® HT-K with kink protection
HSK-METRICA-P
HSK
HSK-L long thread
HSK-B with kink protection
HSK-WI elbow gland
Cable glands made of plastic - Seal with insert
UNI-DICHT-PA
UNI-DICHT-MFD-PA with multiple sealing inserts
UNI-DICHT-VK-PA gland body
UNI-DICHT sealing insert closed
UNI-DICHT sealing insert standard
UNI-DICHT ZUG sealing inserts for increased strain relief
UNI-DICHT MFDE multiple sealing inserts
UNI-DICHT-ASI-PA for ASI-bus line
UNI-DICHT sealing insert for ASI-bus line
Cable glands made of plastic - Conventional design
STK-PA to DIN
STK-PA with incision sealing ring
STK-F flat cable gland
WN blanking plug closed
Cable glands made of plastic - Thread adapter
Adapter PA
EW-PA extender
RE-PA reducer
Cable glands made of plastic - Accessories / Parts
KMK-PA-MB counternut with collar
KMK-PA-OB counternut without collar
VSK-PA screw plug
O-ring
AGDR-PE connecting thread sealing ring
BL-H blind plugs hard
BL-W blind plugs soft
Incision sealing ring
Cable glands made of brass - Seal with clamping plates
HELUTOP® HT-MS
HSK-MS
HSK-MS-L long thread
HSK-MS-B with kink protection
Cable glands made of brass - Seal with insert
UNI-DICHT-MS
UNI-DICHT-MFD-MS with multiple sealing inserts
UNI-DICHT-VK-MS gland body
UNI-DICHT-ASI-MS for ASI-bus line
KVA-MS
KVA-MFD-MS with multiple sealing inserts
KVA-VK-MS gland body
KVA sealing insert closed
KVA sealing insert standard
KVA MFDE multiple sealing inserts
KVA-ASI-MS for ASI-bus line
KVA sealing insert for ASI-bus line
KVA-XXL-MS for particularly large cable diameters
KVA-XXL-VK-MS gland body for particularly large cable diameters
KVA-XXL sealing insert standard for particularly large cable diameters
SD
SD-XXL for particularly large cable diameters
Cable glands made of brass - Conventional design
STS to DIN hexagonal
STV to DIN hexagonal with incision sealing ring
STR to DIN round
STS-F flat cable gland
ZE strain relief
ZES with strain relief and incision sealing ring
ZEI strain relief with female thread
Cable glands made of brass - Thread adapter
Adapter hexagonal
Adapter round
EW round extender
RE hexagonal reducer
RE round reducer
Cable glands made of brass - Accessories / Parts
KM Brass - counternut
VS brass - screw plug
VS-O brass - screw plug - with O-ring
Cable glands for EMC - Contact: Clamp springs
HELUTOP® MS-E
HELUTOP® MS-EP
HELUTOP® MS-EP4
Cable glands for EMC - Contact: Wound screen
HSK-MS-E
HSK-MZ-E with strain relief
HSK-MS-E-D
Cable glands for EMC - Contact: Circlips
KVA-XXL-MS-E for particularly large cable diameters
Cable glands for EMC - Accessories / Parts
KM-EMV counternut
Electricians scissors for screened cables and wires
Copper band
Cable glands for robust applications and special chemical resistance
HELUTOP® HT-E stainless steel
HSK-PVDF Polyvinylidene fluoride
HSK-MS-PVDF brass and polyvinylidene fluoride
HSK-INOX stainless steel
UNI-DICHT-VK-PVDF gland body Polyvinylidene fluoride
UNI-DICHT-VK-stainless steel gland body
UNI-DICHT sealing insert standard silicone
KM-INOX counternut stainless steel
VS-O stainless steel screw plug with O-ring
O-ring FKM
Cable glands for potentially explosive atmospheres
HELUTOP® HT-PA-EX
HELUTOP® HT-PA-EX-Plus (Sealing: Chloroprene Rubber)
HELUTOP® HT-PA-EX-Plus (Sealing: Silicone)
HSK-EX
HSK-EX-Active
HELUTOP® HT-MS-EX-d
HELUTOP® HT-MS-EX-d 1 EMV
HELUTOP® HT-MS-EX-d / e 4
HSK-MS-EX
HSK-MS-EX-E
PA-ATEX Adapter
EW PA-ATEX extender
RE PA-ATEX reducer
VSK-EX screw plug
Cable glands for special mounting conditions
HELUTOP® Easy threadless cable gland
HELUFAST threadless cable gland
HELUFAST circlip pliers
HELUFAST circlip pliers storage battery-hydraulic systems
HELUFAST inserts
HELUTOP® HT-Clean
HELUTOP® HT-Clean-EMV
HELUTOP® HT-MS Plus for increased strain relief
HELUTOP® HT-MS c Plus for increased strain relief, chromated
OF collapsible angle
HSSV-KF collapsible flange gland
WV elbow
WVF elbow flange
BW fastening elbow
Cable glands for special pressure conditions
HELUTOP® HT-AIR-PA
HELUTOP® HT-AIR-MS
PBE-K pressure balance element
Cable protection tubes
Corrugated tubes for standard applications of Polyethylene
HELUcond PE for weak stress applications
Corrugated tubes for standard applications of Polyamide
HELUcond PA6-L for weak stress applications
HELUcond PA6-S for medium stress applications
HELUcond PA6 for medium stress applications
HELUcond PA6 UL for heavy duty applications
HELUcond PA12 high flexible and high load rating
Corrugated tubes for standard applications of Polypropylene
HELUcond PP for medium stress applications
Corrugated tubes conduit gland
HELUquick straight with plastic male thread
HELUquick elbow 90° with plastic male thread
HSSV straight with plastic male thread
HSSV elbow 45° with plastic male thread
HSSV elbow 90° with plastic male thread
HSSV elbow 90° with flange
HSSV straight with metal male thread
HSSV elbow 45° with metal male thread
HSSV elbow 90° metal male thread
HSSV straight with plastic female thread
HSSV straight with metal female thread
Tube cable glands
HSSV-ZE with strain relief plastic male thread
HSSV-Kombi tube cable gland
Tube connectors with increased protections class
HSSV IP68 straight with plastic male thread
HSSV IP68 elbow 90° with plastic male thread
Accessories for corrugated tubes
HSSV opener
HSSV outer seal
HSSV-KF folding flange
SH/SHV system holder
SH/SHV Accessoires for system holder (SD, VS, HT)
USH corrugated tube holder with flange
Oversize corrugated tubes Polyamide
JUMBO PA6 for heavy-duty mechanical applications
JUMBO PA12 for heavy-duty mechanical applications
Oversize corrugated tubes Polyurethane
JUMBO PUR for maximum mechanical applications
Oversize corrugated tube connectors
JUMBO-FP flange connection straight
JUMBO-WFP flange connection angled 90°
Sealing set for JUMBO flange connection
Dividable corrugated tubes of Polyamide
HELUcond CO-PA dividable
Dividable corrugated tubes of Polypropylene
HELUcond CO-PP dividable
COV corrugated tubes - conduit gland for dividable corrugated tubes
COV dividable corrugated tubes conduit gland
Accessories for dividable corrugated tubes
COS Corrugated tubes holder
KE Cable insertion aid
High flexible cable protection tubes of plastic with spiral spring
S spiral spring by steel with outer sheath by PVC
S-PU spiral spring by steel with outer sheath by PUR
K plastic spring with PVC sheath
High flexible cable protection tubes of metal, spiral wound
M with agraff profile
SPR-AS with latched profile
SPR-PVC-AS with PVC sheath
SPR-PU-AS metal cable tube with PUR sheath
SPR-EDU-AS with steel wire braiding
UI of stainless steel with agraff profile
Tube connectors for high flexible protection tubes
USK by Polypropylene - with high protection class
LK-I by Polypropylene - for flexible use
US by Brass - with high protection class
LI by brass with - retaining ring
LT-E-UI straight - by stainless steel
LT-E-UI gewinkelt 90° - by Stainless steel
Accessoires for high flexible protection tubes
EEK/EEM Interior sockets
Metal protection tubes for heavy mechanical stress, with plastic sheath
Anaconda Sealtite® EF - for standard applications
Anaconda Sealtite® OR - for extensive chemical resistance
Anaconda Sealtite® HTDL - high temperature ranges
Anaconda Sealtite® HC - high temperature ranges
Anaconda Sealtite® HCX - high temperature ranges
Anaconda Sealtite® ZHLS - good fire behavior
Anaconda Sealtite® HFX - good fire behavior
Plastic protection tube for heavy mechanical stress by PVC
Anaconda Sealtite® CNP - fully plastic
Anaconda Sealtite NMFG-Clean
Tube connectors for heavy mechanical stress
CV Compact straight
CV Compact angled 90°
LT straight - for metal protection tubes
LT elbow 45° - for metal protection tubes
LT elbow 90° - for metal protection tubes
T&B straight - for metal protection tubes
T&B elbow 45° - for metal protection tubes
T&B elbow 90° - for metal protection tubes
LT-CNP - by galvanised steel, for plastic protection tubes
LT-CNP-E - by stainless steel, for plastic protection tubes
LT-FG-Clean - by stainless steel
Accessoires for heavy mechanical stress
EES Interior sockets
Cable drag chains
Insulating, shrunk, braided and high temperature tubes
Braided hose by copper
CU braided hose
Braided hose by steel
Steel braided hose
Polyester braided hose HGP
HGP braided hose
High temperature protection
HTP tube
HTP wrapping tape
HTP adhesive tape
HTP clamping ring
Insulating tubes by PVC
IB insulating tube
IC insulating tube
Insulating tubes by silicone
SI insulating tube
Heat shrink tubing by PVC
SCH heat shrink tubing
Heat shrink tubing by Polyolefine
Heat shrink tubing HSB-Boxes 2:1
Heat schrink tubing CMP 2:1
Heat shrink tubing SPSP-Spools 2:1
Heat shrink tubing SPRO-Rolls 2:1
Heat shrink tubing SPRO-Rolls 3:1
Heat shrink tubing HFS 2:1 halogen free
Heat shrink tubing by Polyolefin with internal adhesive
Heat shrink tubing SK 3:1 thin walled
Heat shrink tubing SK-M 3:1 medium walled
Heat shrink tubing SK-D 3:1 thick walled
Heat shrink tubing by FKM
Heat shrink tubing SVRO 2:1 high resistant
End caps by Polyethylene
End caps EKI 2:1
Termination and connection sleeves
Sleeves for telecommunication cables
MfF VASMI
Core connectors for communication and signal cables
AV Core connectors
AVZ Core connection pliers
Low voltage connection sleeves for shrinking
NSVM-S single core
NSVM-S multiple core
NSVM-S E90 for cable type (N)HXHX
NSVM-S E90 for cable type (N)HXCHX
Medium voltage connections sleeves for shrinking
MSVM-S single core
MSVM-S three core
MSVM-S three core - special solutions
Indoor end closures for shrinking
IREV-S single core
IREV-S three core
Outdoor end closures for shrinking
FLEV-S single core
FLEV-S three core
Medium voltage connection sleeves with slip-on method
MSVM-A single core
Indoor end closures with slip-on method
IREV-A
Outdoor end closures with slip-on method
FLEV-A
Medium voltage accessories
KMRS repair set
LG sealing compound
Sealing tape
HSIB high-voltage insulating tape
Channel warning tape
Degreasing spray
Bundling, binding and fixing
Plastic helix
KW plastic helix
Cable ties
TY-RAP®
TY-RAP® TY-MX UV-stabilised
TY-RAP® TYH high stabilised
TY-RAP® TYZ high resistant
TY-RAP® Detectable Cable Ties
TY-RAP® with mounting hole
TY-RAP® with plug-in clip
TY-RAP® with marking area
T cable ties
T-SK with steel lug lock
T-SKU with steel lug lock, UV-stabilised
T-WS cable ties weatherproof
W cable ties detachable
E cable ties by stainless steel
Velcro fastener
KLL with punched hole
KLÖ with plastic grommet
Mounting base
BS mounting base self-adhesive
TC for band fastening
TC as mounting base
TC as screw base
TC with saddle
TC as adhesive base
Identification and marking
Marking rings
KROV Marking rings
KRGY Marking rings
KRGT Marking rings
KMP Cable marker + KTP Holder for markers
KME Cable marker + KTE Holder for markers
SR assembly rods
SR marking rings
Cable markers
E WM cable marker
WMBW cable marker
TM cable marker
Male and female cable coupler
PV Male and female cable coupler MC4
Core end sleeves and cable lugs
Core end sleeves
ADI - insulated for single conductors
ADI-B - insulated for single conductors, reel products
ESD-ADI assortment box with ADI core end sleeves, insulated for single conductors
ADI-K for short-circuit proof lines, insulated for single conductors
DUO - insulated for 2 conductors
ESD-DUO assortment box - insulated for 2 conductors
ADU - uninsulated for single conductors
Shield connectors
Shield Kon® RSK
Solderless terminals
Copper insulated, eye type
Copper insulated, forked
Copper insulated, round pattern
Copper insulated, round pin plugs
Copper insulated, butt connectors
Copper insulated, closed end splices
Copper insulated, blade receptacles
Copper insulated, blade terminals
Copper all-insulated, blade receptacles
Copper insulated, flat distributors
Brass insulated, reel products, eye-type
Brass insulated, reel products, forked
Copper uninsulated, eye-type
Copper uninsulated, forked
Copper uninsulated, round pattern
Tubular cable lugs
HELU-S-RK-CU straight, CU uninsulated, eye type design
HELU-S-RK-CU-UL straight, CU uninsulated, eye type design
HELU-S-RK-45-CU-UL Tubular cable lug 45° angled, CU tinned, eye type design
HELU-S-RK-90-CU-UL Tubular cable lug 90° angled, CU tinned, eye type design
HELU-S-RK-S-CU-UL straight, small flange, Copper uninsulated, eye type
HELU-S-RK-F-CU straigh, for fine stranded wires, CU tin plated, eye type design
HELU-S-RK-N straight for normal conductors, Nickel uninsulated, eye type
T straight with inspection hole, uninsulated, eye type
W angulated 45°, Copper uninsulated, eye type
W angulated 90°, Copper uninsulated, eye type
F straight for fine wire lines, Copper uninsulated, eye type
DC Compression cable lug straight, CU uninsulated, eye type design
K1 straight with inspection hole, uninsulated, eye type
K2 straight, Copper uninsulated, eye type
KF straight for fine stranded wires, Copper uninsulated, eye type
KH-R sleeves round for tubular cable lugs, Copper uninsulated
KH-3 for 3-core cable, Copper uninsulated
KH-4 for 4-core cable, Copper uninsulated
KA compression cable lug straight for normal conductors, Aluminium uninsulated, eye type
KAC straight, Al/Cu bare, eye type
Tubular compression cable lugs
HELU-S-PK-CU
HELU-S-PK-CU-DIN
HELU-S-PK-AL-DIN
HELU-S-PK-AL/CU
Washer
KAC-U bi-metallic washer - Al/Cu uninsulated
Tubular butt-connectors
HELU-S-SV-CU Tubular butt-connectors
Compression joints
HELU-S-PV-CU-DIN
HELU-S-PV-AL-DIN
HELU-S-PV-AL/CU
Low voltage PV-CÖ Copper uninsulated tinned with oil stop
Low voltage PV-A Aluminium uninsulated bare
Medium voltage PV-CM Copper uninsulated bare
Medium voltage PV-CMÖ Copper uninsulated, bare - with oil stop
Medium voltage PV-AMÖ Aluminium, bare - with oil stop
Tools
Cable shears
Cable shear HELUTOOL HKS 1
Cable shear HELUTOOL HKS 35
Cable shear HELUTOOL D15
Cable shear HELUTOOL D20
Cable shear KST 1
Cable shear KT3 / KT4
Cable cutter HELUTOOL HKS 32
Cable cutter HELUTOOL HKS 34 S
Cable cutter HELUTOOL HKS 52 S
Electricians scissors
Cable stripping knife HELUTOOL HKM 1
Hydraulic shear B-TC051
Stripping / peeling
Stripping knife Jokari
Stripping knife Jokari with hook
Stripping knife Jokari round
Skinning tool for round cable HELUTOOL HAM 1
Processing tool for core end sleeves Stripax-Plus
Stripper High Strip
Stripper Multistrip 10
Processing tool DUO Stripper 200 peeling and stripping
Processing tool DUO Crimp 300 stripping, crimping, shearing
Crimping / pressing
Crimping tool HELUTOOL PEW 8.84
Pliers 803/0, 803/5, 804
Pliers 802/0
Pliers 802/1
Pliers DEB 0560
Presszange HELUTOOL HWZ 6
Pliers 805/0, 805/2
Pliers 806/0, 806/4, 806/8
Pliers 807/1, 807/2
Pliers K2
Pliers K5
Pliers K05
Pliers K06
Pliers K25
Crimping tool HELUTOOL HWW 6/50
Crimping tool HELUTOOL HWW 10/120
Hand-operated mechanical compression tool in toolbox HELUTOOL HMPI20
Hydraulic hand pump in case HELUTOOL HHPI
Battery hydraulic tool in case HELUTOOL HAP 60-2
Dies WM-shape HELU-S-PE-WM
Inserts hexagonal shape HELU-S-PE-SK
Hand compression tool ERG 740
Tool inserts ERG 740
Fastening
Socket wrench ST
Circlip pliers HELUTOOL MZ
Cable tie tools
circlip pliers for cable ties made of plastic ERG 50 and ERG 120
circlip pliers for cable ties made of stainless steel CT5
Handling
Screw pliers HELUTOOL SZ
Skinning tool for round cable HELUTOOL HAM 1
Outside cleading cutter HAMX
Cable stripper for vulcanized semi conductive layer HFBS
Inside cleading cutter (universal) HIMS II
Chamfer cutter HUFS
HELUTOOL HKM1
MS-Skinning-Complete-Set for medium voltage cables
Drum unwinder HELUTOOL 250 pocket / HELUTOOL 190
Drum decoiler shaftless TRIMBOI 500
Drum decoiler shaftless TROMBOI 800 / TROMBOI 1400
Drum decoiler with axis TROMBOI 7-10 / TROMBOI 9-14
Drum decoiler with axis TROMBOI 2003
Drum decoiler movable with axis TROMCAR 1000 / TROMCAR 1250
Drum decoiler movable with axis TROMTRAK 1250
Longimetry devices MESSBOI
Mounting
Cable grips to tape
Cable grips to fleet
Cable grips to assemble
indian pen WT a product by Thomas & Betts
HELUTEC Signal and power connectors
Industries
Automation/Electronic/Sensors
Chemical
Electronic
Event, Theatre & Stage Engineering
Food & Beverage
Machine Construction
Material Handling
Plant Construction
Renewable Energy
Robotics
Shipbuilding / Offshore Platforms
Steel
Transportation
Service
Customs Tariff Number
Download Centre
EPLAN
FAQ
Media Center
Metal-Exchange Listing
News
Newsletter
Press
Search
Trade Fairs
About HELUKABEL
Company
Research & Development
Production
Logistics
Quality
References
HELUKABEL®
No browser compatibility for this version - there may be issues
About HELUKABEL
Company
Research & Development
Production
Logistics
Quality
References
HELUnews
The newspaper for customers and interested parties
HELUnews - Issue 09
Functional integrity is a lifesaver
Green electricity with no fluctuations thanks to the biggest commercial battery park
Single cable solution confirmed for use in the field
Renewable wood pellets in Texas
Focus on international growth
Highly resistant fencing cables
Cables stressed to the max at in-house test facility
Faster, more flexible access to cable accessories
2013 Forklift Cup
500 red balloons and one winner
Services
Download Centre
Browse Products
Your Contact
News
Digital Catalogue Editions
Newsletter - register now
© 2020 HELUKABEL