Medium Voltage Power Cables
- N2XSY 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PVC-jacket
- N2XS2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PE-jacket
- N2XS(F)2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, longitudinally water-tight, screened, PE-jacket
- N2XS(FL)2Y 6/10kV, 12/20kV, 18/30kV
- NA2XSY 6/10kV, 12/20kV, 18/30kV XLPE-insulated, alu-conductor, single core, screened, PVC-jacket
- NA2XS2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, Cu-conductor, single core, screened, PE-jacket
- NA2XS(F)2Y 6/10kV, 12/20kV, 18/30kV XLPE-insulated, alu-conductor, single core, longitudinally water-tight, screened, PE-jacket
- NA2XS(FL)2Y 6/10kV, 12/20kV, 18/30kV
- NYFGY 3 x ...3,6/6kV
- N2XSEY 3 x ... 6/10kV XLPE-insulated, Cu-conductor, PVC-jacket
- N2XSEH 3x ... 6_10kV