Single Conductors
- H07 V-R PVC-Single Cores, multi wire, VDE 0281 approved
- LiY PVC-Single Cores, fine wire stranded, tinned
- H05 V-K PVC-Single Cores, fine wire stranded
- H07 V-K / (H)07 V-K PVC-Single Cores, fine wire stranded
- H05 V-K / (H)07 V-K**
- H05 V-U / (H)05 V-U / (H)07 V-U
- H07 V-R PVC-Single Cores, multi wire, VDE 0281 approved
- TOPFLEX® 303 X07V-K-YÖ double insulation 0,6/1kV flexible PVC single core, oil resistant
- LifY Single Core extra fine wires with highest flexibility
- PUR Single Core cold resistant, halogen-free
- H05Z-K / H07Z-K rubber insulated single core, halogen-free
- H05G-U / -K / H07G-U / -R / -K
- LiYW / H05 V2-K PVC-Single Cores, 90 °C, heat-resistant
- H07 V2-K PVC single core, 90 °C, heat resistant
- HELUTHERM® 145 flexible, cross-linked, halogen-free
- SiF / SiFF silicon single cores, halogen-free
- SiF/GL, SiD, SiD/GL silicon single cores, halogen-free
- FZ-LSi / FZ-LS / Neon Light Cables
- HELUFLON®-FEP-6Y fluorinated polymeric materials, single core, -100 °C to +205 °C
- HELUFLON®-PTFE-5Y fluorinated polymeric materials, single core, 600V / 1000V
- HELUTHERM® 400 Insulation class C
- HELUTHERM® 600 / 600-ES halogen-free / high-grade steel braiding
- HELUTHERM® 800 / 800-ES halogen-free / high-grade steel braiding
- HELUTHERM® 1200 / 1200-ES halogen-free / high-grade steel braiding
- Earth Conductors ESUY and ESY
- GALVANICABLE® high-current cable, high flexible and halogen-free
- H01N2-D / -E 100 V, VDE approved, (NSLFFÖU), welding cable
- NSGAFÖU 3kV Special Rubber-Insulated Cable, VDE approved, short-circuit up to 1000V
- NSHXAFö 3kV halogen-free Special Rubber-Insulated Cable, VDE approved, short-circuit up to 1000V
- TOPFLEX® 300 high flexible PVC single core, 0,6/1kV for drag chain and free move application
- KOMPOSPEED® 600 / 600-C 0,6/1kV double-insulated, halogen-free, special single cores for drag chains, EMC-preferred type
- H05 V-U / (H)05 V-U / (H)07 V-U PVC-Single Cores, single wire,VDE 0281 approved