UL/CSA Single Conductors
- UL-Style 1007, CSA TR 64 PVC single cores, 80°C, 300V
- UL-Style 1569, CSA TR 64 PVC single cores, 105 °C, 300V
- THREENORM PVC single core, UL-Style 1013 and CSA 600V
- FIVENORM HAR-UL-CSA-AWM-MTW, PVC single core, UL-Style 10269/UL-Standard 1063, 600V, 105 °C
- THHN/THWN 90°C, 600V, UL listed, PVC + nylon single core
- PVC single cores According to CEI-20-22 II
- HELUTHERM® 145 300V, flexible single core, cross-linked, halogen-free
- HELUTHERM® 145 600V, flexible single core, cross-linked, halogen-free
- UL-Style 3135 silicone single cores cable, 600V / 200°C, halogen-free
- Single 600-J/-O special single core cable, 0,6/1kV, meter marking
- Single 600-CY -J/-O special single core cable, Cu-screened, EMC-preferred type, meter marking
- TOPFLEX® 302 / 302-UL very high flexible PVC single core double insulated 0,6/1kV
- TOPFLEX® 302 / 302-UL very high flexible PVC single core double insulated 0,6/1kV
- Single 602-RC* -J/O special single core cable for drag chains, 90 °C, 600V, meter marking
- Single 602-RC* -CY -J/O special single core cable for drag chains, 90 °C, 600V, EMC-preferred type, meter marking
- TOPFLEX® 304 / 304-C unscreened (double insulated) / screened high flexible PVC single core 0,6/1kV for drag chain application
- TOPFLEX® 304 / 304-C unscreened (double insulated)/ screened high flexible PVC single core 0,6/1kV for drag chain application
- MULTISPEED® 600-PUR -J/-O special single cores for drag chains, halogen-free, meter marking
- MULTISPEED® 600-C-PUR -J/-O special cable for drag chains, screened, halogen-free, EMC-preferred type, meter marking
- TOPFLEX® 301 / 301-C unscreened (double insulated) / screened high flexible PUR single core 0,6/1kV for drag chain application