HELUKAT® CONNECTING SYSTEMS®Patch-Panels RJ45 Categorie 6EA

Logo Image
Produktfoto
Description
Patch panel 24P Cat.6a, 500MHz (10 GBit)
Application
As floor distributor in applications of digital and analog image, data and voice transmission.
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system component up to 500 MHz (10 GBit Ethernet) in accordance with category 6a EIA/TIA 568-B.2-10, IEEE 802.3an TM-2006, ISO/IEC 11801 (Amendment 1 JTC 1/SC N1255), ISO/IEC TR-24750 and EN 55022 (EMV).
Downloads
Product Sheet

Part no.

Designation

802024

Patch panel category 24P 6EA 500MHz