Industrial Ethernet HELUKAT®, Bus Cables
- Industrial Ethernet Fixed Instal. 1000MHz, S/FTP PUR, ROBUST
- Industrial Ethernet Flexible 600MHz, S/FTP PUR , UL
- Industrial Ethernet Fixed Instal. 500MHz, S/FTP PVC
- Ind.Ethernet SF/FTP 4x2xAWG26/7 Cat.6A
- Industrial Ethernet Drag chain 250MHz, SF/UTP PUR
- Industrial Ethernet Flexible 200MHz, SF/UTP PUR
- Industrial Ethernet Drag chain ECO 155MHz, SF/UTP 4 cores PUR
- Industrial Ethernet Drag chain ECO 155MHz, SF/UTP 4 pairs PUR
- Industrial Ethernet Drag chain 100MHz SF/UTP 4 cores PUR
- Industrial Ethernet Drag chain 100MHz, SF/UTP 4 pairs PUR
- Industrial Ethernet Torsion 100MHz, SF/UTP PUR
- Industrial Ethernet PROFInet Typ A, PVC + PUR
- Industrial Ethernet PROFInet Typ A, radiation resistant + armoured
- Industrial Ethernet PROFInet Typ B hybrid
- Industrial Ethernet PROFInet Typ B SHIPLINE + FESTOON
- Industrial Ethernet PROFInet Typ B + C
- BUS Cables PROFIBUS L2 Indoor
- BUS Cables PROFIBUS L2 Outdoor + Industry
- BUS Cables Profibus L2 Direct Burial
- BUS Cables Profibus L2 7-wire
- BUS Cables Profibus L2 Drag Chain
- BUS Cables Profibus ET200X + ECOFAST
- BUS Cables Profibus SHIPLINE and High Temperature
- BUS Cables DESINA-HYBRID-BUS
- BUS Cables Profibus L2 Torsion + Festoon
- BUS Cables Profibus PA
- BUS Cables Profibus PA, armoured
- BUS Cables Profibus PA Long Distance
- BUS Cables Profibus SK Indoor + Outdoor
- BUS Cables Profibus SK FRNC + Industry
- BUS Cables Profibus SK Drag Chain
- BUS Cables FOUNDATION™ Fieldbus Typ A + gnye
- BUS Cables FOUNDATION™ Fieldbus Typ A armoured
- BUS Cables FOUNDATION™ Fieldbus Typ A
- BUS Cables HMCB200, PVC
- BUS Cables HMCB500, PUR
- BUS Cables USB S, PUR
- BUS Cables USB L, PUR
- BUS Cables CAN-Bus 0,22 mm², flexible
- BUS Cables CAN Bus 0,22 mm² (pair stranded), flexible
- BUS Cables CAN-Bus 0,34 mm², flexible
- BUS Cables CAN-Bus 0,50 mm², flexible
- BUS Cables CAN-Bus 0,25 mm², drag chain
- BUS Cables CAN-Bus 0,34 mm² drag chain, UL
- BUS Cables Interbus fixed installation
- BUS Cables Interbus fixed installation, halogen-free
- BUS Cables Interbus drag chain
- BUS Cables A-BUS EPDM
- BUS Cables A-BUS PUR UL/CSA
- BUS Cables A-BUS TPE
- BUS Cables AS-Interface Electrical Cabinet FLIH
- BUS Cables DeviceNet™ PVC
- BUS Cables DeviceNet™ FRNC
- BUS Cables DeviceNet™ CPE
- BUS Cables DeviceNet™ PUR flexible
- BUS Cables CC-Link BUS
- BUS Cables SafetyBUS FRNC + PUR
- BUS Cables LON BUS
- BUS Cables E-BUS PVC
- BUS Cables HMCB800
- BUS Cables USB Bus 3.0
- BUS Cables E-BUS FRNC + PVC
- BUS Cables Coax 50 Ohm, PUR
- BUS Cables KH-BUS