Tubular cable lugs
- T straight with inspection hole - uninsulated, eye type
- W angulated 45° - Copper uninsulated, eye type
- W angulated 90° - Copper uninsulated, eye type
- HELU-S-RK-S-CU-UL straight, small flange - Copper uninsulated, eye type
- F straight for fine wire lines - Copper uninsulated, eye type
- DC Presskabelschuh gerade - Kupfer unisoliert, Ringform
- K1 straight with inspection hole - uninsulated, eye type
- K2 straight - Copper uninsulated, eye type
- KF straight for fine stranded wires - Copper uninsulated, eye type
- KH-R sleeves round for tubular cable lugs - Copper uninsulated
- KH-3 for 3-core cable - Copper uninsulated
- KH-4 for 4-core cable - Copper uninsulated
- KA compression cable lug straight for normal conductors - Aluminium uninsulated, eye type
- KAC straight - Al/Cu bare, eye type
- HELU-S-RK-N straight for normal conductors- Nickel uninsulated, eye type