Power
- JZ-600 flexible, number coded, 0,6/1kV
- JZ-600-Y-CY flexible, number coded, 0,6/1kV, Cu screened EMC-preferred type
- H07 RN-F rubber-sheathed cable, harmonized type
- MEGAFLEX® 500 halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking
- MEGAFLEX® 500-C halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, screened, EMC-preferred types, meter marking
- SiHF silicon mulitcore cable, flexible, halogen-free, meter marking
- HELULIGHT Reflect