SPR-EDU-AS metal cable tube with steel wire braiding

with latched profile

Photo du produit
Remarques

Suitable connection glands:

US, LI

Désignation

Type SPR-EDU-AS

Description

Spiral wound metallic tube with latched profile and steel wire braiding.

High tensile and transverse pressure load rating.

Télécharger
Data sheet

Kleinverpackung

Artikel-Nr.

Innen-Ø

mm

Außen-Ø

mm

VPE
Meter

Netto EUR/100 Meter bei Abnahme von

bis 100

101 - 500

501 - 1000

94920

7,0

10,0

10

623,70

549,60

501,50

94921

10,0

14,0

10

694,90

612,40

559,00

94922

13,0

17,0

10

796,80

702,10

640,70

94923

15,0

19,0

10

864,50

761,70

695,30

94924

17,0

21,0

10

938,90

827,20

754,80

94925

22,0

27,0

10

1297,00

1142,90

1043,20

94926

29,0

36,0

10

1967,00

1733,10

1581,80

94927

38,0

45,0

10

2377,90

2095,30

1912,50

94928

49,0

56,0

10

3371,80

2969,50

2711,40